|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The MSC1200Yx, MSC1201Yx, and MSC1202Yx are completely integrated families of mixed-signal devices incorporating a high-resolution, delta-sigma ADC, 8-bit cuurent output DAC, input multiplexer, burnout detect current sources, selectable buffered input, offset DAC, programmable gain amplifier (PGA), temperature sensor, voltage reference, 8-bit 8051 microcontroller, Flash Program Memory, Flash Data Memory, and Data SRAM. The MSC1200, MSC1201, and MSC1202 will be referred to as the MSC120x in this document, unless otherwise noted. On-chip peripherals include an additional 32-bit summation register, basic SPI, basic I2C, USART, two 8-bit digital input/output ports, a watchdog timer, low-voltage detect, on-chip power-on reset, brownout reset, timer/counters, system clock divider, PLL, on-chip oscillator, and external or internal interrupts. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| MSC1202Y3RHHR | ACTIVE | -40 to 125 | 4.95 | 1ku | QFN (RHH) | 36 | View | 2500 | LARGE T&R | Purchase Samples | |
| MSC1202Y3RHHRG4 | ACTIVE | -40 to 125 | 4.95 | 1ku | QFN (RHH) | 36 | View | 2500 | LARGE T&R | Purchase Samples | |
| MSC1202Y3RHHT | ACTIVE | -40 to 125 | 5.45 | 1ku | QFN (RHH) | 36 | View | 250 | SMALL T&R | ||
| MSC1202Y3RHHTG4 | ACTIVE | -40 to 125 | 5.45 | 1ku | QFN (RHH) | 36 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:51 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksMSC1202Y3RHHR | |||
| Americas | Arrow | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksMSC1202Y3RHHRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksMSC1202Y3RHHT | |||
| Asia | WPI | 229 | |
| Worldwide | DigiKey | 31 | |
| TI Lead Time*: 20 WeeksMSC1202Y3RHHTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MSC1202Y3RHHR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| MSC1202Y3RHHRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| MSC1202Y3RHHT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| MSC1202Y3RHHTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MSC1202Y3 
View Application Notes for MicroSystem Mixed-Signal Data Converters
| Name | Part # | Company | Software/Tool Type |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| MSC1200Y3 | 8051 CPU with 8kB Memory, 24-Bit ADC, Current DAC, and On-Chip Oscillator | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number