MSC1210Y4 Status: ACTIVE

Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 16k Flash Memory


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 MSC1210Y2 MSC1210Y3 MSC1210Y4MSC1210Y5 
Power(Typ)(mW)4  4  4  4  
Supply(Min)(V)2.7  2.7  2.7  2.7  
Supply(Max)(V)5.5  5.5  5.5  5.5  
Data-Bus Interface(bits)Parallel/Serial  Parallel/Serial  Parallel/Serial  Parallel/Serial  
Vref (Int/Ext)Int/Ext  Int/Ext  Int/Ext  Int/Ext  
Analog Input BW(MHz)0.001  0.001  0.001  0.001  
ADC: Sampling Rate(KSPS)1  1  1  1  
ADC: DNL(Max)(+/- LSB)1  1  1  1  
ADC: INL (+/-LSB)(Max)256  256  256  256  
ADC Resolution(Bits)24  24  24  24  
ADC: No. of Input Channels8  8  8  8  
ADC: Analog Inputs8  8  8  8  
ADC: ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
ADC: ENOB(Bits)22  22  22  22  
ADC: INL (+/-%)(Max)0.0015  0.0015  0.0015  0.0015  
ADC: Input TypeVoltage  Voltage  Voltage  Voltage  
ADC: No. Missing Codes(Bits)24  24  24  24  
Power Consumption(Typ)(mW)4  4  4  4  
Diff EndedDiff/S  Diff/S  Diff/S  Diff/S  
Input Configuration Range+/-2.5  +/-2.5  +/-2.5  +/-2.5  
No. of Supplies2  2  2  2  
Single/Dual Analog SupplySingle  Single  Single  Single  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  
Pin/Package64TQFP  64TQFP  64TQFP  64TQFP  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSC1210Y5: Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 32k Flash Memory
  • MSC1210Y2: Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 4k Flash Memory
  • TPS3837L30: 220nA Supervisor with 10ms/200ms selectable delay time

Product Information

Features

  • ANALOG FEATURES
    • 24 Bits No Missing Codes
    • 22 Bits Effective Resolution at 10Hz
      • Low Noise: 75nV
    • PGA From 1 to 128
    • Precision On-Chip Voltage Reference
    • 8 Differential/Single-Ended Channels
    • On-Chip Offset/Gain Calibration
    • Offset Drift: 0.1ppm/°C
    • Gain Drift: 0.5ppm/°C
    • On-Chip Temperature Sensor
    • Burnout Sensor Detection
    • Single-Cycle Conversion
    • Selectable Buffer Input
  • DIGITAL FEATURES
    • Microcontroller Core
      • 8051-Compatible
      • High-Speed Core
        • 4 Clocks per Instruction Cycle
      • DC to 33MHz

View All Features in Datasheet

Description

The MSC1210Yx is a completely integrated family of mixed-signal devices incorporating a high-resolution delta-sigma ADC, 8-channel multiplexer, burnout current sources, selectable buffered input, offset DAC (digital-to-analog converter), PGA (programmable gain amplifier), temperature sensor, voltage reference, 8-bit microcontroller, Flash Program Memory, Flash Data Memory, and Data SRAM, as shown in Figure 8.

On-chip peripherals include an additional 32-bit accumulator, an SPI compatible serial port, dual USARTs, multiple digital input/output ports, watchdog timer, low-voltage detect, on-chip power-on reset, 16-bit PWM, and system timers, brownout reset, and three timer/counters.

The microcontroller core is 8051 instruction set compatible.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSC1210Y4PAGRACTIVE10.75 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSC1210Y4PAGRG4ACTIVE10.75 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSC1210Y4PAGTACTIVE11.65 | 1kuTQFP (PAG) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MSC1210Y4PAGTG4ACTIVE11.65 | 1kuTQFP (PAG) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:52 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksMSC1210Y4PAGR
None Reported
View Distributors
TI Lead Time*: 20 WeeksMSC1210Y4PAGRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksMSC1210Y4PAGT
AmericasRochester Electronics 95
AsiaFarnell Asia 112
WPI 269
EuropeCompel 204
Farnell 109
TI Lead Time*: 20 WeeksMSC1210Y4PAGTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSC1210Y4PAGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
MSC1210Y4PAGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
MSC1210Y4PAGT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
MSC1210Y4PAGTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSC1210Y4 Help

Datasheet

Application Notes

View Application Notes for MicroSystem Mixed-Signal Data Converters

User Guides

Errata

Tools & Software

NamePart # CompanySoftware/Tool Type

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSC1210Y5 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 32k Flash Memory DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
MSC1210Y2 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 4k Flash Memory DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
TPS3837L30 220nA Supervisor with 10ms/200ms selectable delay time POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for MSC1210Y4:

View All Tags

Other Support



Click Here