MSC1211Y4 Status: ACTIVE

8051 CPU with 16kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 MSC1211Y2 MSC1211Y3 MSC1211Y4MSC1211Y5 
Power(Typ)(mW)4  4  4  4  
Supply(Min)(V)2.7  2.7  2.7  2.7  
Supply(Max)(V)5.5  5.5  5.5  5.5  
Data-Bus Interface(bits)Parallel/Serial  Parallel/Serial  Parallel/Serial  Parallel/Serial  
Vref (Int/Ext)Int/Ext  Int/Ext  Int/Ext  Int/Ext  
Analog Input BW(MHz)0.001  0.001  0.001  0.001  
ADC: Sampling Rate(KSPS)1  1  1  1  
ADC: DNL(Max)(+/- LSB)1  1  1  1  
ADC: INL (+/-LSB)(Max)256  256  256  256  
ADC Resolution(Bits)24  24  24  24  
ADC: No. of Input Channels8  8  8  8  
ADC: Analog Inputs8  8  8  8  
ADC: ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
ADC: ENOB(Bits)22  22  22  22  
ADC: INL (+/-%)(Max)0.0015  0.0015  0.0015  0.0015  
ADC: Input TypeVoltage  Voltage  Voltage  Voltage  
ADC: No. Missing Codes(Bits)24  24  24  24  
DAC: Output TypeVoltage/Current  Voltage/Current  Voltage/Current  Voltage/Current  
DAC: Resolution(Bits)16  16  16  16  
DAC: Settling Time(uS)8  8  8  8  
DAC: Channels4  4  4  4  
Power Consumption(Typ)(mW)4  4  4  4  
Diff EndedDiff/S  Diff/S  Diff/S  Diff/S  
Input Configuration Range+/-2.5  +/-2.5  +/-2.5  +/-2.5  
No. of Supplies2  2  2  2  
Single/Dual Analog SupplySingle  Single  Single  Single  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  
Pin/Package64TQFP  64TQFP  64TQFP  64TQFP  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSC1210Y2: Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 4k Flash Memory
  • MSC1200Y3: 8051 CPU with 8kB Memory, 24-Bit ADC, Current DAC, and On-Chip Oscillator
  • MSC1202Y3: 8051 CPU with 8kB Memory, 16-Bit ADC, Current DAC, and On-Chip Oscillator

More Related Products

Product Information

Features

  • ANALOG FEATURES
    • 24-Bits No Missing Codes
    • 22-Bits Effective Resolution At 10Hz
      • Low Noise: 75nV
    • PGA from 1 to 128
    • Precision On-Chip Voltage Reference
      • Accuracy: 0.2%
      • Drift: 5ppm/°C
    • 8 Differential/Single-Ended Channels
    • On-Chip Offset/Gain Calibration
    • Offset Drift: 0.1ppm/°C
    • Gain Drift: 0.5ppm/°C
    • On-Chip Temperature Sensor
    • Selectable Buffer Input
    • Burnout Detect
    • 16-Bit Monotonic Voltage DACS:
      • Quad Voltage DACs (MSC1211, MSC1212)
      • Dual Voltage DACs (MSC1213, MSC1214)
  • DIGITAL FEATURES
    • Microcontroller Core

View All Features in Datasheet

Description

The MSC1211/12/13/14 are completely integrated families of mixed-signal devices incorporating a high-resolution delta-sigma () ADC, 16-bit DACs, 8-channel multiplexer, burnout detect current sources, selectable buffered input, offset DAC, Programmable Gain Amplifier (PGA), temperature sensor, voltage reference, 8-bit microcontroller, Flash Program Memory, Flash Data Memory, and Data SRAM.

On-chip peripherals include an additional 32-bit accumulator, an SPI-compatible serial port with FIFO, dual USARTs, multiple digital input/output ports, a watchdog timer, low-voltage detect, on-chip power-on reset, 16-bit PWM, breakpoints, brownout reset, three timer/counters, and a system clock divider. The MSC1211 and MSC1213 also contain a hardware I2C peripheral.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSC1211Y4PAGRACTIVE-40 to 12524.20 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSC1211Y4PAGRG4ACTIVE-40 to 12524.20 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSC1211Y4PAGTACTIVE-40 to 12526.65 | 1kuTQFP (PAG) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
MSC1211Y4PAGTG4ACTIVE-40 to 12526.65 | 1kuTQFP (PAG) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:54 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksMSC1211Y4PAGR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMSC1211Y4PAGRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMSC1211Y4PAGT
AmericasRochester Electronics 750
AsiaWPI 448
WorldwideDigiKey 303
TI Lead Time*: 20 WeeksMSC1211Y4PAGTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSC1211Y4PAGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
MSC1211Y4PAGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
MSC1211Y4PAGT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
MSC1211Y4PAGTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSC1211Y4 Help

Datasheet

Application Notes

View Application Notes for MicroSystem Mixed-Signal Data Converters

User Guides

Errata

Tools & Software

NamePart # CompanySoftware/Tool Type

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSC1210Y2 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 4k Flash Memory DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
MSC1200Y3 8051 CPU with 8kB Memory, 24-Bit ADC, Current DAC, and On-Chip Oscillator DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
MSC1202Y3 8051 CPU with 8kB Memory, 16-Bit ADC, Current DAC, and On-Chip Oscillator DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
MSC1212Y4 8051 CPU with 16kB Memory, 24-Bit ADC, and Quad 16-Bit DACs DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
MSC1210Y4 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 16k Flash Memory DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
MSC1211Y3 8051 CPU with 8kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here