|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The MSC1211/12/13/14 are completely integrated families of mixed-signal devices incorporating a high-resolution delta-sigma ( On-chip peripherals include an additional 32-bit accumulator, an SPI-compatible serial port with FIFO, dual USARTs, multiple digital input/output ports, a watchdog timer, low-voltage detect, on-chip power-on reset, 16-bit PWM, breakpoints, brownout reset, three timer/counters, and a system clock divider. The MSC1211 and MSC1213 also contain a hardware I2C peripheral. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| MSC1212Y4PAGR | ACTIVE | -40 to 125 | 23.60 | 1ku | TQFP (PAG) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
| MSC1212Y4PAGRG4 | ACTIVE | -40 to 125 | 23.60 | 1ku | TQFP (PAG) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
| MSC1212Y4PAGT | ACTIVE | -40 to 125 | 25.95 | 1ku | TQFP (PAG) | 64 | View | 250 | SMALL T&R | |||
| MSC1212Y4PAGTG4 | ACTIVE | -40 to 125 | 25.95 | 1ku | TQFP (PAG) | 64 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:53 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksMSC1212Y4PAGR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksMSC1212Y4PAGRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksMSC1212Y4PAGT | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 104 | |
| Worldwide | DigiKey | 205 | |
| TI Lead Time*: 20 WeeksMSC1212Y4PAGTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MSC1212Y4PAGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| MSC1212Y4PAGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| MSC1212Y4PAGT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| MSC1212Y4PAGTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MSC1212Y4 
View Application Notes for MicroSystem Mixed-Signal Data Converters
| Name | Part # | Company | Software/Tool Type |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| MSC1202Y3 | 8051 CPU with 8kB Memory, 16-Bit ADC, Current DAC, and On-Chip Oscillator | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |
| MSC1211Y2 | 8051 CPU with 4kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |
| MSC1210Y3 | Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 8k Flash Memory | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |
| MSC1211Y4 | 8051 CPU with 16kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |
| MSC1200Y3 | 8051 CPU with 8kB Memory, 24-Bit ADC, Current DAC, and On-Chip Oscillator | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |
| MSC1210Y2 | Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 4k Flash Memory | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |
| MSC1214Y4 | Precision A/D & D/A with 8051 Microcontroller and Flash Memory | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |
| MSC1211Y5 | 8051 CPU with 32kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |
| MSC1210Y4 | Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 16k Flash Memory | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |
| MSC1213Y4 | Precision A/D & D/A with 8051 Microcontroller and Flash Memory | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |
| DAC715 | 16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLK2501 | 1.5 to 2.5 Gbps Transceiver | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| DAC7644 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7734 | 16-Bit, Quad Voltage Output, Serial Input Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| OPA637 | Precision High-Speed Difet(R) Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number