MSC1214Y5 Status: ACTIVE

Precision A/D & D/A with 8051 Microcontroller and Flash Memory


      
         
Alert me about changes<br/>to this product

 MSC1214Y2 MSC1214Y3 MSC1214Y4 MSC1214Y5
Power(Typ)(mW)4  4  4  4  
Supply(Min)(V)2.7  2.7  2.7  2.7  
Supply(Max)(V)5.5  5.5  5.5  5.5  
Data-Bus Interface(bits)Parallel/Serial  Parallel/Serial  Parallel/Serial  Parallel/Serial  
Vref (Int/Ext)Int/Ext  Int/Ext  Int/Ext  Int/Ext  
Analog Input BW(MHz)0.001  0.001  0.001  0.001  
ADC: Sampling Rate(KSPS)1  1  1  1  
ADC: DNL(Max)(+/- LSB)1  1  1  1  
ADC: INL (+/-LSB)(Max)256  256  256  256  
ADC Resolution(Bits)24  24  24  24  
ADC: No. of Input Channels8  8  8  8  
ADC: Analog Inputs8  8  8  8  
ADC: ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
ADC: ENOB(Bits)22  22  22  22  
ADC: INL (+/-%)(Max)0.0015  0.0015  0.0015  0.0015  
ADC: Input TypeVoltage  Voltage  Voltage  Voltage  
ADC: No. Missing Codes(Bits)24  24  24  24  
DAC: Output TypeVoltage/Current  Voltage/Current  Voltage/Current  Voltage/Current  
DAC: Resolution(Bits)16  16  16  16  
DAC: Settling Time(uS)8  8  8  8  
DAC: Channels2  2  2  2  
Power Consumption(Typ)(mW)4  4  4  4  
Diff EndedDiff/S  Diff/S  Diff/S  Diff/S  
Input Configuration Range+/-2.5  +/-2.5  +/-2.5  +/-2.5  
No. of Supplies2  2  2  2  
Single/Dual Analog SupplySingle  Single  Single  Single  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  
Pin/Package64TQFP  64TQFP  64TQFP  64TQFP  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • INA128: Precision, Low Power Instrumentation Amplifiers
  • SN65LBC170: Triple Differential Transceivers
  • REF5050: Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE
  • Product Information

    Features

    • ANALOG FEATURES
      • 24-Bits No Missing Codes
      • 22-Bits Effective Resolution At 10Hz
        • Low Noise: 75nV
      • PGA from 1 to 128
      • Precision On-Chip Voltage Reference
        • Accuracy: 0.2%
        • Drift: 5ppm/°C
      • 8 Differential/Single-Ended Channels
      • On-Chip Offset/Gain Calibration
      • Offset Drift: 0.1ppm/°C
      • Gain Drift: 0.5ppm/°C
      • On-Chip Temperature Sensor
      • Selectable Buffer Input
      • Burnout Detect
      • 16-Bit Monotonic Voltage DACS:
        • Quad Voltage DACs (MSC1211, MSC1212)
        • Dual Voltage DACs (MSC1213, MSC1214)
    • DIGITAL FEATURES
      • Microcontroller Core

    View All Features in Datasheet

    Description

    The MSC1211/12/13/14 are completely integrated families of mixed-signal devices incorporating a high-resolution delta-sigma () ADC, 16-bit DACs, 8-channel multiplexer, burnout detect current sources, selectable buffered input, offset DAC, Programmable Gain Amplifier (PGA), temperature sensor, voltage reference, 8-bit microcontroller, Flash Program Memory, Flash Data Memory, and Data SRAM.

    On-chip peripherals include an additional 32-bit accumulator, an SPI-compatible serial port with FIFO, dual USARTs, multiple digital input/output ports, a watchdog timer, low-voltage detect, on-chip power-on reset, 16-bit PWM, breakpoints, brownout reset, three timer/counters, and a system clock divider. The MSC1211 and MSC1213 also contain a hardware I2C peripheral.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    MSC1214Y5PAGRACTIVE-40 to 12519.35 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    MSC1214Y5PAGRG4ACTIVE-40 to 12519.35 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    MSC1214Y5PAGTACTIVE-40 to 12521.25 | 1kuTQFP (PAG) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    MSC1214Y5PAGTG4ACTIVE-40 to 12521.25 | 1kuTQFP (PAG) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:50 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksMSC1214Y5PAGR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksMSC1214Y5PAGRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksMSC1214Y5PAGT
    AsiaFarnell Asia 513
    WPI 179
    EuropeFarnell 513
    WorldwideDigiKey 209
    TI Lead Time*: 20 WeeksMSC1214Y5PAGTG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    MSC1214Y5PAGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
    MSC1214Y5PAGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
    MSC1214Y5PAGT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
    MSC1214Y5PAGTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for MSC1214Y5 Help

    Datasheet

    Application Notes

    View Application Notes for MicroSystem Mixed-Signal Data Converters

    User Guides

    Tools & Software

    NamePart # CompanySoftware/Tool Type

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
    SN65LBC170 Triple Differential Transceivers SCSI TERMINATION AND TRANSCEIVERS-SCSI PARALLEL INTERFACE (SPI) TI customers also evaluated this product.
    REF5050 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
    ADS1274 Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here