|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs. The MSP430x11x series is an ultra low-power mixed signal microcontroller with a built in 16-bit timer and fourteen I/O pins. Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data and display them or transmit them to a host system. View All Description in Datasheet |
| Packaging | Samples | ||||
| Device | Status | Temp (oC) | Package | Pins | Top Side Marking | Samples |
| MSP430C111IDW | OBSOLETE | -40 to 85 | SOIC (DW) | 20 | View | Not Available |
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MSP430C111 
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| MSP430 In-System Gang Programmer | MSP-GANG430 | Texas Instruments | Development Boards/EVMs |
| MSP430 OTP & UV-EPROM Serial Programmer | MSP-PRGS430 | Texas Instruments | Development Boards/EVMs |
| MSP430 Parallel Port Debugging Interface | MSP-FET430PIF | Texas Instruments | Development Boards/EVMs |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Texas Instruments | Development Boards/EVMs |
| IAR Embedded Workbench KickStart - Free IDE | IAR-KICKSTART | Texas Instruments | Development Platforms |
| dotstack (Bluetooth software stack) | MSP430-3P-CDI-CDBT700-OTHR | CandleDragon Inc. | Other |

No Tags are Available for this Part Number