MSP430C1351 Status: ACTIVE

16-Bit Ultra-Low-Power Microcontroller, 16kB ROM, 512B RAM, USART, Comparator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 MSP430C1351
Frequency(MHz)8  
RAM512 B  
GPIO48  
ADCSlope  
Other Integrated PeripheralsAnalog Comparator  
Interface1 USART (SPI or UART)  
Timers1 Watchdog/Interval, 2 16-bit (3CCR)  
 Samples Not Available
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • MSP430C1101: 16-Bit Ultra-Low-Power Microcontroller, 1kB of ROM, 128B RAM, Comparator

Product Information

Features

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow Power Consumption:
    • Active Mode: 160 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.9 µA
    • Off Mode (RAM Retention) : 0.1 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • 16-Bit Timer_B With Three Capture/Compare-With-Shadow Registers
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator
  • Serial Communication Interface (USART),
    Software Selects Asynchronous UART or Synchronous SPI
  • Programmable Code Protection With Security Fuse
  • Family Members Include:
    • MSP430C1331: 8KB ROM, 256B RAM
    • MSP430C1351: 16KB ROM, 512B RAM
  • Available in 64-Pin Quad Flat Pack (QFP)
  • Emulation: Use MSP430F13xIPM
  • For Complete Module Descriptions, See the
    MSP430x1xx Family User’s Guide, Literature Number SLAU049

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430C13x1 is a microcontroller configuration with two built-in 16-bit timers, one universal serial synchronous/asynchronous communication interfaces (USART), and 48 I/O pins.

View All Description in Datasheet

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430C1351 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430C1101 16-Bit Ultra-Low-Power Microcontroller, 1kB of ROM, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for MSP430C1351:

View All Tags

Other Support



Click Here