MSP430C312 Status: ACTIVE

16-Bit Ultra-Low-Power Microcontroller, 4kB ROM, 256B RAM, 92 segment LCD


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 MSP430C312
Frequency(MHz)8  
RAM256 B  
ROM4 KB  
GPIO14  
LCD Segments92  
ADCSlope  
Timers1 Watchdog/Interval, 2 8-bit  
 Samples Not Available
 Inventory Not Available

Product Information

Features

  • Low Supply Voltage Range 2.5 V - 5.5 V
  • Ultra Low-Power Consumption
  • Low Operation Current, 400 uA at 1 MHz, 3V
  • Five Power Saving Modes: (Standby Mode: 1.3 uA, RAM Retention/Off Mode: 0.1 uA)
  • Wakeup From Standby Mode in 6 us Maximum
  • 16-Bit RISC Architecture, 300 ns Instruction Cycle Time
  • Single Common 32 kHz Crystal, Internal System Clock up to 3.3 MHz
  • Integrated LCD Driver for up to 64 or 92 Segments
  • Slope A/D Converter With External Components
  • Serial Onboard Programming
  • Program Code Protection by Security Fuse
  • Family Members Include:
  • MSP430C311S: 2k Byte ROM,128 Byte RAM
  • MSP430C312: 4k Byte ROM, 256 Byte RAM
  • MSP430C313: 8k Byte ROM, 256 Byte RAM
  • MSP430C314: 12k Byte ROM, 512 Byte RAM
  • MSP430C315: 16k Byte ROM, 512 Byte RAM
  • MSP430P313: 8k Byte OTP, 256 Byte RAM
  • MSP430P315: 16k Byte OTP, 512 Byte RAM
  • MSP430P315S: 16k Byte OTP, 512 ByteRAM

View All Features in Datasheet

Description

The MSP430 is an ultralow-power mixed signal microcontroller family consisting of several devices that feature different sets of modules targeted to various applications. The microcontroller is designed to be battery operated for an extended application lifetime. With 16-bit RISC architecture, 16-bit integrated registers on the CPU, and a constant generator, the MSP430 achieves maximum code efficiency. The digitally-controlled oscillator, together with the frequency-locked-loop (FLL), provides a wakeup from a low-power mode to active mode in less than 6 us.

Typical applications include sensor systems that capture analog signals, converting them to digital values, and then processes the data and displays them or transmits them to a host system.

View All Description in Datasheet

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430C312 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 OTP & UV-EPROM Serial ProgrammerMSP-PRGS430Texas InstrumentsDevelopment Boards/EVMs
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here