MSP430C323 Status: ACTIVE

16-Bit Ultra-Low-Power Microcontroller,8kB ROM, 256B RAM, 14 bit ADC, 84 segment LCD


      
         
Alert me about changes<br/>to this product

 MSP430C323
Frequency(MHz)8  
RAM256 B  
ROM8 KB  
GPIO14  
LCD Segments84  
ADC14-bit SAR  
Timers1 Watchdog/Interval, 2 8-bit  
 Samples Not Available
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • MSP430F425A: 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, Sigma-Delta ADC, 128 Seg LCD
  • MSP430CG4616: 16-Bit Ultra-Low-Power MCU, 92KB ROM, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD
  • MSP430F423A: 16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 256B RAM, Sigma-Delta ADC, 128 Seg LCD
  • MSP430F5514: 16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY

More Related Products

Product Information

Features

  • Low Supply Voltage Range, 2.5 V - 5.5 V
  • Low Operation Current, 400 uA at 1 MHz,
    3 V
  • Ultra-Low Power Consumption (Standby Mode Down to 0.1 uA)
  • Five Power-Saving Modes
  • Wakeup From Standby Mode in 6 us
  • 16-Bit RISC Architecture, 300 ns Instruction Cycle Time
  • Single Common 32 kHz Crystal, Internal System Clock up to 3.3 MHz
  • Integrated LCD Driver for up to 84 Segments
  • Integrated 12+2 Bit A/D Converter
  • Family Members Include:
    • MSP430C323, 8KB ROM, 256 Byte RAM
    • MSP430C325, 16KB ROM, 512 Byte RAM
    • MSP430P325A, 16KB OTP, 512 Byte RAM
  • EPROM Version Available for Prototyping: PMS430E325A
  • Serial Onboard Programming
  • Programmable Code Protection by Security Fuse
  • Avaliable in 64 Pin Quad Flatpack (QFP),
    68 Pin Plastic J-Leaded Chip Carrier (PLCC), 68 Pin J-Leaded Ceramic Chip Carrier (JLCC) Package (EPROM Version)

Description

The Texas Instruments MSP430 is an ultra-low power mixed-signal microcontroller family consisting of several devices which feature different sets of modules targeted to various applications. The microcontroller is designed to be battery operated for an extended application lifetime. With 16-bit RISC architecture, 16-bit integrated registers on the CPU, and a constant generator, the MSP430 achieves maximum code efficiency. The digitally-
controlled oscillator, together with the frequency-locked-loop (FLL), provides a wakeup from a low-power mode to active mode in less than 6 us.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data and display them or transmit them to a host system. The MSP430x32x offers an integrated 12+2 bit A/D converter with six multiplexed inputs.

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430C323 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 OTP & UV-EPROM Serial ProgrammerMSP-PRGS430Texas InstrumentsDevelopment Boards/EVMs
MSP430x32x Evaluation KitMSP-EVK430S320Texas InstrumentsDevelopment Boards/EVMs
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F425A 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430CG4616 16-Bit Ultra-Low-Power MCU, 92KB ROM, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F423A 16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 256B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F5514 16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here