MSP430C337 Status: ACTIVE

16-Bit Ultra-Low-Power Microcontroller, 32kB ROM, 1KB RAM, USART, HW multiplier, 120 segment LCD


      
         
Alert me about changes<br/>to this product

 MSP430C337
Frequency(MHz)8  
RAM1 KB  
ROM32 KB  
GPIO40  
LCD Segments120  
ADCSlope  
Other Integrated PeripheralsHardware Multiplier  
Interface1 USART (SPI or UART)  
Timers1 Watchdog/Interval, 2 8-bit, 1 16-bit (5CCR)  
 Samples Not Available
 Inventory Not Available

Product Information

Features

  • Low Supply Voltage Range 2.5 V \x96 5.5 V
  • Low Operation Current, 400 uA at 1 MHz, 3 V
  • Ultralow-Power Consumption:
    • Standby Mode: 2 uA
    • RAM Retention Off Mode: 0.1 uA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in 6 us
  • 16-Bit RISC Architecture, 300 ns Instruction Cycle Time
  • Single Common 32 kHz Crystal, Internal System Clock up to 3.8 MHz
  • Integrated LCD Driver for up to 120 Segments
  • Integrated Hardware Multiplier Performs Signed, Unsigned on Multiply, and MAC Operations for Operands up to 16 \xD7 16 Bits
  • Serial Communication Interface (USART), Select Asynchronous UART or Synchronous SPI by Software
  • Slope A/D Converter Using External Components
  • 16-Bit Timer With Five Capture/Compare Registers
  • Serial Onboard Programming
  • Programmable Code Protection by Security Fuse
  • Family Members Include:
    • MSP430C336 \x96 24 KB ROM, 1 KB RAM
    • MSP430C337 \x96 32 KB ROM, 1 KB RAM
    • MSP430P337A \x96 32 KB OTP, 1 KB RAM

View All Features in Datasheet

Description

The Texas Instruments MSP430 is an ultralow-power mixed signal microcontroller family consisting of several devices featuring different sets of modules targeted to various applications. The controller is designed to be battery-operated for an extended application lifetime. With the 16-bit RISC architecture, 16 integrated registers on the CPU, and a constant generator, the MSP430 achieves maximum code efficiency. The digital-controlled oscillator, together with the frequency lock loop (FLL), provides a wake-up from a low-power mode to an active mode in less than 6 us. The MSP430x33x series microcontrollers have built-in hardware multiplication and communication capability using asynchronous (UART) and synchronous protocols.

View All Description in Datasheet

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430C337 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 OTP & UV-EPROM Serial ProgrammerMSP-PRGS430Texas InstrumentsDevelopment Boards/EVMs
MSP430x33x Evaluation KitMSP-EVK430S330Texas InstrumentsDevelopment Boards/EVMs
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here