MSP430F110 Status: ACTIVE

16-Bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 MSP430F110
RAM128 B  
GPIO14  
Pin/Package20TSSOP  
ADCSlope  
Other Integrated PeripheralsAnalog Comparator  
InterfaceTimer UART  
Timers1 Watchdog/Interval, 1 16-bit (3CCR)  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F1101A: 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator
  • MSP430F1101: 16-Bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator
  • MSP430C1101: 16-Bit Ultra-Low-Power Microcontroller, 1kB of ROM, 128B RAM, Comparator

Product Information

Features

  • Low Supply Voltage Range 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 200 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.8 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Wake-Up From Standby Mode in less than 6 µs
  • 16-Bit RISC Architecture, 125 ns Instruction Cycle Time
  • Basic Clock Module Configurations:
    • Various Internal Resistors
    • Single External Resistor
    • 32 kHz Crystal
    • High Frequency Crystal
    • Resonator
    • External Clock Source
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Family Members Include:
       MSP430F110: 1KB + 128B Flash Memory 128B RAM
       MSP430F112: 4KB + 256B Flash Memory 256B RAM
  • Available in a 20-Pin Plastic Small-Outline Wide Body (SOWB) Package and 20-Pin Plastic Thin Shrink Small-Outline Package (TSSOP)
  • For Complete Module Descriptions, Refer to the MSP430x1xx Family User’s Guide, Literature Number SLAU049

Description

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430F11x series is an ultralow-power mixed signal microcontroller with a built in 16-bit timer and fourteen I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data and display them or transmit them to a host system. Stand alone RF sensor front-end is another area of application.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F110AIDWOBSOLETE   SOIC (DW) | 20 View    Not Available
MSP430F110AIDWROBSOLETE   SOIC (DW) | 20 View    Not Available
MSP430F110AIPWOBSOLETE   TSSOP (PW) | 20 View    Not Available
MSP430F110AIPWROBSOLETE   TSSOP (PW) | 20 View    Not Available
MSP430F110IDWOBSOLETE-40 to 85MSP430F1101AIDW SOIC (DW) | 20 View   Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by MSP430F1101AIDW
MSP430F110IDWROBSOLETE-40 to 85MSP430F1101AIDWR SOIC (DW) | 20 View   Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by MSP430F1101AIDWR
MSP430F110IPWACTIVE-40 to 85 1.05 | 1kuTSSOP (PW) | 20 View 70 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F110IPWROBSOLETE-40 to 85MSP430F1101AIPWR TSSOP (PW) | 20 View   Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by MSP430F1101AIPWR

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:44 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
Call**MSP430F110AIDW
AmericasRochester Electronics >1k
Call**MSP430F110AIPW
AmericasRochester Electronics >1k
Call**MSP430F110IDW
AmericasRochester Electronics >1k
TI Lead Time*: 19 WeeksMSP430F110IPW
AmericasAvnet 69
Rochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F110IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F110 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
MSP430F11X(1) Flash Emulation ToolMSP-FET430X110Texas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F1101A 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F1101 16-Bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430C1101 16-Bit Ultra-Low-Power Microcontroller, 1kB of ROM, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here