|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs. The MSP430x11x1 series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer, versatile analog comparator and fourteen I/O pins. Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| MSP430F1101AIDGV | ACTIVE | -40 to 85 | 0.95 | 1ku | TVSOP (DGV) | 20 | 90 | ||||
| MSP430F1101AIDGVR | ACTIVE | -40 to 85 | 0.95 | 1ku | TVSOP (DGV) | 20 | 2000 | Purchase Samples | |||
| MSP430F1101AIDW | ACTIVE | -40 to 85 | 0.95 | 1ku | SOIC (DW) | 20 | View | 25 | |||
| MSP430F1101AIDWR | ACTIVE | -40 to 85 | 0.95 | 1ku | SOIC (DW) | 20 | View | 2000 | Purchase Samples | ||
| MSP430F1101AIPW | ACTIVE | -40 to 85 | 0.95 | 1ku | TSSOP (PW) | 20 | View | 70 | |||
| MSP430F1101AIPWR | ACTIVE | -40 to 85 | 0.95 | 1ku | TSSOP (PW) | 20 | View | 2000 | Purchase Samples | ||
| MSP430F1101AIRGER | ACTIVE | -40 to 85 | 0.95 | 1ku | VQFN (RGE) | 24 | View | 3000 | Purchase Samples | ||
| MSP430F1101AIRGET | ACTIVE | -40 to 85 | 1.00 | 1ku | VQFN (RGE) | 24 | View | 250 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:18 AM GMT, 09 Feb 2010 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksMSP430F1101AIDGV | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 94 | |
| Worldwide | Mouser Electronics | 270 | |
| TI Lead Time*: 14 WeeksMSP430F1101AIDGVR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksMSP430F1101AIDW | |||
| Americas | Arrow | 540 | |
| Newark | 40 | ||
| Asia | Farnell Asia | 11 | |
| WPI | 13 | ||
| Europe | Avnet-SILICA | >1k | |
| Compel | 48 | ||
| Worldwide | Mouser Electronics | 20 | |
| TI Lead Time*: 20 WeeksMSP430F1101AIDWR | |||
| Europe | Compel | 97 | |
| TI Lead Time*: 22 WeeksMSP430F1101AIPW | |||
| Americas | Avnet | 61 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 10 | |
| WPI | 55 | ||
| Europe | Arrow Central Europe | >1k | |
| Avnet-SILICA | 70 | ||
| TI Lead Time*: 22 WeeksMSP430F1101AIPWR | |||
| Americas | Avnet | >1k | |
| Rochester Electronics | >1k | ||
| Europe | Arrow Northern Europe | >1k | |
| TI Lead Time*: 10 WeeksMSP430F1101AIRGER | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 10 WeeksMSP430F1101AIRGET | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 240 | |
| Worldwide | DigiKey | 173 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MSP430F1101AIDGV | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| MSP430F1101AIDGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| MSP430F1101AIDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MSP430F1101AIDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MSP430F1101AIPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MSP430F1101AIPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MSP430F1101AIRGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| MSP430F1101AIRGET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MSP430F1101A 
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| MSP430 20- and 28-Pin Target board and USB Programmer | MSP-FET430U28 | Texas Instruments | Development Boards/EVMs |
| MSP430 28-Pin Socket Target Board | MSP-TS430PW28 | Texas Instruments | Development Boards/EVMs |
| MSP430 In-System Gang Programmer | MSP-GANG430 | Texas Instruments | Development Boards/EVMs |
| MSP430 OTP & UV-EPROM Serial Programmer | MSP-PRGS430 | Texas Instruments | Development Boards/EVMs |
| MSP430 Parallel Port Debugging Interface | MSP-FET430PIF | Texas Instruments | Development Boards/EVMs |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Texas Instruments | Development Boards/EVMs |
| MSP430F12X/F11X2/F12X2 Flash Emulation Tool | MSP-FET430P120 | Texas Instruments | Development Boards/EVMs |
| IAR Embedded Workbench Kickstart - Free 4KB IDE | IAR-KICKSTART | Texas Instruments | Development Platforms |
| dotstack (Bluetooth software stack) | MSP430-3P-CDI-CDBT700-OTHR | CandleDragon Inc. | Other |
| |||
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| MSP430F2001 | 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| MSP430F2013 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| MSP430F1101 | 16-Bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| MSP430C1101 | 16-Bit Ultra-Low-Power Microcontroller, 1kB of ROM, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| MSP430F2101 | 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| MSP430F2011 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| MSP430F1111A | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number