MSP430F1111A Status: ACTIVE

16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 MSP430F1111A
Frequency(MHz)8  
Flash2 KB  
RAM128 B  
GPIO14  
Pin/Package20SOIC, 20TSSOP, 20TVSOP, 24VQFN  
ADCSlope  
Other Integrated PeripheralsAnalog Comparator  
InterfaceTimer UART  
Timers1 Watchdog/Interval, 1 16-bit (3CCR)  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F1101A: 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator
  • MSP430F1122: 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, 10 bit ADC
  • MSP430F1121A: 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator

More Related Products

Product Information

Features

  • Low Supply Voltage Range 1.8 V – 3.6 V
  • Ultralow-Power Consumption
    • Active Mode: 160 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.7 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Wake-Up From Standby Mode in less than 6 µs
  • 16-Bit RISC Architecture, 125 ns Instruction Cycle Time
  • Basic Clock Module Configurations:
    • Various Internal Resistors
    • Single External Resistor
    • 32-kHz Crystal
    • High-Frequency Crystal
    • Resonator
    • External Clock Source
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator for Analog Signal Compare Function or Slope A/D Conversion
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
  • Family Members Include:
      MSP430C1101: 1KB ROM, 128B RAM
      MSP430C1111: 2KB ROM, 128B RAM
      MSP430C1121: 4KB ROM, 256B RAM
      MSP430F1101A: 1KB + 128B Flash Memory 128B RAM
      MSP430F1111A: 2KB + 256B Flash Memory 128B RAM
      MSP430F1121A: 4KB + 256B Flash Memory 256B RAM
  • Available in a 20-Pin Plastic Small-Outline Wide Body (SOWB) Package, 20-Pin Plastic Small-Outline Thin Package, and 20-Pin TVSOP (F11x1A only) and 24-Pin QFN
  • For Complete Module Descriptions, Refer to the MSP430x1xx Family User’s Guide, Literature Number SLAU049.

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430x11x1 series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer, versatile analog comparator and fourteen I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F1111AIDGVACTIVE-40 to 851.10 | 1kuTVSOP (DGV) | 20  90 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F1111AIDGVRACTIVE-40 to 851.10 | 1kuTVSOP (DGV) | 20  2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F1111AIDWACTIVE-40 to 851.10 | 1kuSOIC (DW) | 20 View 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F1111AIDWRACTIVE-40 to 851.10 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F1111AIPWACTIVE-40 to 851.10 | 1kuTSSOP (PW) | 20 View 70 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F1111AIPWRACTIVE-40 to 851.10 | 1kuTSSOP (PW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F1111AIRGERACTIVE-40 to 851.10 | 1kuVQFN (RGE) | 24 View 3000 Download CAD Format for this Symbol Purchase Samples
MSP430F1111AIRGETACTIVE-40 to 851.15 | 1kuVQFN (RGE) | 24 View 250 Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:52 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksMSP430F1111AIDGV
AmericasRochester Electronics >1k
AsiaWPI 84
WorldwideDigiKey 165
Mouser Electronics 270
TI Lead Time*: 20 WeeksMSP430F1111AIDGVR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMSP430F1111AIDW
AmericasRochester Electronics 364
AsiaFarnell Asia 197
WPI 64
EuropeAvnet-SILICA 75
Farnell 197
WorldwideDigiKey 68
Mouser Electronics 99
TI Lead Time*: 20 WeeksMSP430F1111AIDWR
AmericasRochester Electronics >1k
EuropeCompel 22
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMSP430F1111AIPW
AmericasRochester Electronics >1k
AsiaFarnell Asia 15
WPI 39
EuropeFarnell 15
TI Lead Time*: 20 WeeksMSP430F1111AIPWR
None Reported
View Distributors
TI Lead Time*: 18 WeeksMSP430F1111AIRGER
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksMSP430F1111AIRGET
AmericasRochester Electronics >1k
AsiaWPI 250
WorldwideDigiKey 362
Mouser Electronics 180
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F1111AIDGV RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F1111AIDGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F1111AIDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F1111AIDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F1111AIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F1111AIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F1111AIRGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F1111AIRGET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F1111A Help

Datasheet

Application Notes

User Guides

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 20- and 28-Pin Target board and USB ProgrammerMSP-FET430U28Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 OTP & UV-EPROM Serial ProgrammerMSP-PRGS430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
MSP430F12X/F11X2/F12X2 Flash Emulation ToolMSP-FET430P120Texas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F1101A 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F1122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, 10 bit ADC MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F1121A 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F2001 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here