|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs. The MSP430F11x series is an ultralow-power mixed signal microcontroller with a built in 16-bit timer and fourteen I/O pins. Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data and display them or transmit them to a host system. Stand alone RF sensor front-end is another area of application. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| MSP430F112AIDW | OBSOLETE | SOIC (DW) | 20 | View | Not Available | ||||||
| MSP430F112AIPW | OBSOLETE | TSSOP (PW) | 20 | View | Not Available | ||||||
| MSP430F112IDW | NRND | -40 to 85 | MSP430F1121AIDW | 2.65 | 100u | SOIC (DW) | 20 | View | Replaced by MSP430F1121AIDW | |||
| MSP430F112IDWR | ACTIVE | -40 to 85 | 2.65 | 100u | SOIC (DW) | 20 | View | 2000 | Purchase Samples | |||
| MSP430F112IPW | ACTIVE | -40 to 85 | 2.65 | 100u | TSSOP (PW) | 20 | View | 70 | Purchase Samples | |||
| MSP430F112IPWR | OBSOLETE | -40 to 85 | MSP430F1121AIPWR | TSSOP (PW) | 20 | View | Replaced by MSP430F1121AIPWR | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| MSP430F112AIPW | As of 11:18 AM GMT, 03 Jul 2009 | As of 11:18 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| Call** | Americas | Rochester Electronics | >1k | |||
| MSP430F112IDW | As of 11:18 AM GMT, 03 Jul 2009 | As of 11:18 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| Call** | Americas | Rochester Electronics | >1k | |||
| MSP430F112IDWR | As of 11:18 AM GMT, 03 Jul 2009 | As of 11:18 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 14 Weeks | Americas | Rochester Electronics | >1k | |||
| MSP430F112IPW | As of 11:18 AM GMT, 03 Jul 2009 | As of 11:18 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 14 Weeks | Americas | DigiKey | 541 | |||
| Rochester Electronics | >1k | |||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MSP430F112IDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| MSP430F112IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MSP430F112 
| Name | Part # | Company | Tool / Software Type |
| Code Composer Essentials v3.1 SR1- Free 16KB IDE | MSP-CCE430 | Texas Instruments | Compilers/Assemblers/Linkers |
| CC430 Wireless Development Tool | EM430F6137RF900 | Texas Instruments | Development Boards/EVMs |
| MSP430 In-System Gang Programmer | MSP-GANG430 | Texas Instruments | Development Boards/EVMs |
| MSP430 Parallel Port Debugging Interface | MSP-FET430PIF | Texas Instruments | Development Boards/EVMs |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Texas Instruments | Development Boards/EVMs |
| MSP430F11X(1) Flash Emulation Tool | MSP-FET430X110 | Texas Instruments | Development Boards/EVMs |
| IAR Embedded Workbench KickStart - Free IDE | IAR-KICKSTART | Texas Instruments | Development Platforms |
| dotstack (Bluetooth software stack) | MSP430-3P-CDI-CDBT700-OTHR | CandleDragon Inc. | Other |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| MSP430F2001 | 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator | TI customers also evaluated this product. | |
| MSP430F122 | 16-Bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, USART, Comparator | TI customers also evaluated this product. | |
| MSP430F1101A | 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator | TI customers also evaluated this product. | |
| MSP430F1121A | 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator | TI customers also evaluated this product. | |

No Tags are Available for this Part Number