|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The Texas Instruments MSP430 family of ultralow-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs. The MSP430x13x and the MSP430x14x(1) series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter (not implemented on the MSP430F14x1 devices), one or two universal serial synchronous/asynchronous communication interfaces (USART), and 48 I/O pins. Typical applications include sensor systems that capture analog signals, convert them to digital values, and process and transmit the data to a host system. The timers make the configurations ideal for industrial control applications such as ripple counters, digital motor control, EE-meters, hand-held meters, etc. The hardware multiplier enhances the performance and offers a broad code and hardware-compatible family solution. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| MSP430F1471IPM | ACTIVE | -40 to 85 | 4.10 | 1ku | LQFP (PM) | 64 | View | 160 | |||
| MSP430F1471IPMR | ACTIVE | -40 to 85 | 4.10 | 1ku | LQFP (PM) | 64 | View | 1000 | Purchase Samples | ||
| MSP430F1471IPMRG | ACTIVE | -40 to 85 | LQFP (PM) | 64 | View | Purchase Samples | ||||
| MSP430F1471IPMRG4 | ACTIVE | -40 to 85 | 4.10 | 1ku | LQFP (PM) | 64 | View | 1000 | Purchase Samples | ||
| MSP430F1471IRTDR | ACTIVE | 4.10 | 1ku | QFN (RTD) | 64 | 2500 | Purchase Samples | ||||
| MSP430F1471IRTDT | ACTIVE | 4.15 | 1ku | QFN (RTD) | 64 | 250 | |||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:44 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 23 WeeksMSP430F1471IPM | |||
| Americas | Arrow | 499 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 193 | |
| WPI | 81 | ||
| Europe | Arrow Southern Europe | 320 | |
| Farnell | 187 | ||
| Worldwide | Mouser Electronics | 217 | |
| TI Lead Time*: 23 WeeksMSP430F1471IPMR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 23 WeeksMSP430F1471IPMRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksMSP430F1471IRTDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 8 WeeksMSP430F1471IRTDT | |||
| Americas | Arrow | 250 | |
| Asia | Farnell Asia | 186 | |
| WPI | 183 | ||
| Europe | Compel | 130 | |
| Farnell | 186 | ||
| Worldwide | DigiKey | 149 | |
| Mouser Electronics | 250 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MSP430F1471IPM | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| MSP430F1471IPMR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| MSP430F1471IPMRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| MSP430F1471IRTDR | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| MSP430F1471IRTDT | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MSP430F1471 
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| MSP430 64-Pin Target board | MSP-TS430PM64 | Texas Instruments | Development Boards/EVMs |
| MSP430 64-Pin Target board and USB Programmer | MSP-FET430U64 | Texas Instruments | Development Boards/EVMs |
| MSP430 In-System Gang Programmer | MSP-GANG430 | Texas Instruments | Development Boards/EVMs |
| MSP430 OTP & UV-EPROM Serial Programmer | MSP-PRGS430 | Texas Instruments | Development Boards/EVMs |
| MSP430 Parallel Port Debugging Interface | MSP-FET430PIF | Texas Instruments | Development Boards/EVMs |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Texas Instruments | Development Boards/EVMs |
| IAR Embedded Workbench KickStart - Free IDE | IAR-KICKSTART | Texas Instruments | Development Platforms |
| dotstack (Bluetooth software stack) | MSP430-3P-CDI-CDBT700-OTHR | CandleDragon Inc. | Other |
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| MSP430F147 | 16-Bit Ultra-Low-Power Microcontroller, 32 kB Flash, 1KB RAM, 12 bit ADC, 2 USARTs, HW multiplier | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| MSP430F149 | 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number