MSP430F1491 Status: ACTIVE

16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 2 USARTs, HW multiplier


      
         
Alert me about changes<br/>to this product

 MSP430F1491
Frequency(MHz)8  
Flash60 KB  
RAM2 KB  
GPIO48  
Pin/Package64LQFP, 64QFN  
ADCSlope  
Other Integrated PeripheralsAnalog Comparator, Hardware Multiplier  
Interface2 USART (SPI or UART)  
Timers1 Watchdog/Interval, 1 16-bit (3CCR), 1 16-bit (7CCR)  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F149: 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier
  • MSP430F449: 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD
  • ADS8344: 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter
  • TMS320F2812: 32-Bit Digital Signal Controller with Flash
  • OPA544: High-Voltage, High-Current Operational Amplifier

Product Information

Features

  • Low Supply-Voltage Range, 1.8 V . . . 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 280 µA at 1 MHz, 2.2V
    • Standby Mode: 1.6 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in less thatn 6 µs
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • 12-Bit A/D Converter With Internal Reference, Sample-and-Hold and Autoscan Feature
  • 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
  • Serial Communication Interface (USART), Functions as Asynchronous UART or Synchronous SPI Interface
    • Two USARTs (USART0, USART1) — MSP430x14x(1) Devices
    • One USART (USART0) — MSP430x13x Devices
  • Family Members Include:
    • MSP430F133:
         8KB+256B Flash Memory, 256B RAM
    • MSP430F135:
         16KB+256B Flash Memory, 512B RAM
    • MSP430F147, MSP430F1471:
         32KB+256B Flash Memory, 1KB RAM

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430x13x and the MSP430x14x(1) series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter (not implemented on the MSP430F14x1 devices), one or two universal serial synchronous/asynchronous communication interfaces (USART), and 48 I/O pins.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F1491IPMACTIVE-40 to 854.90 | 1kuLQFP (PM) | 64 View 160 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F1491IPMG4ACTIVE-40 to 854.90 | 1kuLQFP (PM) | 64 View 160 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F1491IPMRACTIVE-40 to 854.90 | 1kuLQFP (PM) | 64 View 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F1491IPMRG4ACTIVE-40 to 854.90 | 1kuLQFP (PM) | 64 View 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F1491IRTDRACTIVE 4.90 | 1kuQFN (RTD) | 64  2500 Download CAD Format for this Symbol Purchase Samples
MSP430F1491IRTDTACTIVE 4.95 | 1kuQFN (RTD) | 64  250 Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:52 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 23 WeeksMSP430F1491IPM
AmericasArrow 363
Rochester Electronics >1k
AsiaFarnell Asia 40
WPI 137
EuropeFarnell 40
TI Lead Time*: 23 WeeksMSP430F1491IPMG4
None Reported
View Distributors
TI Lead Time*: 23 WeeksMSP430F1491IPMR
EuropeArrow Southern Europe >1k
TI Lead Time*: 23 WeeksMSP430F1491IPMRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksMSP430F1491IRTDR
None Reported
View Distributors
TI Lead Time*: 16 WeeksMSP430F1491IRTDT
AmericasRochester Electronics 250
AsiaFarnell Asia 125
WPI 109
EuropeFarnell 125
WorldwideMouser Electronics 3
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F1491IPM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F1491IPMG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F1491IPMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F1491IPMRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F1491IRTDR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
MSP430F1491IRTDT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F1491 Help

Datasheet

User Guides

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 64-Pin Target boardMSP-TS430PM64Texas InstrumentsDevelopment Boards/EVMs
MSP430 64-Pin Target board and USB ProgrammerMSP-FET430U64Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 OTP & UV-EPROM Serial ProgrammerMSP-PRGS430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F149 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
ADS8344 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
OPA544 High-Voltage, High-Current Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
MSC1211Y5 8051 CPU with 32kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TL16C554A Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here