MSP430F1612 Status: ACTIVE

16-bit Ultra-Low-Power MCU, 55kB Flash, 5120B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 MSP430F1612
Frequency(MHz)8  
Flash55 KB  
RAM5 KB  
GPIO48  
Pin/Package64LQFP, 64QFN  
ADC12-bit SAR  
Other Integrated Peripherals2 DAC 12, Analog Comparator, DMA, Hardware Multiplier, SVS  
Interface1 USART (SPI or UART or I2C), 1 USART (SPI or UART)  
Timers1 Watchdog/Interval, 1 16-bit (3CCR), 1 16-bit (7CCR)  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F169: 16-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA
  • MSP430F1611: 16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA
  • MSP430F149: 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier
  • TUSB3410: RS232/IrDA Serial-to-USB Converter
  • SN75240: Dual USB Port Transient Suppressor
  • CC1100: Highly Integrated MultiCh RF Transceiver Designed for Low-Power Wireless Apps

More Related Products

Product Information

Features

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 330 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.2 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture,
    125-ns Instruction Cycle Time
  • Three-Channel Internal DMA
  • 12-Bit Analog-to-Digital (A/D) Converter
    With Internal Reference, Sample-and-Hold,
    and Autoscan Feature
  • Dual 12-Bit Digital-to-Analog (D/A)
    Converters With Synchronization
  • 16-Bit Timer_A With Three
    Capture/Compare Registers
  • 16-Bit Timer_B With Three or Seven
    Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Serial Communication Interface (USART0),
    Functions as Asynchronous UART or
    Synchronous SPI or I2C™ Interface
  • Serial Communication Interface (USART1),
    Functions as Asynchronous UART or
    Synchronous SPI Interface
  • Supply Voltage Supervisor/Monitor With
    Programmable Level Detection
  • Brownout Detector
  • Bootstrap Loader
  • Serial Onboard Programming, No External
    Programming Voltage Needed, Programmable
    Code Protection by Security Fuse
  • Family Members Include
    • MSP430F155
      16KB+256B Flash Memory
      512B RAM
    • MSP430F156
      24KB+256B Flash Memory
      1KB RAM
    • MSP430F157
      32KB+256B Flash Memory,
      1KB RAM
    • MSP430F167
      32KB+256B Flash Memory,
      1KB RAM
    • MSP430F168
      48KB+256B Flash Memory,
      2KB RAM
    • MSP430F169
      60KB+256B Flash Memory,
      2KB RAM
    • MSP430F1610
      32KB+256B Flash Memory
      5KB RAM
    • MSP430F1611
      48KB+256B Flash Memory
      10KB RAM
    • MSP430F1612
      55KB+256B Flash Memory
      5KB RAM
  • Available in 64-Pin QFP Package (PM) and
    64-Pin QFN Package (RTD)
  • For Complete Module Descriptions, See the
    MSP430x1xx Family User’s Guide,
    Literature Number SLAU049

I2C is a registered trademark of Philips Incorporated.

Description

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430F15x/16x/161x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, dual 12-bit D/A converter, one or two universal serial synchronous/asynchronous communication interfaces (USART), I2C, DMA, and 48 I/O pins. In addition, the MSP430F161x series offers extended RAM addressing for memory-intensive applications and large C-stack requirements. Typical applications include sensor systems, industrial control applications, hand-held meters, etc.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F1612IPMACTIVE11.20 | 100uLQFP (PM) | 64 View 160 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F1612IPMRACTIVE11.20 | 100uLQFP (PM) | 64 View 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F1612IRTDACTIVE QFN (RTD) | 64    Download CAD Format for this Symbol Purchase Samples
MSP430F1612IRTDRACTIVE11.20 | 100uQFN (RTD) | 64  2500 Download CAD Format for this Symbol Purchase Samples
MSP430F1612IRTDTACTIVE11.20 | 100uQFN (RTD) | 64  250 Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
MSP430F1612IPMAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 Weeks AmericasArrow >1k
 DigiKey >1k
 Newark 151
 AsiaWPI 93
 EuropeAvnet-SILICA 5
 Compel 217
 Farnell 215
 Spoerle 60
MSP430F1612IPMRAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 Weeks AmericasDigiKey  Available
 Rochester Electronics 975
 EuropeArrow Southern Europe 1k
MSP430F1612IRTDRAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasDigiKey  Available
MSP430F1612IRTDTAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey 265
 Mouser Electronics 4
 AsiaWPI 156
 EuropeFarnell 3
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F1612IPM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F1612IPMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F1612IRTDR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
MSP430F1612IRTDT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F1612 Help

Datasheet

Application Notes

User Guides

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Essentials v3.1 SR1- Free 16KB IDEMSP-CCE430Texas InstrumentsCompilers/Assemblers/Linkers
CC430 Wireless Development ToolEM430F6137RF900Texas InstrumentsDevelopment Boards/EVMs
MSP430 64-Pin Package Board and USB ProgrammerMSP-FET430U64Texas InstrumentsDevelopment Boards/EVMs
MSP430 64-Pin Socket Target BoardMSP-TS430PM64Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 OTP & UV-EPROM Serial ProgrammerMSP-PRGS430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F169 16-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA   TI customers also evaluated this product.
MSP430F1611 16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA   TI customers also evaluated this product.
MSP430F149 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier   TI customers also evaluated this product.
MSP430F2618 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA   TI customers also evaluated this product.
TMS320LF2407A 16-bit fixed point DSP with Flash   TI customers also evaluated this product.
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD   TI customers also evaluated this product.
MSP430F168 16-bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA   TI customers also evaluated this product.
MSP430F2619 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA   TI customers also evaluated this product.
MSP430F1491 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 2 USARTs, HW multiplier   TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
SN75240 Dual USB Port Transient Suppressor ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
CC1100 Highly Integrated MultiCh RF Transceiver Designed for Low-Power Wireless Apps Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
CC2591 2.4 GHz RF Front End Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here