MSP430F168 Status: ACTIVE

16-bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA


      
         
Alert me about changes<br/>to this product

 MSP430F168
Frequency(MHz)8  
Flash48 KB  
RAM2 KB  
GPIO48  
Pin/Package64LQFP, 64QFN  
ADC12-bit SAR  
Other Integrated Peripherals2 DAC 12, Analog Comparator, DMA, Hardware Multiplier, SVS  
Interface1 USART (SPI or UART or I2C), 1 USART (SPI or UART)  
Timers1 Watchdog/Interval, 1 16-bit (3CCR), 1 16-bit (7CCR)  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F169: 16-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA
  • MSP430F2617: 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA
  • MSP430F149: 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier
  • TMP101: Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function

More Related Products

Product Information

Features

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 330 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.2 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture,
    125-ns Instruction Cycle Time
  • Three-Channel Internal DMA
  • 12-Bit Analog-to-Digital (A/D) Converter
    With Internal Reference, Sample-and-Hold,
    and Autoscan Feature
  • Dual 12-Bit Digital-to-Analog (D/A)
    Converters With Synchronization
  • 16-Bit Timer_A With Three
    Capture/Compare Registers
  • 16-Bit Timer_B With Three or Seven
    Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Serial Communication Interface (USART0),
    Functions as Asynchronous UART or
    Synchronous SPI or I2C™ Interface
  • Serial Communication Interface (USART1),
    Functions as Asynchronous UART or
    Synchronous SPI Interface
  • Supply Voltage Supervisor/Monitor With
    Programmable Level Detection
  • Brownout Detector
  • Bootstrap Loader
  • Serial Onboard Programming, No External
    Programming Voltage Needed, Programmable
    Code Protection by Security Fuse

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430F15x/16x/161x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, dual 12-bit D/A converter, one or two universal serial synchronous/asynchronous communication interfaces (USART), I2C, DMA, and 48 I/O pins.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F168IPMACTIVE-40 to 856.85 | 1kuLQFP (PM) | 64 View 160 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F168IPMRACTIVE-40 to 856.85 | 1kuLQFP (PM) | 64 View 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F168IRTDRACTIVE 6.85 | 1kuQFN (RTD) | 64  2500 Download CAD Format for this Symbol Purchase Samples
MSP430F168IRTDTACTIVE 6.90 | 1kuQFN (RTD) | 64  250 Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:51 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksMSP430F168IPM
AmericasArrow 84
Avnet 173
Newark 94
AsiaFarnell Asia 26
WPI 119
EuropeAvnet-SILICA >1k
Farnell 22
TI Lead Time*: 23 WeeksMSP430F168IPMR
AmericasRochester Electronics 638
TI Lead Time*: 19 WeeksMSP430F168IRTDR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksMSP430F168IRTDT
AsiaWPI 160
WorldwideDigiKey 182
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F168IPM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F168IPMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F168IRTDR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
MSP430F168IRTDT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F168 Help

Datasheet

Application Notes

User Guides

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 64-Pin Target boardMSP-TS430PM64Texas InstrumentsDevelopment Boards/EVMs
MSP430 64-Pin Target board and USB ProgrammerMSP-FET430U64Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 OTP & UV-EPROM Serial ProgrammerMSP-PRGS430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F169 16-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F2617 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F149 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
TMP101 Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here