MSP430F2011 Status: ACTIVE

16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 MSP430F2001 MSP430F2002 MSP430F2003 MSP430F2011MSP430F2012 MSP430F2013 
Frequency(MHz)16  16  16  16  16  16  
Flash1 KB  1 KB  1 KB  2 KB  2 KB  2 KB  
RAM128 B  128 B  128 B  128 B  128 B  128 B  
GPIO10  10  10  10  10  10  
Pin/Package14PDIP, 14TSSOP, 16QFN  14PDIP, 14TSSOP, 16QFN  14TSSOP, 16QFN, 14PDIP  14PDIP, 14TSSOP, 16QFN  14PDIP, 14TSSOP, 16QFN  14PDIP, 14TSSOP, 16QFN  
ADCSlope  10-bit SAR  16-bit Sigma Delta  Slope  10-bit SAR  16-bit Sigma Delta  
Other Integrated PeripheralsAnalog Comparator    Analog Comparator    
InterfaceTimer UART  USI (SPI or I2C)  USI (SPI or I2C)  Timer UART  USI (SPI or I2C)  USI (SPI or I2C)  
Timers1 Watchdog/Interval,1 16-bit (2CCR)  1 Watchdog/Interval,1 16-bit (2CCR)  1 Watchdog/Interval,1 16-bit (2CCR)  1 Watchdog/Interval,1 16-bit (2CCR)  1 Watchdog/Interval,1 16-bit (2CCR)  1 Watchdog/Interval,1 16-bit (2CCR)  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F2013: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C
  • MSP430F2122: 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI
  • MSP430F2012: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
  • TPS61040: 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
  • CC2591: 2.4 GHz RF Front End

More Related Products

Product Information

Features

  • Low Supply Voltage Range 1.8 V to 3.6 V
  • Ultralow-Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultrafast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5 ns Instruction Cycle Time
  • Basic Clock Module Configurations:
    • Internal Frequencies up to 16MHz with 4 Calibrated Frequencies to ±1%
    • Internal Very Low Power LF oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • 16-Bit Timer_A With Two Capture/Compare Registers
  • On-Chip Comparator for Analog Signal Compare Function or Slope A/D (MSP430x20x1 only)
  • 10-Bit, 200-ksps A/D Converter with Internal Reference, Sample-and-Hold, and Autoscan. (MSP430x20x2 only)
  • 16-Bit Sigma-Delta A/D Converter with Differential PGA Inputs and Internal Reference (MSP430x20x3 only)
  • Universal Serial Interface (USI), supporting SPI and I2C (MSP430x20x2 and MSP430x20x3 only)
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic with Spy-Bi-Wire Interface
  • Family Members Include:
    MSP430F2001: 1KB + 256B Flash Memory 128B RAM
    MSP430F2011: 2KB + 256B Flash Memory 128B RAM
    MSP430F2002: 1KB + 256B Flash Memory 128B RAM
    MSP430F2012: 2KB + 256B Flash Memory 128B RAM
    MSP430F2003: 1KB + 256B Flash Memory 128B RAM
    MSP430F2013: 2KB + 256B Flash Memory 128B RAM
  • Available in a 14-Pin Plastic Small-Outline Thin Package (TSSOP), 14-Pin Plastic Dual Inline Package (PDIP) and 16-Pin QFN
  • For Complete Module Descriptions, Refer to the MSP430x2xx Family User’s Guide

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1µs.

The MSP430x20xx series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer, and ten I/O pins. In addition the MSP430x20x1 has a versatile analog comparator. The MSP430x20x2 and MSP430x20x3 have built-in communication capability using synchronous protocols (SPI or I2C), and a 10-bit A/D converter (MSP430x20x2) or a 16-bit sigma-delta A/D converter (MSP430x20x3).

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand alone RF sensor front end is another area of application.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F2011INACTIVE-40 to 850.85 | 100uPDIP (N) | 14 View 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2011IPWACTIVE-40 to 850.80 | 100uTSSOP (PW) | 14 View 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2011IPWRACTIVE-40 to 850.80 | 100uTSSOP (PW) | 14 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2011IRSARACTIVE-40 to 850.80 | 100uQFN (RSA) | 16 View 3000 Download CAD Format for this Symbol Purchase Samples
MSP430F2011IRSATACTIVE-40 to 850.80 | 100uQFN (RSA) | 16 View 250 Download CAD Format for this Symbol 
MSP430F2011TNACTIVE-40 to 1050.90 | 100uPDIP (N) | 14 View 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2011TPWACTIVE-40 to 1050.85 | 100uTSSOP (PW) | 14 View 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2011TPWRACTIVE-40 to 1050.85 | 100uTSSOP (PW) | 14 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2011TRSARACTIVE-40 to 1050.85 | 100uQFN (RSA) | 16 View 3000 Download CAD Format for this Symbol Purchase Samples
MSP430F2011TRSATACTIVE-40 to 1050.85 | 100uQFN (RSA) | 16 View 250 Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
MSP430F2011INAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey 100
 Mouser Electronics 304
 Newark 375
 Rochester Electronics 325
 EuropeCompel 182
 Farnell 100
MSP430F2011IPWAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasArrow 55
 DigiKey  Available
 Newark 431
 EuropeCompel 940
 Farnell 149
MSP430F2011IPWRAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey >1k
 Mouser Electronics >1k
 Newark >1k
MSP430F2011IRSARAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 WeeksNone Reported
View Distributors
   
MSP430F2011IRSATAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AsiaWPI 216
MSP430F2011TNAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey 124
 Mouser Electronics 250
MSP430F2011TPWAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey  Available
 Newark 80
 EuropeFarnell 190
MSP430F2011TPWRAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey >1k
 Mouser Electronics >1k
MSP430F2011TRSARAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
MSP430F2011TRSATAs of 11:18 AM GMT, 03 Jul 2009As of 11:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey 275
 Mouser Electronics 1k
 AsiaWPI 136
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F2011IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2011IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2011IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2011IRSAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2011IRSAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2011TN RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2011TPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2011TPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2011TRSAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2011TRSAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F2011 Help

Datasheet

User Guides

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Essentials v3.1 SR1- Free 16KB IDEMSP-CCE430Texas InstrumentsCompilers/Assemblers/Linkers
CC430 Wireless Development ToolEM430F6137RF900Texas InstrumentsDevelopment Boards/EVMs
MSP430 14-Pin Package Board and USB ProgrammerMSP-FET430U14Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Stick Development ToolEZ430-F2013Texas InstrumentsDevelopment Boards/EVMs
MSP430 USB Stick F2012 BoardEZ430-T2012Texas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
FlashPro430 Flash ProgrammerMSP430-3P-ELPRO-FLASHPRO430-PGRTElprotronic Inc.Development Tools
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C   TI customers also evaluated this product.
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI   TI customers also evaluated this product.
MSP430F2012 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C   TI customers also evaluated this product.
MSP430F2001 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator   TI customers also evaluated this product.
MSP430F2618 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA   TI customers also evaluated this product.
MSP430F1611 16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA   TI customers also evaluated this product.
MSP430F247 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier   TI customers also evaluated this product.
MSP430F149 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier   TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430x5xx - Flash No LCD TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
CC2591 2.4 GHz RF Front End Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-F282X FIXED POINT MCU TI customers also evaluated this product.
TPS65051 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATORS TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSORS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here