MSP430F2012 Status: ACTIVE

16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 MSP430F2001 MSP430F2002 MSP430F2003 MSP430F2011 MSP430F2012MSP430F2013 
Frequency(MHz)16  16  16  16  16  16  
Flash1 KB  1 KB  1 KB  2 KB  2 KB  2 KB  
RAM128 B  128 B  128 B  128 B  128 B  128 B  
GPIO10  10  10  10  10  10  
Pin/Package14PDIP, 14TSSOP, 16QFN  14PDIP, 14TSSOP, 16QFN  14TSSOP, 16QFN, 14PDIP  14PDIP, 14TSSOP, 16QFN  14PDIP, 14TSSOP, 16QFN  14PDIP, 14TSSOP, 16QFN  
ADCSlope  10-bit SAR  16-bit Sigma Delta  Slope  10-bit SAR  16-bit Sigma Delta  
Other Integrated PeripheralsAnalog Comparator    Analog Comparator    
InterfaceTimer UART  USI (SPI or I2C)  USI (SPI or I2C)  Timer UART  USI (SPI or I2C)  USI (SPI or I2C)  
Timers1 Watchdog/Interval,1 16-bit (2CCR)  1 Watchdog/Interval,1 16-bit (2CCR)  1 Watchdog/Interval,1 16-bit (2CCR)  1 Watchdog/Interval,1 16-bit (2CCR)  1 Watchdog/Interval,1 16-bit (2CCR)  1 Watchdog/Interval,1 16-bit (2CCR)  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F2013: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C
  • MSP430F2132: 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI
  • MSP430F2011: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • CC1101: Low-Power Sub-1GHz RF Transceiver

More Related Products

Product Information

Features

  • Low Supply Voltage Range 1.8 V to 3.6 V
  • Ultralow-Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultrafast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5 ns Instruction Cycle Time
  • Basic Clock Module Configurations:
    • Internal Frequencies up to 16MHz with 4 Calibrated Frequencies to ±1%
    • Internal Very Low Power LF oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • 16-Bit Timer_A With Two Capture/Compare Registers
  • On-Chip Comparator for Analog Signal Compare Function or Slope A/D (MSP430x20x1 only)
  • 10-Bit, 200-ksps A/D Converter with Internal Reference, Sample-and-Hold, and Autoscan. (MSP430x20x2 only)
  • 16-Bit Sigma-Delta A/D Converter with Differential PGA Inputs and Internal Reference (MSP430x20x3 only)
  • Universal Serial Interface (USI), supporting SPI and I2C (MSP430x20x2 and MSP430x20x3 only)
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1µs.

The MSP430x20xx series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer, and ten I/O pins. In addition the MSP430x20x1 has a versatile analog comparator.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F2012INACTIVE-40 to 850.90 | 1kuPDIP (N) | 14 View 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2012IPWACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 14 View 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2012IPWRACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 14 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2012IRSARACTIVE-40 to 850.90 | 1kuQFN (RSA) | 16 View 3000 Download CAD Format for this Symbol Purchase Samples
MSP430F2012IRSATACTIVE-40 to 850.95 | 1kuQFN (RSA) | 16 View 250 Download CAD Format for this Symbol 
MSP430F2012TNACTIVE-40 to 1050.99 | 1kuPDIP (N) | 14 View 25 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2012TPWACTIVE-40 to 1050.99 | 1kuTSSOP (PW) | 14 View 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2012TPWRACTIVE-40 to 1050.99 | 1kuTSSOP (PW) | 14 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2012TRSARACTIVE-40 to 1050.99 | 1kuQFN (RSA) | 16 View 3000 Download CAD Format for this Symbol Purchase Samples
MSP430F2012TRSATACTIVE-40 to 1051.05 | 1kuQFN (RSA) | 16 View 250 Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:53 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksMSP430F2012IN
AmericasAvnet 28
Newark 192
AsiaFarnell Asia 477
WPI 52
EuropeAvnet-SILICA 75
Compel 169
Farnell 431
WorldwideDigiKey 76
Mouser Electronics >1k
TI Lead Time*: 20 WeeksMSP430F2012IPW
AsiaFarnell Asia 450
WPI 270
EuropeFarnell 447
TI Lead Time*: 20 WeeksMSP430F2012IPWR
AsiaArrow Asia >1k
WPI >1k
EuropeSpoerle >1k
TI Lead Time*: 18 WeeksMSP430F2012IRSAR
None Reported
View Distributors
TI Lead Time*: 18 WeeksMSP430F2012IRSAT
AmericasNewark 237
WorldwideMouser Electronics 100
TI Lead Time*: 14 WeeksMSP430F2012TN
AmericasAvnet 150
Newark 228
Rochester Electronics >1k
AsiaFarnell Asia 51
WPI 81
EuropeFarnell 51
WorldwideDigiKey 86
Mouser Electronics 28
TI Lead Time*: 20 WeeksMSP430F2012TPW
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMSP430F2012TPWR
AmericasAvnet >1k
WorldwideDigiKey >1k
Mouser Electronics 819
TI Lead Time*: 18 WeeksMSP430F2012TRSAR
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMSP430F2012TRSAT
WorldwideDigiKey 71
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F2012IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2012IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2012IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2012IRSAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2012IRSAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2012TN RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2012TPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2012TPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2012TRSAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2012TRSAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F2012 Help

Datasheet

Application Notes

User Guides

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 14-Pin Target Board and USB ProgrammerMSP-FET430U14Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Stick Development ToolEZ430-F2013Texas InstrumentsDevelopment Boards/EVMs
MSP430 USB Stick F2012 BoardEZ430-T2012Texas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
FlashPro430 Flash ProgrammerMSP430-3P-ELPRO-FLASHPRO430-PGRTElprotronic Inc.Development Tools
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2011 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2001 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2002 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2112 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 256B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F1232 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, 10 bit ADC, 1 USART MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F2121 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TLC5943 16-bit ES-PWM with 7-bit Device Level Brightness Control LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TSC2046 4-Wire Touch Screen Controller with low voltage digital I/O TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here