MSP430F2101 Status: ACTIVE

16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 MSP430F2101MSP430F2111 MSP430F2121 MSP430F2131 
Frequency(MHz)16  16  16  16  
Flash1 KB  2 KB  4 KB  8 KB  
RAM128 B  128 B  256 B  256 B  
GPIO16  16  16  16  
Pin/Package20SOIC, 20TSSOP, 20TVSOP, 24VQFN  20SOIC, 20TSSOP, 20TVSOP, 24VQFN  20SOIC, 20TSSOP, 20TVSOP, 24VQFN  20SOIC, 20TSSOP, 24VQFN, 20TVSOP  
ADCSlope  Slope  Slope  Slope  
Other Integrated PeripheralsAnalog Comparator  Analog Comparator  Analog Comparator  Analog Comparator  
InterfaceTimer UART  Timer UART  Timer UART  Timer UART  
Timers1 Watchdog/Interval, 1 16-bit (3CCR)  1 Watchdog/Interval, 1 16-bit (3CCR)  1 Watchdog/Interval, 1 16-bit (3CCR)  1 Watchdog/Interval, 1 16-bit (3CCR)  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F2001: 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator
  • MSP430F2111: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator
  • MSP430F2131: 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator
  • MSP430F5418: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi
  • CC1101: Low-Power Sub-1GHz RF Transceiver

More Related Products

Product Information

Features

  • Low Supply Voltage Range 1.8 V to 3.6 V
  • Ultralow-Power Consumption
    • Active Mode: 250 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.7 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Ultrafast Wake-Up From Standby Mode in less than 1 µs
  • 16-Bit RISC Architecture, 62.5 ns Instruction Cycle Time
  • Basic Clock Module Configurations:
    • Internal Frequencies up to 16MHz with 4 calibrated Frequencies to ±1%
    • 32-kHz Crystal
    • High-Frequency Crystal up to 16MHz
    • Resonator
    • External Clock Source
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator for Analog Signal Compare Function or Slope A/D Conversion
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On Chip Emulation Module
  • Family Members Include:
         MSP430F2101: 1KB + 256B Flash Memory 128B RAM
         MSP430F2111: 2KB + 256B Flash Memory 128B RAM
         MSP430F2121: 4KB + 256B Flash Memory 256B RAM
         MSP430F2131: 8KB + 256B Flash Memory 256B RAM

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1µs.

The MSP430x21x1 series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer, versatile analog comparator and sixteen I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F2101IDGVACTIVE-40 to 850.60 | 1kuTVSOP (DGV) | 20  90 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2101IDGVRACTIVE-40 to 850.60 | 1kuTVSOP (DGV) | 20  2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2101IDWACTIVE-40 to 850.60 | 1kuSOIC (DW) | 20 View 25 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2101IDWRACTIVE-40 to 850.60 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2101IPWACTIVE-40 to 850.60 | 1kuTSSOP (PW) | 20 View 70 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2101IPWRACTIVE-40 to 850.60 | 1kuTSSOP (PW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2101IRGERACTIVE-40 to 850.60 | 1kuVQFN (RGE) | 24 View 3000 Download CAD Format for this Symbol Purchase Samples
MSP430F2101IRGETACTIVE-40 to 850.65 | 1kuVQFN (RGE) | 24 View 250 Download CAD Format for this Symbol 
MSP430F2101TDGVACTIVE-40 to 1050.70 | 1kuTVSOP (DGV) | 20  90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2101TDGVRACTIVE-40 to 1050.70 | 1kuTVSOP (DGV) | 20  2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2101TDWACTIVE-40 to 1050.70 | 1kuSOIC (DW) | 20 View 25 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2101TDWRACTIVE-40 to 1050.70 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2101TPWACTIVE-40 to 1050.70 | 1kuTSSOP (PW) | 20 View 70 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2101TPWRACTIVE-40 to 1050.70 | 1kuTSSOP (PW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2101TRGERACTIVE-40 to 1050.70 | 1kuVQFN (RGE) | 24 View 3000 Download CAD Format for this Symbol Purchase Samples
MSP430F2101TRGETACTIVE-40 to 1050.75 | 1kuVQFN (RGE) | 24 View 250 Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:51 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksMSP430F2101IDGV
AmericasRochester Electronics 160
EuropeEBV Elektronik 360
WorldwideDigiKey 170
TI Lead Time*: 20 WeeksMSP430F2101IDGVR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMSP430F2101IDW
AmericasRochester Electronics 704
AsiaWPI 50
EuropeCompel 19
WorldwideDigiKey  Available
Mouser Electronics 156
TI Lead Time*: 20 WeeksMSP430F2101IDWR
AmericasRochester Electronics >1k
EuropeCompel >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksMSP430F2101IPW
AmericasArrow 11
Newark 350
AsiaFarnell Asia 342
WPI 140
EuropeCompel 490
Farnell 342
WorldwideDigiKey 350
Mouser Electronics >1k
TI Lead Time*: 20 WeeksMSP430F2101IPWR
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMSP430F2101IRGER
None Reported
View Distributors
TI Lead Time*: 18 WeeksMSP430F2101IRGET
AsiaFarnell Asia 15
WPI 250
EuropeArrow Southern Europe >1k
Farnell 15
TI Lead Time*: 14 WeeksMSP430F2101TDGV
AsiaWPI 175
WorldwideDigiKey  Available
Mouser Electronics 330
TI Lead Time*: 20 WeeksMSP430F2101TDGVR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksMSP430F2101TDW
AsiaWPI 52
WorldwideDigiKey  Available
Mouser Electronics 325
TI Lead Time*: 20 WeeksMSP430F2101TDWR
WorldwideDigiKey 338
TI Lead Time*: 18 WeeksMSP430F2101TPW
None Reported
View Distributors
TI Lead Time*: 18 WeeksMSP430F2101TPWR
AmericasAvnet >1k
TI Lead Time*: 18 WeeksMSP430F2101TRGER
None Reported
View Distributors
TI Lead Time*: 16 WeeksMSP430F2101TRGET
AsiaWPI 250
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F2101IDGV RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2101IDGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2101IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2101IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2101IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2101IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2101IRGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2101IRGET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2101TDGV RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2101TDGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2101TDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2101TDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2101TPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2101TPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2101TRGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2101TRGET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F2101 Help

Datasheet

User Guides

White Papers

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 20- and 28-Pin Target board and USB ProgrammerMSP-FET430U28Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 OTP & UV-EPROM Serial ProgrammerMSP-PRGS430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
MSP430F12X/F11X2/F12X2 Flash Emulation ToolMSP-FET430P120Texas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
FlashPro430 Flash ProgrammerMSP430-3P-ELPRO-FLASHPRO430-PGRTElprotronic Inc.Development Tools
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F2001 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2111 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2131 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2112 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 256B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2121 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2002 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F5418 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here