MSP430F2121 Status: ACTIVE

16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 MSP430F2101 MSP430F2111 MSP430F2121MSP430F2131 
Frequency(MHz)16  16  16  16  
Flash1 KB  2 KB  4 KB  8 KB  
RAM128 B  128 B  256 B  256 B  
GPIO16  16  16  16  
Pin/Package20SOIC, 20TSSOP, 20TVSOP, 24VQFN  20SOIC, 20TSSOP, 20TVSOP, 24VQFN  20SOIC, 20TSSOP, 20TVSOP, 24VQFN  20SOIC, 20TSSOP, 24VQFN, 20TVSOP  
ADCSlope  Slope  Slope  Slope  
Other Integrated PeripheralsAnalog Comparator  Analog Comparator  Analog Comparator  Analog Comparator  
InterfaceTimer UART  Timer UART  Timer UART  Timer UART  
Timers1 Watchdog/Interval, 1 16-bit (3CCR)  1 Watchdog/Interval, 1 16-bit (3CCR)  1 Watchdog/Interval, 1 16-bit (3CCR)  1 Watchdog/Interval, 1 16-bit (3CCR)  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F2131: 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator
  • MSP430F2132: 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI
  • MSP430F2122: 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI
  • SN74LVC1G125: Single Bus Buffer Gate With 3-State Outputs
  • TPD2E001: Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces
  • SN74LVC1G04: Single Inverter

More Related Products

Product Information

Features

  • Low Supply Voltage Range 1.8 V to 3.6 V
  • Ultralow-Power Consumption
    • Active Mode: 250 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.7 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Ultrafast Wake-Up From Standby Mode in less than 1 µs
  • 16-Bit RISC Architecture, 62.5 ns Instruction Cycle Time
  • Basic Clock Module Configurations:
    • Internal Frequencies up to 16MHz with 4 calibrated Frequencies to ±1%
    • 32-kHz Crystal
    • High-Frequency Crystal up to 16MHz
    • Resonator
    • External Clock Source
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator for Analog Signal Compare Function or Slope A/D Conversion
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On Chip Emulation Module
  • Family Members Include:
         MSP430F2101: 1KB + 256B Flash Memory 128B RAM
         MSP430F2111: 2KB + 256B Flash Memory 128B RAM
         MSP430F2121: 4KB + 256B Flash Memory 256B RAM
         MSP430F2131: 8KB + 256B Flash Memory 256B RAM

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1µs.

The MSP430x21x1 series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer, versatile analog comparator and sixteen I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F2121IDGVACTIVE-40 to 850.90 | 1kuTVSOP (DGV) | 20  90 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2121IDGVRACTIVE-40 to 850.90 | 1kuTVSOP (DGV) | 20  2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2121IDWACTIVE-40 to 850.90 | 1kuSOIC (DW) | 20 View 25 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2121IDWRACTIVE-40 to 850.90 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2121IPWACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 20 View 70 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2121IPWRACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2121IRGERACTIVE-40 to 850.90 | 1kuVQFN (RGE) | 24 View 3000 Download CAD Format for this Symbol Purchase Samples
MSP430F2121IRGETACTIVE-40 to 850.95 | 1kuVQFN (RGE) | 24 View 250 Download CAD Format for this Symbol 
MSP430F2121TDGVACTIVE-40 to 1050.99 | 1kuTVSOP (DGV) | 20  90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2121TDGVRACTIVE-40 to 1050.99 | 1kuTVSOP (DGV) | 20  2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2121TDWACTIVE-40 to 1050.99 | 1kuSOIC (DW) | 20 View 25 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2121TDWRACTIVE-40 to 1050.99 | 1kuSOIC (DW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2121TPWACTIVE-40 to 1050.99 | 1kuTSSOP (PW) | 20 View 70 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2121TPWRACTIVE-40 to 1050.99 | 1kuTSSOP (PW) | 20 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2121TRGERACTIVE-40 to 1050.99 | 1kuVQFN (RGE) | 24 View 3000 Download CAD Format for this Symbol Purchase Samples
MSP430F2121TRGETACTIVE-40 to 1050.95 | 1kuVQFN (RGE) | 24 View 250 Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:53 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksMSP430F2121IDGV
AmericasNewark 100
Rochester Electronics 270
AsiaFarnell Asia 179
WPI 42
EuropeFarnell 179
TI Lead Time*: 20 WeeksMSP430F2121IDGVR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksMSP430F2121IDW
AmericasRochester Electronics 250
EuropeCompel 152
WorldwideMouser Electronics 300
TI Lead Time*: 20 WeeksMSP430F2121IDWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksMSP430F2121IPW
EuropeCompel 15
TI Lead Time*: 20 WeeksMSP430F2121IPWR
None Reported
View Distributors
TI Lead Time*: 18 WeeksMSP430F2121IRGER
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksMSP430F2121IRGET
AmericasAvnet >1k
AsiaWPI 395
WorldwideDigiKey 640
TI Lead Time*: 20 WeeksMSP430F2121TDGV
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksMSP430F2121TDGVR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksMSP430F2121TDW
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMSP430F2121TDWR
WorldwideDigiKey 66
TI Lead Time*: 18 WeeksMSP430F2121TPW
AmericasArrow 20
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMSP430F2121TPWR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksMSP430F2121TRGER
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksMSP430F2121TRGET
AsiaWPI 183
WorldwideDigiKey 45
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F2121IDGV RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2121IDGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2121IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2121IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2121IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2121IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2121IRGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2121IRGET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2121TDGV RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2121TDGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2121TDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2121TDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2121TPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2121TPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
MSP430F2121TRGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2121TRGET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F2121 Help

Datasheet

User Guides

White Papers

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 20- and 28-Pin Target board and USB ProgrammerMSP-FET430U28Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 OTP & UV-EPROM Serial ProgrammerMSP-PRGS430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
MSP430F12X/F11X2/F12X2 Flash Emulation ToolMSP-FET430P120Texas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
FlashPro430 Flash ProgrammerMSP430-3P-ELPRO-FLASHPRO430-PGRTElprotronic Inc.Development Tools
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F2131 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2012 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2001 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2111 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2011 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F1232 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, 10 bit ADC, 1 USART MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F2112 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 256B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here