MSP430F2274 Status: ACTIVE

16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM


      
         
Alert me about changes<br/>to this product

 MSP430F2232 MSP430F2234 MSP430F2252 MSP430F2254 MSP430F2272 MSP430F2274
Frequency(MHz)16  16  16  16  16  16  
Flash8 KB  8 KB  16 KB  16 KB  32 KB  32 KB  
RAM512 B  512 B  512 B  512 B  1 KB  1 KB  
GPIO32  32  32  32  32  32  
Pin/Package38TSSOP, 40QFN  38TSSOP, 40QFN  38TSSOP, 40QFN  38TSSOP, 40QFN  38TSSOP, 40QFN  38TSSOP, 40QFN  
ADC10-Bit SAR  10-Bit SAR  10-Bit SAR  10-Bit SAR  10-Bit SAR  10-Bit SAR  
Other Integrated Peripherals 2 Op Amp   2 Op Amp   2 Op Amp  
Interface1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)  1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)  1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)  1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)  1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)  1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)  
Timers1 Watchdog/Interval, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 16-bit (3CCR)  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of MSP430F2274

Version Part Number Definition
Enhanced Product MSP430F2274-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • MSP430F2013: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C
  • MSP430F2272: 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM
  • MSP430F2132: 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • CC430F6137: 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi

More Related Products

Product Information

Features

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 270 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.7 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Ultrafast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations:
    • Internal Frequencies up to 16 MHz With
      Four Calibrated Frequencies to ±1%
    • Internal Very-Low-Power Low-Frequency Oscillator
    • 32-kHz Crystal
    • High-Frequency Crystal up to 16 MHz
    • Resonator
    • External Digital Clock Source
    • External Resistor
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Three Capture/Compare Registers
  • Universal Serial Communication Interface
    • Enhanced UART Supporting Auto-Baudrate Detection (LIN)
    • IrDA Encoder and Decoder

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430x22xx series is an ultralow-power mixed signal microcontroller with two built-in 16-bit timers, a universal serial communication interface, 10-bit A/D converter with integrated reference and data transfer controller (DTC), two general-purpose operational amplifiers in the MSP430x22x4 devices, and 32 I/O pins.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F2274IDAACTIVE-40 to 852.45 | 1kuTSSOP (DA) | 38 View 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2274IDARACTIVE-40 to 852.45 | 1kuTSSOP (DA) | 38 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2274IRHARACTIVE-40 to 852.45 | 1kuQFN (RHA) | 40 View 2500 Download CAD Format for this Symbol Purchase Samples
MSP430F2274IRHATACTIVE-40 to 852.50 | 1kuQFN (RHA) | 40 View 250 Download CAD Format for this Symbol 
MSP430F2274TDAACTIVE-40 to 1052.70 | 1kuTSSOP (DA) | 38 View 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2274TDARACTIVE-40 to 1052.70 | 1kuTSSOP (DA) | 38 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2274TRHARACTIVE-40 to 1052.70 | 1kuQFN (RHA) | 40 View 2500 Download CAD Format for this Symbol Purchase Samples
MSP430F2274TRHATACTIVE-40 to 1052.75 | 1kuQFN (RHA) | 40 View 250 Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:50 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksMSP430F2274IDA
AmericasRochester Electronics >1k
EuropeAvnet-SILICA 70
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksMSP430F2274IDAR
AsiaWPI >1k
WorldwideDigiKey 657
Mouser Electronics 21
TI Lead Time*: 18 WeeksMSP430F2274IRHAR
None Reported
View Distributors
TI Lead Time*: 18 WeeksMSP430F2274IRHAT
AsiaFarnell Asia 10
WPI 16
TI Lead Time*: 18 WeeksMSP430F2274TDA
AsiaFarnell Asia 7
EuropeFarnell 2
WorldwideDigiKey  Available
Mouser Electronics 5
TI Lead Time*: 18 WeeksMSP430F2274TDAR
AsiaWPI >1k
WorldwideDigiKey 217
TI Lead Time*: 16 WeeksMSP430F2274TRHAR
None Reported
View Distributors
TI Lead Time*: 16 WeeksMSP430F2274TRHAT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F2274IDA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2274IDAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2274IRHAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F2274IRHAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F2274TDA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2274TDAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430F2274TRHAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F2274TRHAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F2274 Help

Datasheet

User Guides

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 2.4-GHz Wireless Target BoardEZ430-RF2500TTexas InstrumentsDevelopment Boards/EVMs
MSP430 38-Pin Target board and USB ProgrammerMSP-FET430U38Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 Solar Energy Harvesting Development ToolEZ430-RF2500-SEHTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 Wireless Development ToolEZ430-RF2500Texas InstrumentsDevelopment Boards/EVMs
PaLFI, Passive Low Frequency Evaluation Kit TMS37157EZ430-TMS37157Texas InstrumentsDevelopment Boards/EVMs
Z-Accel Demonstration KitEZ430-RF2480Texas InstrumentsDevelopment Boards/EVMs
MSP430 868/915MHZ Wireless Target BoardMSP430-3P-AWGH-AMB8423-DEVBDAmber Wireless GmbHDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
FlashPro430 Flash ProgrammerMSP430-3P-ELPRO-FLASHPRO430-PGRTElprotronic Inc.Development Tools
SmartRF Flash ProgrammerFLASH-PROGRAMMERTexas InstrumentsSoftware Tools
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2272 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2232 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2012 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2274-EP 16-bit Ultra-Low-Power Micro controller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F149 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F2254 16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC430F6137 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver MSP430™16-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC430F5137 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series TI customers also evaluated this product.
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2480A1 Z-Accel 2.4 GHz ZigBee Processor (formerly CCZACC06A1) Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
MSP430F5529 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for MSP430F2274:

View All Tags

Other Support



Click Here