MSP430F235 Status: ACTIVE

16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 2KB RAM, 12-Bit ADC, USCI, HW Multiplier


      
         
Alert me about changes<br/>to this product

 MSP430F233 MSP430F235
Frequency(MHz)16  16  
Flash8 KB  16 KB  
RAM1 KB  2 KB  
GPIO48  48  
Pin/Package64LQFP, 64VQFN  64LQFP, 64VQFN  
ADC12-bit SAR  12-bit SAR  
Other Integrated PeripheralsAnalog Comparator, Hardware Multiplier, SVS  Analog Comparator, Hardware Multiplier, SVS  
Interface1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)  1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)  
Timers1 Watchdog/Interval, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 16-bit (3CCR)  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F247: 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier
  • MSP430F2132: 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI
  • MSP430F2013: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
  • MSP430F5418: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi

More Related Products

Product Information

Features

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 270 µA at 1 MHz, 2.2 V
    • Standby Mode (VLO): 0.3 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Ultra-Fast Wake-Up From Standby Mode in
    Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns
    Instruction Cycle Time
  • Basic Clock Module Configurations:
    • Internal Frequencies up to 16 MHz
    • Internal Very Low-Power LF Oscillator
    • 32-kHz Crystal
    • Internal Frequencies up to 16 MHz With
      Four Calibrated Frequencies to ±1%
    • Resonator
    • External Digital Clock Source
    • External Resistor
  • 12-Bit Analog-to-Digital (A/D) Converter
    With Internal Reference, Sample-and-Hold,
    and Autoscan Feature
  • 16-Bit Timer_A With Three
    Capture/Compare Registers
  • 16-Bit Timer_B With Seven
    Capture/Compare With Shadow Registers
  • Four Universal Serial Communication Interfaces (USCI)
    • USCI_A0 and USCI_A1

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultra-low power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F23x/24x(1)/2410 series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter (not MSP430F24x1), a comparator, four (two in MSP430F23x) universal serial communication interface (USCI) modules, and up to 48 I/O pins.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
MSP430F235TPMACTIVE-40 to 1052.60 | 1kuLQFP (PM) | 64 View 160 Download CAD Format for this SymbolPurchase Samples
MSP430F235TPMRACTIVE-40 to 1052.60 | 1kuLQFP (PM) | 64 View 1000 Download CAD Format for this Symbol
MSP430F235TRGCRACTIVE-40 to 1052.60 | 1kuVQFN (RGC) | 64 View 2500 Download CAD Format for this Symbol
MSP430F235TRGCTACTIVE-40 to 1052.65 | 1kuVQFN (RGC) | 64 View 250 Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:51 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 23 WeeksMSP430F235TPM
AmericasArrow >1k
EuropeArrow Northern Europe 320
Compel 320
TI Lead Time*: 23 WeeksMSP430F235TPMR
AsiaWPI 509
TI Lead Time*: 18 WeeksMSP430F235TRGCR
None Reported
View Distributors
TI Lead Time*: 18 WeeksMSP430F235TRGCT
AmericasNewark 6
AsiaWPI 37
EuropeSpoerle 500
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F235TPM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F235TPMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F235TRGCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F235TRGCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F235 Help

Datasheet

Application Notes

User Guides

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 64-Pin Target boardMSP-TS430PM64Texas InstrumentsDevelopment Boards/EVMs
MSP430 64-Pin Target board and USB ProgrammerMSP-FET430U64Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
FlashPro430 Flash ProgrammerMSP430-3P-ELPRO-FLASHPRO430-PGRTElprotronic Inc.Development Tools
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F247 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2350 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 2048B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F233 16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 1KB RAM, 12-Bit ADC, USCI, HW Multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F5418 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here