MSP430F2416 Status: ACTIVE

16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 MSP430F2416MSP430F2417 MSP430F2418 MSP430F2419 
Frequency(MHz)16  16  16  16  
Flash92 KB  92 KB  116 KB  120 KB  
RAM4 KB  8 KB  8 KB  4 KB  
GPIO48, 64  48, 64  48, 64  48, 64  
Pin/Package113BGA MICROSTAR JUNIOR, 64LQFP, 80LQFP  113BGA MICROSTAR JUNIOR, 64LQFP, 80LQFP  113BGA MICROSTAR JUNIOR, 64LQFP, 80LQFP  113BGA MICROSTAR JUNIOR, 64LQFP, 80LQFP  
ADC12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  
Other Integrated PeripheralsAnalog Comparator,Hardware Multiplier,SVS  Analog Comparator,Hardware Multiplier,SVS  Analog Comparator,Hardware Multiplier,SVS  Analog Comparator,Hardware Multiplier,SVS  
Interface2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  
End Equipment OptimizedZigBee/RF  ZigBee/RF  ZigBee/RF  ZigBee/RF  
Timers1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F2419: 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier
  • MSP430F2618: 16-Bit Ultra-Low-Power MCU, 116kB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA
  • MSP430F2410: 16-bit Ultra-Low-Power Microcontroller, 56KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
  • MSP430F5418: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi

More Related Products

Product Information

Features

  • Low Supply Voltage Range, 1.8 V to 3.6 V
  • Ultra-Low Power Consumption:
    • Active Mode: 365 µA at 1 MHz, 2.2 V
    • Standby Mode (VLO): 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Three-Channel Internal DMA
  • 12-Bit Analog-to-Digital (A/D) Converter With Internal Reference,
    Sample-and-Hold, and Autoscan Feature
  • Dual 12-Bit Digital-to-Analog (D/A)
    Converters With Synchronization
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Four Universal Serial Communication Interfaces (USCIs)
    • USCI_A0 and USCI_A1
      • Enhanced UART Supporting Auto-Baudrate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1
      • I2C™
      • Synchronous SPI
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Brownout Detector
  • Bootstrap Loader
  • Serial Onboard Programming, No External Programming Voltage Needed
    Programmable Code Protection by Security Fuse
  • Family Members Include:
    • MSP430F2416
      92KB+256B Flash Memory, 4KB RAM
    • MSP430F2417
      92KB+256B Flash Memory, 8KB RAM
    • MSP430F2418
      116KB+256B Flash Memory, 8KB RAM
    • MSP430F2419
      120KB+256B Flash Memory, 4KB RAM
    • MSP430F2616
      92KB+256B Flash Memory, 4KB RAM
    • MSP430F2617
      92KB+256B Flash Memory, 8KB RAM
    • MSP430F2618
      116KB+256B Flash Memory, 8KB RAM
    • MSP430F2619
      120KB+256B Flash Memory, 4KB RAM
  • Available in 80-Pin Quad Flat Pack (QFP), 64-Pin QFP,
    and 113-Pin Ball Grid Array (BGA) (See Available Options)
  • For Complete Module Descriptions, See the MSP430x2xx Family User’s Guide, Literature Number SLAU144

The MSP430F241x devices are identical to the MSP430F261x devices,with the exception that the DAC12modules and the DMA controller are not implemented.
I2C is a registered trademark of Philips Incorporated.

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portablemeasurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F261x/241x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, a comparator, dual 12-bit D/A converters, four universal serial communication interface (USCI) modules, DMA, and up to 64 I/O pins. The MSP430F241x devices are identical to the MSP430F261x devices, with the exception that the DAC12 and the DMA modules are not implemented. Typical applications include sensor systems, industrial control applications, hand-held meters, etc.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F2416TPMACTIVE-40 to 1054.70 | 1kuLQFP (PM) | 64 View 160 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2416TPMRACTIVE-40 to 1054.70 | 1kuLQFP (PM) | 64 View 1000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2416TPNACTIVE-40 to 1054.70 | 1kuLQFP (PN) | 80 View 119 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2416TPNRACTIVE-40 to 1054.70 | 1kuLQFP (PN) | 80 View 1000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2416TZQWACTIVE-40 to 1054.80 | 1kuBGA MICROSTAR JUNIOR (ZQW) | 113  250  Purchase Samples
MSP430F2416TZQWRACTIVE-40 to 1054.80 | 1kuBGA MICROSTAR JUNIOR (ZQW) | 113  2500  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:44 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 23 WeeksMSP430F2416TPM
None Reported
View Distributors
TI Lead Time*: 23 WeeksMSP430F2416TPMR
AsiaWPI 36
TI Lead Time*: 23 WeeksMSP430F2416TPN
AmericasNewark 100
AsiaFarnell Asia 20
EuropeFarnell 20
WorldwideDigiKey  Available
Mouser Electronics 47
TI Lead Time*: 23 WeeksMSP430F2416TPNR
AsiaWPI 919
WorldwideDigiKey 408
TI Lead Time*: 6 WeeksMSP430F2416TZQW
AsiaWPI 189
WorldwideDigiKey  Available
TI Lead Time*: 6 WeeksMSP430F2416TZQWR
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F2416TPM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F2416TPMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F2416TPN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F2416TPNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F2416TZQW RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
MSP430F2416TZQWR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F2416 Help

Datasheet

Application Notes

User Guides

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 64-Pin Target boardMSP-TS430PM64Texas InstrumentsDevelopment Boards/EVMs
MSP430 64-Pin Target board and USB ProgrammerMSP-FET430U64Texas InstrumentsDevelopment Boards/EVMs
MSP430 80-Pin Target board and USB ProgrammerMSP-FET430U80Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
FlashPro430 Flash ProgrammerMSP430-3P-ELPRO-FLASHPRO430-PGRTElprotronic Inc.Development Tools
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F2419 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2618 16-Bit Ultra-Low-Power MCU, 116kB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2410 16-bit Ultra-Low-Power Microcontroller, 56KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F149 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F5418 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here