Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
Basic Clock Module Configurations:
Internal Frequencies up to 16 MHz
Internal Very Low Power LF Oscillator
32-kHz Crystal (40°C to 105°C only)
Internal Frequencies up to 16 MHz With Four Calibrated Frequencies to .1%
Resonator
External Digital Clock Source
External Resistor
12-Bit Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan Feature
16-Bit Timer_A With Three Capture/Compare Registers
16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
Four Universal Serial Communication Interfaces (USCI)
USCI_A0 and USCI_A1
Enhanced UART Supporting Auto-Baudrate Detection
IrDA Encoder and Decoder
Synchronous SPI
USCI_B0 and USCI_B1
I2C
Synchronous SPI
On-Chip Comparator
Supply Voltage Supervisor/Monitor With Programmable Level Detection
Brownout Detector
Bootstrap Loader
Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
Family Members Include:
MSP430F249 60KB+256B Flash Memory, 2KB RAM
Available in 64-Pin QFP Package (See Available Options)
For Complete Module Descriptions, See MSP430x2xx Family Users Guide, Literature Number SLAU144
The MSP430F24x1 devices are identical to the MSP430F24x devices, with the exception that the ADC12 module is not implemented.
I2C is a registered trademark of NXP Semiconductors.
Description
The Texas Instruments MSP430 family of ultra-low power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.
The MSP430F249 series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, a comparator, four universal serial communication interface (USCI) modules, and up to 48 I/O pins. Typical applications include sensor systems, industrial control applications, hand-held meters, etc.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:41 AM GMT, 06 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.