MSP430F2616 Status: ACTIVE

16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 MSP430F2616MSP430F2617 MSP430F2618 MSP430F2619 
Frequency(MHz)16  16  16  16  
Flash92 KB  92 KB  116 KB  120 KB  
RAM4 KB  8 KB  8 KB  4 KB  
GPIO48, 64  48, 64  48, 64  48, 64  
Pin/Package113BGA MICROSTAR JUNIOR, 64LQFP, 80LQFP  113BGA MICROSTAR JUNIOR, 64LQFP, 80LQFP  113BGA MICROSTAR JUNIOR, 64LQFP, 80LQFP  113BGA MICROSTAR JUNIOR, 64LQFP, 80LQFP  
ADC12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  
Other Integrated Peripherals2 DAC 12,Analog Comparator,DMA, Hardware Multiplier,SVS  2 DAC 12,Analog Comparator,DMA, Hardware Multiplier,SVS  2 DAC 12,Analog Comparator,DMA, Hardware Multiplier,SVS  2 DAC 12,Analog Comparator,DMA, Hardware Multiplier,SVS  
Interface2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  
End Equipment OptimizedWireless Sensor Networking  ZigBee/RF  ZigBee/RF  Wireless Sensor Networking  
Timers1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F2619: 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA
  • MSP430F2618: 16-Bit Ultra-Low-Power MCU, 116kB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA
  • MSP430F2617: 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA
  • MSP430F5529: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY
  • CC430F5137: 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI
  • MSP430F5418: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi

More Related Products

Product Information

Features

  • Low Supply Voltage Range, 1.8 V to 3.6 V
  • Ultra-Low Power Consumption:
    • Active Mode: 365 µA at 1 MHz, 2.2 V
    • Standby Mode (VLO): 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Three-Channel Internal DMA
  • 12-Bit Analog-to-Digital (A/D) Converter With Internal Reference,
    Sample-and-Hold, and Autoscan Feature
  • Dual 12-Bit Digital-to-Analog (D/A)
    Converters With Synchronization
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Four Universal Serial Communication Interfaces (USCIs)
    • USCI_A0 and USCI_A1
      • Enhanced UART Supporting Auto-Baudrate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1
      • I2C™

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portablemeasurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F261x/241x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, a comparator, dual 12-bit D/A converters, four universal serial communication interface (USCI) modules, DMA, and up to 64 I/O pins.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430F2616TPMACTIVE-40 to 1055.85 | 1kuLQFP (PM) | 64 View 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2616TPMRACTIVE-40 to 1055.85 | 1kuLQFP (PM) | 64 View 1000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2616TPNACTIVE-40 to 1055.85 | 1kuLQFP (PN) | 80 View 119 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430F2616TPNRACTIVE-40 to 1055.85 | 1kuLQFP (PN) | 80 View 1000 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430F2616TZQWACTIVE-40 to 1055.95 | 1kuBGA MICROSTAR JUNIOR (ZQW) | 113  250  Purchase Samples
MSP430F2616TZQWRACTIVE-40 to 1055.95 | 1kuBGA MICROSTAR JUNIOR (ZQW) | 113  2500  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:51 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 23 WeeksMSP430F2616TPM
AsiaFarnell Asia 100
EuropeFarnell 100
WorldwideDigiKey  Available
TI Lead Time*: 23 WeeksMSP430F2616TPMR
AsiaWPI 800
WorldwideDigiKey 317
TI Lead Time*: 23 WeeksMSP430F2616TPN
WorldwideMouser Electronics 49
TI Lead Time*: 23 WeeksMSP430F2616TPNR
AsiaWPI 895
TI Lead Time*: 6 WeeksMSP430F2616TZQW
AmericasAvnet 45
AsiaWPI 184
WorldwideDigiKey  Available
TI Lead Time*: 6 WeeksMSP430F2616TZQWR
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F2616TPM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F2616TPMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F2616TPN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F2616TPNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F2616TZQW RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
MSP430F2616TZQWR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F2616 Help

Datasheet

Application Notes

User Guides

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 64-Pin Target boardMSP-TS430PM64Texas InstrumentsDevelopment Boards/EVMs
MSP430 64-Pin Target board and USB ProgrammerMSP-FET430U64Texas InstrumentsDevelopment Boards/EVMs
MSP430 80-Pin Target boardMSP-TS430PN80Texas InstrumentsDevelopment Boards/EVMs
MSP430 80-Pin Target board and USB ProgrammerMSP-FET430U80Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
FlashPro430 Flash ProgrammerMSP430-3P-ELPRO-FLASHPRO430-PGRTElprotronic Inc.Development Tools
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F2619 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2618 16-Bit Ultra-Low-Power MCU, 116kB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2617 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2410 16-bit Ultra-Low-Power Microcontroller, 56KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F5529 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
CC430F5137 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series TI customers also evaluated this product.
MSP430F5418 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
SN74LV4051A 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TLV1117 Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here