16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
Three-Channel Internal DMA
12-Bit Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan Feature
Dual 12-Bit Digital-to-Analog (D/A) Converters With Synchronization
16-Bit Timer_A With Three Capture/Compare Registers
16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
On-Chip Comparator
Four Universal Serial Communication Interfaces (USCIs)
USCI_A0 and USCI_A1
Enhanced UART Supporting Auto-Baudrate Detection
IrDA Encoder and Decoder
Synchronous SPI
USCI_B0 and USCI_B1
I2C
Synchronous SPI
Supply Voltage Supervisor/Monitor With Programmable Level Detection
Brownout Detector
Bootstrap Loader
Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
Family Members Include:
MSP430F2416 92KB+256B Flash Memory, 4KB RAM
MSP430F2417 92KB+256B Flash Memory, 8KB RAM
MSP430F2418 116KB+256B Flash Memory, 8KB RAM
MSP430F2419 120KB+256B Flash Memory, 4KB RAM
MSP430F2616 92KB+256B Flash Memory, 4KB RAM
MSP430F2617 92KB+256B Flash Memory, 8KB RAM
MSP430F2618 116KB+256B Flash Memory, 8KB RAM
MSP430F2619 120KB+256B Flash Memory, 4KB RAM
Available in 80-Pin Quad Flat Pack (QFP), 64-Pin QFP, and 113-Pin Ball Grid Array (BGA) (See Available Options)
For Complete Module Descriptions, See the MSP430x2xx Family Users Guide, Literature Number SLAU144
The MSP430F241x devices are identical to the MSP430F261x devices,with the exception that the DAC12modules and the DMA controller are not implemented. I2C is a registered trademark of Philips Incorporated.
Description
The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portablemeasurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.
The MSP430F261x/241x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, a comparator, dual 12-bit D/A converters, four universal serial communication interface (USCI) modules, DMA, and up to 64 I/O pins. The MSP430F241x devices are identical to the MSP430F261x devices, with the exception that the DAC12 and the DMA modules are not implemented. Typical applications include sensor systems, industrial control applications, hand-held meters, etc.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:41 AM GMT, 06 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.