|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The Texas InstrumentsMSP430 family of ultra-low power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs. The MSP430F42xA series are microcontroller configurations with three independent 16-bit sigma-delta A/D converters, each with an integrated differential programmable gain amplifier input stage. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| MSP430F423AIPM | ACTIVE | -40 to 85 | 4.05 | 1ku | LQFP (PM) | 64 | View | 160 | Purchase Samples |
| MSP430F423AIPMR | ACTIVE | -40 to 85 | 4.05 | 1ku | LQFP (PM) | 64 | View | 1000 | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:52 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksMSP430F423AIPM | |||
| Americas | Newark | 74 | |
| Asia | Farnell Asia | 217 | |
| Europe | Farnell | 177 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 159 | ||
| TI Lead Time*: 23 WeeksMSP430F423AIPMR | |||
| Asia | WPI | 916 | |
| Worldwide | DigiKey | 413 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MSP430F423AIPM | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| MSP430F423AIPMR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MSP430F423A 
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| MSP430 64-Pin Target board | MSP-TS430PM64 | Texas Instruments | Development Boards/EVMs |
| MSP430 64-Pin Target board and USB Programmer | MSP-FET430U64 | Texas Instruments | Development Boards/EVMs |
| MSP430 In-System Gang Programmer | MSP-GANG430 | Texas Instruments | Development Boards/EVMs |
| MSP430 OTP & UV-EPROM Serial Programmer | MSP-PRGS430 | Texas Instruments | Development Boards/EVMs |
| MSP430 Parallel Port Debugging Interface | MSP-FET430PIF | Texas Instruments | Development Boards/EVMs |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Texas Instruments | Development Boards/EVMs |
| MSP430FG4618/F2013 Experimenter Board | MSP-EXP430FG4618 | Texas Instruments | Development Boards/EVMs |
| IAR Embedded Workbench KickStart - Free IDE | IAR-KICKSTART | Texas Instruments | Development Platforms |
| dotstack (Bluetooth software stack) | MSP430-3P-CDI-CDBT700-OTHR | CandleDragon Inc. | Other |
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| MSP430F425A | 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, Sigma-Delta ADC, 128 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F2013 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| MSP430F427A | 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1KB RAM, Sigma-Delta ADC, 128 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F423 | 16-bit Ultra-Low-Power Microcontroller , 8KB Flash, 256B RAM, Sigma-Delta ADC, 128 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430FG4618 | 16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F4250 | 16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F427 | 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1KB RAM, Sigma-Delta ADC, 128 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F47163 | 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 3 Sigma-Delta ADCs, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F47166 | 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 6 Sigma-Delta ADCs, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F233 | 16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 1KB RAM, 12-Bit ADC, USCI, HW Multiplier | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| CC430F6137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver | MSP43016-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |
| MSP430F5418 | 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number