MSP430F4491 Status: ACTIVE

16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, Comparator, 2 USARTs, HW Multiplier, 160 Seg LCD


      
         
Alert me about changes<br/>to this product

 MSP430F435 MSP430F4351 MSP430F436 MSP430F4361 MSP430F437 MSP430F4371 MSP430F447 MSP430F448 MSP430F4481 MSP430F449 MSP430F4491
Frequency(MHz)8  8  8  8  8  8  8  8  8  8  8  
Flash16 KB  16 KB  24 KB  24 KB  32 KB  32 KB  32 KB  48 KB  48 KB  60 KB  60 KB  
RAM512 B  512 B  1 KB  1 KB  1 KB  1 KB  1 KB  2 KB  2 KB  2 KB  2 KB  
GPIO48  48  48  48  48  48  48  48  48  48  48  
Pin/Package100LQFP, 80LQFP  100LQFP, 80LQFP  100LQFP, 80LQFP  100LQFP, 80LQFP  100LQFP, 80LQFP  100LQFP, 80LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  
LCD Segments128, 160  128, 160  128, 160  128, 160  128, 160  128, 160  160  160  160  160  160  
ADC12-bit SAR   12-bit SAR   12-bit SAR   12-bit SAR  12-bit SAR   12-bit SAR   
Other Integrated PeripheralsAnalog Comparator, SVS  Analog Comparator, SVS  Analog Comparator, SVS  Analog Comparator, SVS  Analog Comparator, SVS  Analog Comparator, SVS  Analog Comparator, Hardware Multiplier, SVS  Analog Comparator, Hardware Multiplier, SVS  Analog Comparator,Hardware Multiplier,SVS  Analog Comparator, Hardware Multiplier, SVS  Analog Comparator,Hardware Multiplier,SVS  
End Equipment Optimized        Gas Meter   Gas Meter  
Interface1 USART (SPI or UART)  1 USART (SPI or UART)  1 USART (SPI or UART)  1 USART (SPI or UART)  1 USART (SPI or UART)  1 USART (SPI or UART)  2 USART (SPI or UART)  2 USART (SPI or UART)  2 USART (SPI or UART)  2 USART (SPI or UART)  2 USART (SPI or UART)  
Timers1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 8-bit, 1 16-bit (3CCR), 1 16-bit (7CCR)  1 Watchdog/Interval, 2 8-bit, 1 16-bit (3CCR), 1 16-bit (7CCR)  1 16-bit (3CCR),1 16-bit (7CCR),1 Watchdog/Interval,2 8-bit  1 Watchdog/Interval, 2 8-bit, 1 16-bit (3CCR), 1 16-bit (7CCR)  1 16-bit (3CCR),1 16-bit (7CCR),1 Watchdog/Interval,2 8-bit  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F449: 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD
  • MSP430F4481: 16-Bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, Comparator, 2 USARTs, HW Multiplier, 160 Seg LCD
  • MSP430F46161: 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, Comparator, DMA, 160 Seg LCD

Product Information

Features

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 280 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • 12-Bit A/D Converter With Internal Reference, Sample-and-Hold and
    Autoscan Feature
  • 16-Bit Timer_B With Three(1) or Seven(2) Capture/Compare-With-Shadow Registers
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator
  • Serial Communication Interface (USART), Select Asynchronous UART or
    Synchronous SPI by Software:
    • Two USARTs (USART0, USART1)(1)
    • One USART (USART0)(2)
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Onboard Programming, No External Programming Voltage Needed
    Programmable Code Protection by Security Fuse
  • Integrated LCD Driver for up to 160 Segments
  • Bootstrap Loader

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than
6 µs.

The MSP430x43x(1) and the MSP430x44x(1) series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter (not implemented on the MSP430F43x1 and MSP430F44x1 devices), one or two universal serial synchronous/asynchronous communication interfaces (USART), 48 I/O pins, and a liquid crystal driver (LCD) with up to 160 segments.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
MSP430F4491IPZACTIVE-40 to 854.85 | 1kuLQFP (PZ) | 100 90Purchase Samples
MSP430F4491IPZRACTIVE-40 to 854.85 | 1kuLQFP (PZ) | 100 1000Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:51 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 23 WeeksMSP430F4491IPZ
None Reported
View Distributors
TI Lead Time*: 23 WeeksMSP430F4491IPZR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F4491IPZ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430F4491IPZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F4491 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F4481 16-Bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, Comparator, 2 USARTs, HW Multiplier, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F46161 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, Comparator, DMA, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here