|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than The MSP430x461x(1) series are microcontroller configurations with two 16-bit timers, a high-performance 12-bit A/D converter (MSP430x461x only), one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a liquid crystal display (LCD) driver with regulated charge pump. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| MSP430F4616IPZR | ACTIVE | -40 to 85 | 6.30 | 1ku | LQFP (PZ) | 100 | 1000 | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:51 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 23 WeeksMSP430F4616IPZR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MSP430F4616IPZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MSP430F4616 
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| MSP430 In-System Gang Programmer | MSP-GANG430 | Texas Instruments | Development Boards/EVMs |
| MSP430 Parallel Port Debugging Interface | MSP-FET430PIF | Texas Instruments | Development Boards/EVMs |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Texas Instruments | Development Boards/EVMs |
| IAR Embedded Workbench KickStart - Free IDE | IAR-KICKSTART | Texas Instruments | Development Platforms |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| MSP430F4617 | 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, DMA, 160 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430FG4616 | 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F47126 | 16-Bit Ultra-Low-Power Microcontroller, 56KB Flash, 4KB RAM, 6 Sigma-Delta ADCs, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F449 | 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F47163 | 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 3 Sigma-Delta ADCs, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F4481 | 16-Bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, Comparator, 2 USARTs, HW Multiplier, 160 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F5529 | 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number