MSP430F4618 Status: ACTIVE

16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, DMA, 160 Seg LCD


      
         
Alert me about changes<br/>to this product

 MSP430F4616 MSP430F46161 MSP430F4617 MSP430F46171 MSP430F4618MSP430F46181 MSP430F4619 MSP430F46191 
Frequency(MHz)8  8  8  8  8  8  8  8  
Flash92 KB  92 KB  92 KB  92 KB  116 KB  116 KB  120 KB  120 KB  
RAM4 KB  4 KB  8 KB  8 KB  8 KB  8 KB  4 KB  4 KB  
GPIO80  80  80  80  80  80  80  80  
Pin/Package100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  
LCD Segments160  160  160  160  160  160  160  160  
ADC12-bit SAR   12-bit SAR   12-bit SAR   12-bit SAR   
Other Integrated PeripheralsAnalog Comparator,DMA,Hardware Multiplier,SVS  Analog Comparator,DMA,Hardware Multiplier,SVS  Analog Comparator,DMA,Hardware Multiplier,SVS  Analog Comparator,DMA,Hardware Multiplier,SVS  Analog Comparator,DMA,Hardware Multiplier,SVS  Analog Comparator,DMA,Hardware Multiplier,SVS  Analog Comparator,DMA,Hardware Multiplier,SVS  Analog Comparator,DMA,Hardware Multiplier,SVS  
End Equipment OptimizedCatalog  Gas Meter  Catalog  Gas Meter  Catalog  Gas Meter  Catalog  Gas Meter  
Interface1 USART (SPI or UART),USCI (UART/LIN/IrDA/SPI and I2C/SPI)  1 USART (SPI or UART),USCI (UART/LIN/IrDA/SPI and I2C/SPI)  1 USART (SPI or UART),USCI (UART/LIN/IrDA/SPI and I2C/SPI)  1 USART (SPI or UART),USCI (UART/LIN/IrDA/SPI and I2C/SPI)  1 USART (SPI or UART),USCI (UART/LIN/IrDA/SPI and I2C/SPI)  1 USART (SPI or UART),USCI (UART/LIN/IrDA/SPI and I2C/SPI)  1 USART (SPI or UART),USCI (UART/LIN/IrDA/SPI and I2C/SPI)  1 USART (SPI or UART),USCI (UART/LIN/IrDA/SPI and I2C/SPI)  
Timers1 16-bit (3CCR),1 16-bit (7CCR),1 Watchdog/Interval,2 8-bit  1 16-bit (3CCR),1 16-bit (7CCR),1 Watchdog/Interval,2 8-bit  1 16-bit (3CCR),1 16-bit (7CCR),1 Watchdog/Interval,2 8-bit  1 16-bit (3CCR),1 16-bit (7CCR),1 Watchdog/Interval,2 8-bit  1 16-bit (3CCR),1 16-bit (7CCR),1 Watchdog/Interval,2 8-bit  1 16-bit (3CCR),1 16-bit (7CCR),1 Watchdog/Interval,2 8-bit  1 16-bit (3CCR),1 16-bit (7CCR),1 Watchdog/Interval,2 8-bit  1 16-bit (3CCR),1 16-bit (7CCR),1 Watchdog/Interval,2 8-bit  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory Not AvailableInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430FG4618: 16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD
  • MSP430F2274: 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM
  • MSP430F2013: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi

Product Information

Features

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 400 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.3 µA
    • Off Mode (RAM Retention): 0.22 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, Extended Memory, 125-ns Instruction Cycle Time
  • Three Channel Internal DMA
  • 12-Bit A/D Converter With Internal Reference, Sample-and-Hold and Autoscan
    Feature (MSP430x461x only)
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Basic Timer With Real Time Clock Feature
  • Integrated LCD Driver up to 160 Segments With Regulated Charge Pump
  • Serial Communication Interface (USART1), Select Asynchronous UART or
    Synchronous SPI by Software
  • Universal Serial Communication Interface
    • Enhanced UART Supporting Auto-Baudrate Detection
    • IrDA Encoder and Decoder

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than
6 µs.

The MSP430x461x(1) series are microcontroller configurations with two 16-bit timers, a high-performance 12-bit A/D converter (MSP430x461x only), one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a liquid crystal display (LCD) driver with regulated charge pump.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
MSP430F4618IPZRACTIVE-40 to 857.10 | 1kuLQFP (PZ) | 100 1000Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:49 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksMSP430F4618IPZR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F4618IPZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F4618 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430FG4618 16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here