MSP430F47177 Status: ACTIVE

16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 7 Sigma-Delta ADCs, LCD Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 MSP430F47126 MSP430F47127 MSP430F47163 MSP430F47166 MSP430F47167 MSP430F47173 MSP430F47176 MSP430F47177MSP430F47183 MSP430F47186 MSP430F47187 MSP430F47193 MSP430F47196 MSP430F47197 
Frequency(MHz)16  16  16  16  16  16  16  16  16  16  16  16  16  16  
Flash56 KB  56 KB  92 KB  92 KB  92 KB  92 KB  92 KB  92 KB  116 KB  116 KB  116 KB  120 KB  120 KB  120 KB  
RAM4 KB  4 KB  4 KB  4 KB  4 KB  8 KB  8 KB  8 KB  8 KB  8 KB  8 KB  4 KB  4 KB  4 KB  
GPIO72  72  72  68  68  72  68  68  72  68  68  72  68  68  
Pin/Package100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  100LQFP  
LCD Segments160  160  160  160  160  160  160  160  160  160  160  160  160  160  
ADC6 16-bit Sigma Delta  7 16-bit Sigma Delta  3 16-bit Sigma Delta  6 16-bit Sigma Delta  7 16-bit Sigma Delta  3 16-bit Sigma Delta  6 16-bit Sigma Delta  7 16-bit Sigma Delta  3 16-bit Sigma Delta  6 16-bit Sigma Delta  7 16-bit Sigma Delta  3 16-bit Sigma Delta  6 16-bit Sigma Delta  7 16-bit Sigma Delta  
Other Integrated PeripheralsComparator,DMA,Hardware Multiplier,SVS  Comparator,DMA,Hardware Multiplier,SVS  Comparator,DMA,Hardware Multiplier,SVS   Comparator, DMA, Hardware Multiplier,  SVS    Comparator, DMA, Hardware Multiplier,  SVS   Comparator,DMA,Hardware Multiplier,SVS   Comparator, DMA, Hardware Multiplier,  SVS    Comparator, DMA, Hardware Multiplier,  SVS   Comparator,DMA,Hardware Multiplier,SVS   Comparator, DMA, Hardware Multiplier,  SVS    Comparator, DMA, Hardware Multiplier,  SVS   Comparator,DMA,Hardware Multiplier,SVS   Comparator, DMA, Hardware Multiplier,  SVS    Comparator, DMA, Hardware Multiplier,  SVS   
End Equipment OptimizedEnergy Meter  Energy Meter  Energy Meter  Energy Meter  Energy Meter  Energy Meter  Energy Meter  Energy Meter  Energy Meter  Energy Meter  Energy Meter  Energy Meter  Energy Meter  Energy Meter  
Interface2 USCI (UART/IrDA/SPI and I2C/SPI)  2 USCI (UART/IrDA/SPI and I2C/SPI)  2 USCI (UART/IrDA/SPI and I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI (UART/IrDA/SPI and I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI (UART/IrDA/SPI and I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI (UART/IrDA/SPI and I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  
Timers1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit  1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit  1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit   1 Watchdog/Interval,  2 16-bit (3CCR),  2 8-bit    1 Watchdog/Interval,  2 16-bit (3CCR),  2 8-bit   1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit   1 Watchdog/Interval,  2 16-bit (3CCR),  2 8-bit    1 Watchdog/Interval,  2 16-bit (3CCR),  2 8-bit   1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit   1 Watchdog/Interval,  2 16-bit (3CCR),  2 8-bit    1 Watchdog/Interval,  2 16-bit (3CCR),  2 8-bit   1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit   1 Watchdog/Interval,  2 16-bit (3CCR),  2 8-bit    1 Watchdog/Interval,  2 16-bit (3CCR),  2 8-bit   
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 Inventory Not AvailableInventory Not AvailableInventory Not AvailableInventoryInventoryInventory Not AvailableInventoryInventoryInventory Not AvailableInventoryInventoryInventory Not AvailableInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F47197: 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver
  • MSP430F47187: 16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 7 Sigma-Delta ADCs, LCD Driver
  • MSP430F47176: 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 6 Sigma-Delta ADCs, LCD Driver
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi

More Related Products

Product Information

Features

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode: 350 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.2 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Three-Channel Internal DMA
  • Three, Six or Seven 16-Bit Sigma-Delta Analog-to-Digital (A/D)
    Converters With Differential PGA Inputs
  • 16-Bit Timer_B With Three Capture/Compare-With-Shadow Registers
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • On-Chip Comparator
  • Four Universal Serial Communication Interface (USCI) Modules
    • USCI_A0 and USCI_A1
      • Enhanced UART Supporting Auto-Baudrate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1
      • I2C

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430F471xx series are microcontroller configurations targeted to single-phase and poly-phase electricity meters with three, six, or seven 16-bit sigma-delta A/D converters.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
MSP430F47177IPZACTIVE-40 to 856.05 | 1kuLQFP (PZ) | 100 90Purchase Samples
MSP430F47177IPZRACTIVE-40 to 856.05 | 1kuLQFP (PZ) | 100 1000

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:49 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
Call**MSP430F47177IPZR
WorldwideDigiKey 253
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F47177IPZ RoHS Compliant Green (RoHS & no Sb/Br)  NIPDAU Level-3-260C-168 HRViewView
MSP430F47177IPZR RoHS Compliant Green (RoHS & no Sb/Br)  NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F47177 Help

Datasheet

Application Notes

User Guides

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
MSP430FG4618/F2013 Experimenter BoardMSP-EXP430FG4618Texas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F47197 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F47187 16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 7 Sigma-Delta ADCs, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F47176 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 6 Sigma-Delta ADCs, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F47186 16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 6 Sigma-Delta ADCs, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F47166 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 6 Sigma-Delta ADCs, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F47167 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F47126 16-Bit Ultra-Low-Power Microcontroller, 56KB Flash, 4KB RAM, 6 Sigma-Delta ADCs, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here