Datasheet |
| | MSP430F47126 | MSP430F47127 | MSP430F47163 | MSP430F47166 | MSP430F47167 | MSP430F47173 | MSP430F47176 | MSP430F47177 | MSP430F47183 | MSP430F47186 | MSP430F47187 | MSP430F47193 | MSP430F47196 | MSP430F47197 | | Frequency(MHz) | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | | Flash | 56 KB | 56 KB | 92 KB | 92 KB | 92 KB | 92 KB | 92 KB | 92 KB | 116 KB | 116 KB | 116 KB | 120 KB | 120 KB | 120 KB | | RAM | 4 KB | 4 KB | 4 KB | 4 KB | 4 KB | 8 KB | 8 KB | 8 KB | 8 KB | 8 KB | 8 KB | 4 KB | 4 KB | 4 KB | | GPIO | 72 | 72 | 72 | 68 | 68 | 72 | 68 | 68 | 72 | 68 | 68 | 72 | 68 | 68 | | Pin/Package | 100LQFP | 100LQFP | 100LQFP | 100LQFP | 100LQFP | 100LQFP | 100LQFP | 100LQFP | 100LQFP | 100LQFP | 100LQFP | 100LQFP | 100LQFP | 100LQFP | | LCD Segments | 160 | 160 | 160 | 160 | 160 | 160 | 160 | 160 | 160 | 160 | 160 | 160 | 160 | 160 | | ADC | 6 16-bit Sigma Delta | 7 16-bit Sigma Delta | 3 16-bit Sigma Delta | 6 16-bit Sigma Delta | 7 16-bit Sigma Delta | 3 16-bit Sigma Delta | 6 16-bit Sigma Delta | 7 16-bit Sigma Delta | 3 16-bit Sigma Delta | 6 16-bit Sigma Delta | 7 16-bit Sigma Delta | 3 16-bit Sigma Delta | 6 16-bit Sigma Delta | 7 16-bit Sigma Delta | | Other Integrated Peripherals | Comparator,DMA,Hardware Multiplier,SVS | Comparator,DMA,Hardware Multiplier,SVS | Comparator,DMA,Hardware Multiplier,SVS | Comparator, DMA, Hardware Multiplier, SVS | Comparator, DMA, Hardware Multiplier, SVS | Comparator,DMA,Hardware Multiplier,SVS | Comparator, DMA, Hardware Multiplier, SVS | Comparator, DMA, Hardware Multiplier, SVS | Comparator,DMA,Hardware Multiplier,SVS | Comparator, DMA, Hardware Multiplier, SVS | Comparator, DMA, Hardware Multiplier, SVS | Comparator,DMA,Hardware Multiplier,SVS | Comparator, DMA, Hardware Multiplier, SVS | Comparator, DMA, Hardware Multiplier, SVS | | End Equipment Optimized | Energy Meter | Energy Meter | Energy Meter | Energy Meter | Energy Meter | Energy Meter | Energy Meter | Energy Meter | Energy Meter | Energy Meter | Energy Meter | Energy Meter | Energy Meter | Energy Meter | | Interface | 2 USCI (UART/IrDA/SPI and I2C/SPI) | 2 USCI (UART/IrDA/SPI and I2C/SPI) | 2 USCI (UART/IrDA/SPI and I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI (UART/IrDA/SPI and I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI (UART/IrDA/SPI and I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI (UART/IrDA/SPI and I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | | Timers | 1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit | 1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit | 1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit | 1 Watchdog/Interval, 2 16-bit (3CCR), 2 8-bit | 1 Watchdog/Interval, 2 16-bit (3CCR), 2 8-bit | 1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit | 1 Watchdog/Interval, 2 16-bit (3CCR), 2 8-bit | 1 Watchdog/Interval, 2 16-bit (3CCR), 2 8-bit | 1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit | 1 Watchdog/Interval, 2 16-bit (3CCR), 2 8-bit | 1 Watchdog/Interval, 2 16-bit (3CCR), 2 8-bit | 1 Watchdog/Interval,2 16-bit (3CCR),2 8-bit | 1 Watchdog/Interval, 2 16-bit (3CCR), 2 8-bit | 1 Watchdog/Interval, 2 16-bit (3CCR), 2 8-bit | | | Samples | Samples | Samples | Samples | Samples | Samples | Samples | Samples | Samples | Samples | Samples | Samples | Samples | Samples | | | Inventory Not Available | Inventory Not Available | Inventory Not Available | Inventory | Inventory | Inventory Not Available | Inventory | Inventory | Inventory Not Available | Inventory | Inventory | Inventory Not Available | Inventory | Inventory |
Customers Who Evaluated This Product Also Evaluated
-
MSP430F47197: 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver
-
MSP430F47166: 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 6 Sigma-Delta ADCs, LCD Driver
-
MSP430F47187: 16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 7 Sigma-Delta ADCs, LCD Driver
-
MSP430F5529: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY
-
MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
-
CC430F6137: 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver
More Related Products
Product Information
Features- Low Supply-Voltage Range: 1.8 V to 3.6 V
- Ultralow Power Consumption
- Active Mode: 350 µA at 1 MHz, 2.2 V
- Standby Mode: 1.1 µA
- Off Mode (RAM Retention): 0.2 µA
- Five Power-Saving Modes
- Wake-Up From Standby Mode in Less Than 6 µs
- 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
- Three-Channel Internal DMA
- Three, Six or Seven 16-Bit Sigma-Delta Analog-to-Digital (A/D)
Converters With Differential PGA Inputs - 16-Bit Timer_B With Three Capture/Compare-With-Shadow Registers
- 16-Bit Timer_A With Three Capture/Compare Registers
- On-Chip Comparator
- Four Universal Serial Communication Interface (USCI) Modules
- USCI_A0 and USCI_A1
- Enhanced UART Supporting Auto-Baudrate Detection
- IrDA Encoder and Decoder
- Synchronous SPI
- USCI_B0 and USCI_B1
View All Features in Datasheet
Description The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs. The MSP430F471xx series are microcontroller configurations targeted to single-phase and poly-phase electricity meters with three, six, or seven 16-bit sigma-delta A/D converters. View All Description in Datasheet
| | |