Datasheet | | |
| | MSP430F5418A | MSP430F5419A | MSP430F5435A | MSP430F5436A | MSP430F5437A | MSP430F5438A | | Frequency(MHz) | 25 | 25 | 25 | 25 | 25 | 25 | | Flash | 128 KB | 128 KB | 192 KB | 192 KB | 256 KB | 256 KB | | RAM | 16 KB | 16 KB | 16 KB | 16 KB | 16 KB | 16 KB | | GPIO | | 87 | 67 | 87 | 67 | 87 | | Pin/Package | 80LQFP | 100LQFP, 113BGA MICROSTAR JUNIOR | 80LQFP | 100LQFP, 113BGA MICROSTAR JUNIOR | 80LQFP | 100LQFP, 113BGA MICROSTAR JUNIOR | | ADC | 12-bit SAR | 12-bit SAR | 12-bit SAR | 12-bit SAR | 12-bit SAR | 12-bit SAR | | Other Integrated Peripherals | Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules | Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules | Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 2 USCI Modules | Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules | Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 2 USCI Modules | Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules | | End Equipment Optimized | ZigBee/RF | ZigBee/RF | ZigBee/RF | ZigBee/RF | ZigBee/RF | ZigBee/RF | | Interface | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 4 USCI_A (UART/LIN/IrDA/SPI),4 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 4 USCI_A (UART/LIN/IrDA/SPI),4 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 4 USCI_A (UART/LIN/IrDA/SPI),4 USCI_B (I2C/SPI) | | Timers | 1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC | 1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC | 1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC | 1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC | 1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC | 1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC | | | Samples | Samples | Samples | Samples | Samples | Samples | | | Inventory Not Available | Inventory | Inventory Not Available | Inventory Not Available | Inventory Not Available | Inventory |
Customers Who Evaluated This Product Also Evaluated
-
MSP430F5437: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi
-
MSP430F5438A: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
-
MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
-
MSP430F2013: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C
-
CC430F6137: 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver
-
CC430F5137: 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI
More Related Products
Product Information
Features- Low Supply-Voltage Range
- 2.2 V to 3.6 V
MSP430F543x, MSP430F541x - 1.8 V to 3.6 V
MSP430F543xA, MSP430F541xA
- Ultralow Power Consumption
- Active Mode (AM): 165 µA/MHz at 8 MHz
- Standby Mode (LPM3 RTC Mode): 2.60 µA
- Off Mode (LPM4 RAM Retention): 1.69 µA
- Shutdown Mode (LPM5): 0.1 µA
- Wake-Up From Standby Mode in Less Than 5 µs
- 16-Bit RISC Architecture
- Extended Memory
- Up to 18-MHz System Clock
MSP430F543x, MSP430F541x - Up to 25-MHz System Clock
MSP430F543xA, MSP430F541xA
- Flexible Power Management System
- Fully Integrated LDO With Programmable Regulated Core Supply Voltage
- Supply Voltage Supervision, Monitoring, and Brownout
- Unified Clock System
- FLL Control Loop for Frequency Stabilization
- Low-Power/Low-Frequency Internal Clock Source (VLO)
- Low-Frequency Trimmed Internal Reference Source (REFO)
View All Features in Datasheet
Description The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 5 µs. The MSP430F543x(A) and MSP430F541x(A) series are microcontroller configurations with three 16-bit timers, a high performance 12-bit analog-to-digital (A/D) converter, up to four universal serial communication interfaces (USCI), hardware multiplier, DMA, real time clock module with alarm capabilities, and up to 87 I/O pins. View All Description in Datasheet
| | |