16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
16-Bit Timer TB0, Timer_B With Seven Capture/Compare Shadow Registers
Up to Four Universal Serial Communication Interfaces
Enhanced UART Supporting Auto-Baudrate Detection
IrDA Encoder and Decoder
Synchronous SPI
I2C
12-Bit Analog-to-Digital (A/D) Converter
Internal Reference
Sample-and-Hold
Autoscan Feature
12 External Channels, 4 Internal Channels
Hardware Multiplier Supporting 32-Bit Operations
Serial Onboard Programming, No External Programming Voltage Needed
Three Channel Internal DMA
Basic Timer With Real Time Clock Feature
Family Members Include:
MSP430F5438, MSP430F5438A(1)
256KB+512B Flash Memory
16KB RAM
Four Universal Serial Communication Interfaces
MSP430F5437, MSP430F5437A(1)
256KB+512B Flash Memory
16KB RAM
Two Universal Serial Communication Interfaces
MSP430F5436, MSP430F5436A(1)
192KB+512B Flash Memory
16KB RAM
Four Universal Serial Communication Interfaces
MSP430F5435, MSP430F5435A(1)
192KB+512B Flash Memory
16KB RAM
Two Universal Serial Communication Interfaces
MSP430F5419, MSP430F5419A(1)
128KB+512B Flash Memory
16KB RAM
Four Universal Serial Communication Interfaces
MSP430F5418, MSP430F5418A(1)
128KB+512B Flash Memory
16KB RAM
Two Universal Serial Communication Interfaces
For Complete Module Descriptions, See the MSP430x5xx Family Users Guide (SLAU208)
(1) Product Preview All other trademarks are the property of their respective owners.
Description
The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 5 µs.
The MSP430F543x(A) and MSP430F541x(A) series are microcontroller configurations with three 16-bit timers, a high performance 12-bit analog-to-digital (A/D) converter, up to four universal serial communication interfaces (USCI), hardware multiplier, DMA, real time clock module with alarm capabilities, and up to 87 I/O pins.
Typical applications for this device include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, hand-held meters, etc.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:40 AM GMT, 06 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.