MSP430F5514 Status: PREVIEW

16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY


      
         
Alert me about changes<br/>to this product

 MSP430F5514MSP430F5515 MSP430F5524 MSP430F5525 MSP430F5526 MSP430F5527 MSP430F5528 MSP430F5529 
Frequency(MHz)25  25  25  25  25  25  25  25  
Flash64 KB  64 KB  64 KB  64 KB  96 KB  96 KB  128 KB  128 KB  
RAM4+2 KB  4+2 KB  4+2 KB  4+2 KB  6+2 KB  6+2 KB  8+2 KB  8+2 KB  
GPIO48  48  48  48  48  48  63  63  
Pin/Package64VQFN  80LQFP  64VQFN  80LQFP  64VQFN  80LQFP  64VQFN  80LQFP  
ADC  12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  
Other Integrated PeripheralsUSB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System  USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System  USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System  USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System  USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System  USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System  USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System  USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System  
Interface2 USCI (UART/IrDA/SPI/I2C)2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI (UART/IrDA/SPI/I2C)2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)  
Timers2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC  2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC  2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC  2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC  2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC  2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC  2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC  2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F5529: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY
  • MSP430F5528: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY
  • MSP430F5524: 16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY
  • CC430F6137: 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver
  • CC430F5137: 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI
  • MSP430F2132: 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI

More Related Products

Product Information

Features

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultralow Power Consumption
    • Active Mode (AM): 200 µA/MHz (Typ)
    • Standby Mode (LPM3 RTC Mode):
      2.5 µ:A (Typ)
    • Off Mode (LPM4 RAM Retention):
      1.5 µA (Typ)
    • Shutdown Mode (LPM5): 0.2 µA (Typ)
  • Wake-Up From Standby Mode in Less Than 5 µs
  • 16-Bit RISC Architecture, Extended Memory,
    up to 25-MHz System Clock
  • Flexible Power Management System
    • Fully Integrated LDO With Programmable
      Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring,
      and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency
      Stabilization
    • Low Power/Low Frequency Internal Clock
      Source (VLO)
    • Low Frequency Trimmed Internal Reference
      Source (REFO)
    • 32-kHz Watch Crystals (XT1)
    • High-Frequency Crystals up to 32 MHz (XT2)
  • 16-Bit Timer TA0, Timer_A With Five
    Capture/Compare Registers
  • 16-Bit Timer TA1, Timer_A With Three
    Capture/Compare Registers
  • 16-Bit Timer TA2, Timer_A With Three
    Capture/Compare Registers

View All Features in Datasheet

Description

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than
5 µs.

The MSP430F5529, MSP430F5527, MSP430F5525, and MSP430F5521 are microcontroller configurations with integrated USB and PHY supporting USB 2.0, four 16-bit timers, a high-performance 12-bit analog-to-digital converter (ADC), two universal serial communication interfaces (USCI), hardware multiplier, DMA, real-time clock module with alarm capabilities, and 63 I/O pins.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
MSP430F5514IRGCPREVIEW-40 to 853.55 | 1kuVQFN (RGC) | 64 View 250Not Available
MSP430F5514IRGCRPREVIEW-40 to 853.55 | 1kuVQFN (RGC) | 64 View 2000Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430F5514IRGCR      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430F5514 Help

Datasheet

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F5529 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F5528 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F5524 16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F5418 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F5526 16-Bit Ultra-Low-Power Microcontroller, 96KB Flash, 6KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F5438A 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F5527 16-Bit Ultra-Low-Power Microcontroller, 96KB Flash, 6KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F5515 16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
MSP430F5525 16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
CC430F6137 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver MSP430™16-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series TI customers also evaluated this product.
CC430F5137 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here