Datasheet |
| | MSP430F5514 | MSP430F5515 | MSP430F5524 | MSP430F5525 | MSP430F5526 | MSP430F5527 | MSP430F5528 | MSP430F5529 | | Frequency(MHz) | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | | Flash | 64 KB | 64 KB | 64 KB | 64 KB | 96 KB | 96 KB | 128 KB | 128 KB | | RAM | 4+2 KB | 4+2 KB | 4+2 KB | 4+2 KB | 6+2 KB | 6+2 KB | 8+2 KB | 8+2 KB | | GPIO | 48 | 48 | 48 | 48 | 48 | 48 | 63 | 63 | | Pin/Package | 64VQFN | 80LQFP | 64VQFN | 80LQFP | 64VQFN | 80LQFP | 64VQFN | 80LQFP | | ADC | | | 12-bit SAR | 12-bit SAR | 12-bit SAR | 12-bit SAR | 12-bit SAR | 12-bit SAR | | Other Integrated Peripherals | USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System | USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System | USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System | USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System | USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System | USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System | USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System | USB,2 USCI Modules,DMA,Hardware Multiplier,RTC,Comparator,Universal Clock System | | Interface | 2 USCI (UART/IrDA/SPI/I2C)2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI (UART/IrDA/SPI/I2C)2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | 2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI) | | Timers | 2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC | 2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC | 2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC | 2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC | 2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC | 2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC | 2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC | 2 16-bit (3CCR),1 16-bit (5CCR),1 16-bit (7CCR),1 Watchdog,RTC | | | Samples | Samples | Samples | Samples | Samples | Samples | Samples | Samples | | | Inventory | Inventory | Inventory | Inventory | Inventory | Inventory | Inventory | Inventory |
Customers Who Evaluated This Product Also Evaluated
-
MSP430F5529: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY
-
MSP430F5514: 16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY
-
MSP430F5528: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY
More Related Products
Product Information
Features- Low Supply-Voltage Range: 1.8 V to 3.6 V
- Ultralow Power Consumption
- Active Mode (AM): 200 µA/MHz (Typ)
- Standby Mode (LPM3 RTC Mode):
2.5 µ:A (Typ) - Off Mode (LPM4 RAM Retention):
1.5 µA (Typ) - Shutdown Mode (LPM5): 0.2 µA (Typ)
- Wake-Up From Standby Mode in Less Than 5 µs
- 16-Bit RISC Architecture, Extended Memory,
up to 25-MHz System Clock - Flexible Power Management System
- Fully Integrated LDO With Programmable
Regulated Core Supply Voltage - Supply Voltage Supervision, Monitoring,
and Brownout
- Unified Clock System
- FLL Control Loop for Frequency
Stabilization - Low Power/Low Frequency Internal Clock
Source (VLO) - Low Frequency Trimmed Internal Reference
Source (REFO) - 32-kHz Watch Crystals (XT1)
- High-Frequency Crystals up to 32 MHz (XT2)
- 16-Bit Timer TA0, Timer_A With Five
Capture/Compare Registers - 16-Bit Timer TA1, Timer_A With Three
Capture/Compare Registers - 16-Bit Timer TA2, Timer_A With Three
Capture/Compare Registers
View All Features in Datasheet
Description The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 5 µs. The MSP430F5529, MSP430F5527, MSP430F5525, and MSP430F5521 are microcontroller configurations with integrated USB and PHY supporting USB 2.0, four 16-bit timers, a high-performance 12-bit analog-to-digital converter (ADC), two universal serial communication interfaces (USCI), hardware multiplier, DMA, real-time clock module with alarm capabilities, and 63 I/O pins. View All Description in Datasheet
| | |