|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs. The MSP430FE42x series are microcontroller configurations with three independent 16-bit sigma-delta analog-to-digital (A/D) converters and an embedded signal processor core used to measure and calculate single-phase energy in both 2-wire and 3-wire configurations. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| MSP430FE427IPM | ACTIVE | -40 to 85 | 5.45 | 1ku | LQFP (PM) | 64 | View | 160 | |||
| MSP430FE427IPMR | ACTIVE | -40 to 85 | 5.45 | 1ku | LQFP (PM) | 64 | View | 1000 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:50 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 23 WeeksMSP430FE427IPM | |||
| Americas | Rochester Electronics | 247 | |
| Europe | Avnet-SILICA | 10 | |
| TI Lead Time*: 23 WeeksMSP430FE427IPMR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| MSP430FE427IPM | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| MSP430FE427IPMR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for MSP430FE427 
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| MSP430 64-Pin Target board and USB Programmer | MSP-FET430U64 | Texas Instruments | Development Boards/EVMs |
| MSP430 In-System Gang Programmer | MSP-GANG430 | Texas Instruments | Development Boards/EVMs |
| MSP430 OTP & UV-EPROM Serial Programmer | MSP-PRGS430 | Texas Instruments | Development Boards/EVMs |
| MSP430 Parallel Port Debugging Interface | MSP-FET430PIF | Texas Instruments | Development Boards/EVMs |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Texas Instruments | Development Boards/EVMs |
| MSP430FG4618/F2013 Experimenter Board | MSP-EXP430FG4618 | Texas Instruments | Development Boards/EVMs |
| IAR Embedded Workbench KickStart - Free IDE | IAR-KICKSTART | Texas Instruments | Development Platforms |
| dotstack (Bluetooth software stack) | MSP430-3P-CDI-CDBT700-OTHR | CandleDragon Inc. | Other |
| |||
| |||
| Part # | Name | Product Family | Comments |
| MSP430FE427A | 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM | MSP43016-BIT ULTRA-LOW POWER MCUS - 4XX 8/16MHZ LCD SERIES | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The MSP430FE427A is recommended for new designs. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| MSP430FE427A | 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430FE4272 | 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F2013 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| MSP430F47197 | 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F4152 | 16-Bit Ultra-Low-Power MCU, 8KB Flash, 512B RAM, 10-bit ADC, USCI, Analog Comp, 56 I/Os, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F4250 | 16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F2274 | 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| MSP430F2012 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| MSP430FG4618 | 16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| MSP430F149 | 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |
| SN65HVD3082E | Low-Power RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| LMV358 | Dual Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| TPS3103K33 | Ultra-Low Supply Current/Supply Voltage Supervisory Circuits | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| CC2420 | Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |

Most Popular Tags for MSP430FE427: