Datasheet |
| | MSP430FG4250 | MSP430FG4260 | MSP430FG4270 | | Frequency(MHz) | 8 | 8 | 8 | | Flash | 16 KB | 24 KB | 32 KB | | RAM | 256 B | 256 B | 256 B | | GPIO | 32 | 32 | 32 | | Pin/Package | 48QFN, 48SSOP | 48QFN, 48SSOP | 48QFN, 48SSOP | | LCD Segments | 56 | 56 | 56 | | ADC | 16-bit Sigma Delta | 16-bit Sigma Delta | 16-bit Sigma Delta | | Other Integrated Peripherals | DAC12, 2 Op Amp | DAC12, 2 Op Amp | DAC12, 2 Op Amp | | End Equipment Optimized | Portable Medical | Portable Medical | Portable Medical | | Interface | Timer UART | Timer UART | Timer UART | | Timers | 1 16-bit (3CCR),1 Watchdog/Interval | 1 16-bit (3CCR), 1 Watchdog/Interval | 1 16-bit (3CCR), 1 Watchdog/Interval | | | Samples | Samples | Samples | | | Inventory | Inventory | Inventory |
Customers Who Evaluated This Product Also Evaluated
-
MSP430F4250: 16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver
-
MSP430FG477: 16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD
-
MSP430FG4270: 16-Bit Ultra-Low-Power MCU, 32kB Flash, 256B RAM, 16-bit sigma Delta A/D, 12-bit D/A, 2 OPAMP, LCD D
-
CC430F6137: 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver
-
TPS71533: Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current
More Related Products
Product Information
Features- Low Supply-Voltage Range, 1.8 V to 3.6 V
- Ultralow-Power Consumption:
- Active Mode: 250 µA at 1 MHz, 2.2 V
- Standby Mode: 1.1 µA
- Off Mode (RAM Retention): 0.1 µA
- Five Power Saving Modes
- Wake-Up From Standby Mode in Less Than 6 µs
- 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
- 16-Bit Sigma-Delta A/D Converter With Internal Reference and Five Differential Analog Inputs
- 12-Bit D/A Converter
- Two Configurable Operational Amplifiers
- 16-Bit Timer_A With Three Capture/Compare Registers
- Brownout Detector
- Bootstrap Loader
- Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
- Integrated LCD Driver With Contrast Control for up to 56 Segments
- MSP430FG42x0 Family Members Include:
- MSP430FG4250: 16KB+256B Flash Memory 256B RAM
- MSP430FG4260: 24KB+256B Flash Memory 256B RAM
- MSP430FG4270: 32KB+256B Flash Memory 256B RAM
View All Features in Datasheet
Description The Texas Instruments MSP430 family of ultralow-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs. The MSP430FG42x0 is a microcontroller configuration with a 16-bit timer, a high-performance 16-bitsigma-delta A/D converter, 12-bit D/A converter, two configurable operational amplifiers, 32 I/O pins, and a liquid crystal display driver. View All Description in Datasheet
| | |