MSP430FG439 Status: ACTIVE

16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • MSP430FG43x Mixed Signal Microcontroller (Rev. B) (msp430fg439.pdf, 1283 KB)
    01 Jun 2007 Download
  • MSP430FG43x Device Erratasheet (Rev. B) (slaz011b.pdf, 154 KB)
    31 Oct 2006 Download

 MSP430FG437 MSP430FG438 MSP430FG439
Frequency(MHz)8  8  8  
Flash32 KB  48 KB  60 KB  
RAM1 KB  2 KB  2 KB  
GPIO48  48  48  
Pin/Package80LQFP  80LQFP  80LQFP  
LCD Segments128  128  128  
ADC12-bit SAR  12-bit SAR  12-bit SAR  
Other Integrated Peripherals2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS  2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS  2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS  
End Equipment OptimizedPortable Medical  Portable Medical  Portable Medical  
Interface1 USART (SPI or UART)  1 USART (SPI or UART)  1 USART (SPI or UART)  
Timers1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR)  1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR)  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TMS320F2801: 32-Bit Digital Signal Controller with Flash
  • MSP430F149: 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier
  • MSP430FG438: 16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD
  • CC2431: System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network
  • TPS5430: 5.5V to 36V Input, 3-A Step Down Converter
  • TMS320F28015: 32-Bit Digital Signal Controller with Flash

More Related Products

Product Information

Features

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 300 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.1 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power Saving Modes
  • Wake-Up From Standby Mode in less the 6 µs
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • Single-Channel Internal DMA
  • 12-Bit A/D Converter With Internal Reference, Sample-and-Hold and Autoscan Feature
  • Three Configurable Operational Amplifiers
  • Dual 12-Bit D/A Converters With Synchronization
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Three Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Serial Communication Interface (USART), Select Asynchronous UART or Synchronous SPI by Software
  • Brownout Detector
  • Supply Voltage Supervisor/Monitor WIth Programmable Level Detection
  • Bootstrap Loader
  • Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
  • Integrated LCD Driver for Up to 128 Segments
  • Family Members Include:
    • MSP430FG437: 32KB+256B Flash Memory, 1KB RAM
    • MSP430FG438: 48KB+256 Flash Memory, 2KB RAM
    • MSP430FG439: 60KB+256B Flash Memory, 2KB RAM
  • For Complete Module Descriptions, See The MSP430x4xx Family User's Guide, Literature Number SLAU056

Description

The Texas Instruments MSP430 Family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up form low-power modes to active mode in less than 6µs.

The MSP430FG43x series are microcontroller configurations with two 16-bit timers, a high performance 12-bit A/D converter, dual 12-bit D/A converter, three configurable operational amplifiers, one universal synchronous/asynchronous communication interface (USART), DMA, 48 I/O pins, and a liquid crystal display (LCD) driver.

Typical applications for this device include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, hand-held meters, etc.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430FG439IPNACTIVE-40 to 859.95 | 100uLQFP (PN) | 80 View 119 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430FG439IPNRACTIVE-40 to 859.95 | 100uLQFP (PN) | 80 View 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
MSP430FG439IPNAs of 9:00 AM GMT, 05 Oct 2008As of 9:00 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 213 | 17 Nov 9 Weeks AmericasArrow >1k
 >10k | 24 Nov DigiKey 130
  Mouser Electronics 21
  Newark 131
  Rochester Electronics >1k
  AsiaWPI 21
MSP430FG439IPNRAs of 9:00 AM GMT, 05 Oct 2008As of 9:00 AM GMT, 05 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 1000* 189 | 6 Oct 4 Weeks None Reported
View Distributors
   
 204 | 17 Nov     
 >10k | 19 Nov     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430FG439IPN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430FG439IPNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • MSP430FG43x Mixed Signal Microcontroller (Rev. B) (msp430fg439.pdf, 1283 KB)
    01 Jun 2007 Download
  • MSP430FG43x Device Erratasheet (Rev. B) (slaz011b.pdf, 154 KB)
    31 Oct 2006 Download

Application Notes

  • Heart-Rate and EKG Monitor Using the MSP430FG439 (Rev. A) (slaa280a.htm, 8 KB)
    25 Sep 2007 Abstract
  • A Single-Chip Pulsoximeter Design Using the MSP430 (slaa274.htm, 8 KB)
    02 Nov 2005 Abstract

User Guides

  • MSP430x4xx Family User's Guide (Rev. G) (slau056g.pdf, 3054 KB)
    04 Sep 2007 Download

More Literature

  • Medical Update (slyy014.pdf, 185 KB)
    05 May 2006 Download

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Essentials Professional v3 – Unrestricted IDEMSP-CCE430PROTexas InstrumentsCompilers/Assemblers/Linkers
Code Composer Essentials v3 Core Edition - Free 16KB IDEMSP-CCE430Texas InstrumentsCompilers/Assemblers/Linkers
MSP430 80-Pin Package Board and USB ProgrammerMSP-FET430U80Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
MSP430FG43X Flash Emulation ToolMSP-FET430P430Texas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench Kickstart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
  • MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. B)(slac060b.zip, 41 KB )
               03 Aug 2007 zip

 Alternative Products - Are similar to MSP430FG439
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TMS320F280132-Bit Digital Signal Controller with FlashTI customers also evaluated this product.
MSP430F14916-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplierTI customers also evaluated this product.
MSP430FG43816-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCDTI customers also evaluated this product.
MSP430F149116-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 2 USARTs, HW multiplierTI customers also evaluated this product.
MSP430F227416-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAMTI customers also evaluated this product.
MSP430FG43716-Bit Ultra-Low-Power MCU, 32KB Flash, 1KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCDTI customers also evaluated this product.
MSP430F16916-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMATI customers also evaluated this product.
MSP430F201216-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2CTI customers also evaluated this product.
MSP430F201316-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2CTI customers also evaluated this product.
MSP430F14716-Bit Ultra-Low-Power Microcontroller, 32 kB Flash, 1KB RAM, 12 bit ADC, 2 USARTs, HW multiplierTI customers also evaluated this product.
 Complementary Products - Can be used with MSP430FG439
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
CC2431System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor NetworkRF/IF AND ZIGBEE® SOLUTIONS-ZIGBEETI customers also evaluated this product.
TPS54305.5V to 36V Input, 3-A Step Down ConverterDC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
TMS320F2801532-Bit Digital Signal Controller with FlashTMS320C2000 DSP PLATFORM-TMS320F280X CONTROLLERSTI customers also evaluated this product.
CC2430System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBeeTMRF/IF AND ZIGBEE® SOLUTIONS-ZIGBEETI customers also evaluated this product.
TUSB3410RS232/IrDA Serial-to-USB ConverterUSB-USB PERIPHERALSTI customers also evaluated this product.
OPA23350.05uV/C max, Single-Supply CMOS Operational AmplifierPRECISION AMPLIFIERS-LOW OFFSET VOLTAGETI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support