MSP430FG4616 Status: ACTIVE

16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 MSP430CG4616 MSP430FG4616MSP430FG4617 MSP430FG4618 MSP430FG4619 
Frequency(MHz)8  8  8  8  8  
Flash 92 KB  92 KB  116 KB  120 KB  
RAM4 KB  4 KB  8 KB  8 KB  4 KB  
ROM92 KB      
GPIO80  80  80  80  80  
Pin/Package 100LQFP, 113BGA MICROSTAR JUNIOR  100LQFP, 113BGA MICROSTAR JUNIOR  100LQFP, 113BGA MICROSTAR JUNIOR  100LQFP, 113BGA MICROSTAR JUNIOR  
LCD Segments160  160  160  160  160  
ADC12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  
Other Integrated Peripherals2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS, Hardware Multiplier  2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS, Hardware Multiplier  2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS, Hardware Multiplier  2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS, Hardware Multiplier  2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS, Hardware Multiplier  
End Equipment OptimizedPortable Medical  Portable Medical  Portable Medical  Portable Medical  Portable Medical  
Interface 1 USART (SPI or UART),1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)  1 USART (SPI or UART),1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)  1 USART (SPI or UART),1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)   1 USART (SPI or UART),1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)   1 USART (SPI or UART),1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)  
Timers1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval, 2 8-bit  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval, 2 8-bit  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval, 2 8-bit  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval, 2 8-bit  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval, 2 8-bit  
 SamplesSamplesSamplesSamplesSamples
 Inventory Not AvailableInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F2013: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C
  • MSP430FG439: 16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD
  • MSP430F2618: 16-Bit Ultra-Low-Power MCU, 116kB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA
  • MSP430F5418: 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi
  • CC2520: Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver
  • TPS77033: Single Output LDO, 50mA, Fixed(3.3V), Low Quiescent Current

More Related Products

Product Information

Features

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 400 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.3 µA
    • Off Mode (RAM Retention): 0.22 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, Extended Memory, 125-ns Instruction Cycle Time
  • Three Channel Internal DMA
  • 12-Bit A/D Converter With Internal Reference, Sample-and-Hold and Autoscan Feature
  • Three Configurable Operational Amplifiers
  • Dual 12-Bit D/A Converters With Synchronization
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Communication Interface (USART1), Select Asynchronous UART or Synchronous SPI by Software
  • Universal Serial Communication Interface
    • Enhanced UART supporting Auto-Baudrate Detection
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • Serial Onboard Programming, Programmable Code Protection by Security Fuse
  • Brownout Detector
  • Basic Timer with Real Time Clock Feature
  • Integrated LCD Driver up to 160 Segments With Regulated Charge Pump
  • Family Members Include:
    • MSP430xG4616: 92KB+256B Flash or ROM Memory 4KB RAM
    • MSP430xG4617: 92KB+256B Flash or ROM Memory, 8KB RAM
    • MSP430xG4618: 116KB+256B Flash or ROM Memory, 8KB RAM
    • MSP430xG4619: 120KB+256B Flash or ROM Memory, 4KB RAM
  • For Complete Module Descriptions, Refer to the MSP430x4xx Family User’s Guide

Description

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430FG461x series are microcontroller configurations with two 16-bit timers, a high performance 12-bit A/D converter, dual 12-bit D/A converters, three configurable operational amplifiers, one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a liquid crystal display (LCD) driver with regulated charge pump.

Typical applications for this device include portable medical applications and e-meter applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430FG4616IPZACTIVE-40 to 857.45 | 1kuLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430FG4616IPZRACTIVE-40 to 857.45 | 1kuLQFP (PZ) | 100 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430FG4616IZQWACTIVE-40 to 857.55 | 1kuBGA MICROSTAR JUNIOR (ZQW) | 113 250 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430FG4616IZQWRACTIVE-40 to 857.55 | 1kuBGA MICROSTAR JUNIOR (ZQW) | 113 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430FG4616IZQWTACTIVE 7.60 | 1kuBGA MICROSTAR JUNIOR (ZQW) | 113 250 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:40 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 23 WeeksMSP430FG4616IPZ
AmericasArrow 174
AsiaFarnell Asia 8
WPI 77
TI Lead Time*: 23 WeeksMSP430FG4616IPZR
None Reported
View Distributors
Call**MSP430FG4616IZQW
WorldwideDigiKey  Available
Call**MSP430FG4616IZQWR
WorldwideDigiKey 580
TI Lead Time*: 6 WeeksMSP430FG4616IZQWT
AsiaFarnell Asia 115
WPI 200
EuropeFarnell 100
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430FG4616IPZ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430FG4616IPZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430FG4616IZQW RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
MSP430FG4616IZQWR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
MSP430FG4616IZQWT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430FG4616 Help

Datasheet

Application Notes

User Guides

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 100-Pin Target boardMSP-TS430PZ100Texas InstrumentsDevelopment Boards/EVMs
MSP430 100-Pin Target board and USB ProgrammerMSP-FET430U100Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
MSP430F43X/44X Flash Emulation ToolMSP-FET430P440Texas InstrumentsDevelopment Boards/EVMs
MSP430FG4618/F2013 Experimenter BoardMSP-EXP430FG4618Texas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430FG439 16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F2618 16-Bit Ultra-Low-Power MCU, 116kB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430FG4618 16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F417 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1kB RAM, Comparator, 96 Segment LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
TMS320F28023 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
MSP430FG4619 16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F1611 16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430F5418 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
TPS77033 Single Output LDO, 50mA, Fixed(3.3V), Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for MSP430FG4616:

View All Tags

Other Support



Click Here