MSP430FG4619 Status: ACTIVE

16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 MSP430CG4619 MSP430FG4616 MSP430FG4617 MSP430FG4618 MSP430FG4619
Frequency(MHz)8  8  8  8  8  
Flash 92 KB  92 KB  116 KB  120 KB  
RAM4 KB  4 KB  8 KB  8 KB  4 KB  
ROM120 KB      
GPIO80  80  80  80  80  
Pin/Package 100LQFP, 113BGA MICROSTAR JUNIOR  100LQFP, 113BGA MICROSTAR JUNIOR  100LQFP, 113BGA MICROSTAR JUNIOR  100LQFP, 113BGA MICROSTAR JUNIOR  
LCD Segments160  160  160  160  160  
ADC12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  12-bit SAR  
Other Integrated Peripherals2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS, Hardware Multiplier  2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS, Hardware Multiplier  2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS, Hardware Multiplier  2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS, Hardware Multiplier  2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS, Hardware Multiplier  
End Equipment OptimizedPortable Medical  Portable Medical  Portable Medical  Portable Medical  Portable Medical  
Interface1 USART (SPI or UART), USCI (UART/LIN/IrDA/SPI and I2C/SPI)  1 USART (SPI or UART), USCI (UART/LIN/IrDA/SPI and I2C/SPI)  1 USART (SPI or UART), USCI (UART/LIN/IrDA/SPI and I2C/SPI)  1 USART (SPI or UART), USCI (UART/LIN/IrDA/SPI and I2C/SPI)  1 USART (SPI or UART), USCI (UART/LIN/IrDA/SPI and I2C/SPI)  
Timers1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval, 2 8-bit  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval, 2 8-bit  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval, 2 8-bit  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval, 2 8-bit  1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval, 2 8-bit  
 SamplesSamplesSamplesSamplesSamples
 Inventory Not AvailableInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430FG4618: 16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD
  • MSP430F449: 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD
  • MSP430FG439: 16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
  • TMS320F2808: 32-Bit Digital Signal Controller with Flash
  • CC2520: Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver

More Related Products

Product Information

Features

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 400 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.3 µA
    • Off Mode (RAM Retention): 0.22 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, Extended Memory, 125-ns Instruction Cycle Time
  • Three Channel Internal DMA
  • 12-Bit A/D Converter With Internal Reference, Sample-and-Hold and Autoscan Feature
  • Three Configurable Operational Amplifiers
  • Dual 12-Bit D/A Converters With Synchronization
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Serial Communication Interface (USART1), Select Asynchronous UART or Synchronous SPI by Software
  • Universal Serial Communication Interface
    • Enhanced UART supporting Auto-Baudrate Detection
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • Serial Onboard Programming, Programmable Code Protection by Security Fuse
  • Brownout Detector
  • Basic Timer with Real Time Clock Feature
  • Integrated LCD Driver up to 160 Segments With Regulated Charge Pump
  • Family Members Include:
    • MSP430xG4616: 92KB+256B Flash or ROM Memory 4KB RAM
    • MSP430xG4617: 92KB+256B Flash or ROM Memory, 8KB RAM
    • MSP430xG4618: 116KB+256B Flash or ROM Memory, 8KB RAM
    • MSP430xG4619: 120KB+256B Flash or ROM Memory, 4KB RAM
  • For Complete Module Descriptions, Refer to the MSP430x4xx Family User’s Guide

Description

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430FG461x series are microcontroller configurations with two 16-bit timers, a high performance 12-bit A/D converter, dual 12-bit D/A converters, three configurable operational amplifiers, one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a liquid crystal display (LCD) driver with regulated charge pump.

Typical applications for this device include portable medical applications and e-meter applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430FG4619IPZACTIVE-40 to 8512.45 | 100uLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430FG4619IPZRACTIVE-40 to 8512.45 | 100uLQFP (PZ) | 100 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430FG4619IZQWACTIVE-40 to 8512.45 | 100uBGA MICROSTAR JUNIOR (ZQW) | 113 250 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430FG4619IZQWRACTIVE-40 to 8512.45 | 100uBGA MICROSTAR JUNIOR (ZQW) | 113 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint
MSP430FG4619IZQWTACTIVE-40 to 8512.45 | 100uBGA MICROSTAR JUNIOR (ZQW) | 113 250 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
MSP430FG4619IPZAs of 11:16 AM GMT, 03 Jul 2009As of 11:16 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 90
 DigiKey 490
 Mouser Electronics 154
 AsiaWPI 52
 EuropeArrow Southern Europe 180
 Farnell 41
MSP430FG4619IPZRAs of 11:16 AM GMT, 03 Jul 2009As of 11:16 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
MSP430FG4619IZQWAs of 11:16 AM GMT, 03 Jul 2009As of 11:16 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
 Mouser Electronics 250
MSP430FG4619IZQWRAs of 11:16 AM GMT, 03 Jul 2009As of 11:16 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey >1k
MSP430FG4619IZQWTAs of 11:16 AM GMT, 03 Jul 2009As of 11:16 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
 EuropeFarnell 360
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430FG4619IPZ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430FG4619IPZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430FG4619IZQW RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
MSP430FG4619IZQWR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
MSP430FG4619IZQWT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430FG4619 Help

Datasheet

Application Notes

User Guides

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Essentials v3.1 SR1- Free 16KB IDEMSP-CCE430Texas InstrumentsCompilers/Assemblers/Linkers
CC430 Wireless Development ToolEM430F6137RF900Texas InstrumentsDevelopment Boards/EVMs
MSP430 100-Pin Package Board and USB ProgrammerMSP-FET430U100Texas InstrumentsDevelopment Boards/EVMs
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 Parallel Port Debugging InterfaceMSP-FET430PIFTexas InstrumentsDevelopment Boards/EVMs
MSP430 USB Debugging InterfaceMSP-FET430UIFTexas InstrumentsDevelopment Boards/EVMs
MSP430F43X/44X Flash Emulation ToolMSP-FET430P440Texas InstrumentsDevelopment Boards/EVMs
MSP430FG4618/F2013 Experimenter BoardMSP-EXP430FG4618Texas InstrumentsDevelopment Boards/EVMs
IAR Embedded Workbench KickStart - Free IDEIAR-KICKSTARTTexas InstrumentsDevelopment Platforms
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430FG4618 16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD   TI customers also evaluated this product.
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD   TI customers also evaluated this product.
MSP430FG439 16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD   TI customers also evaluated this product.
MSP430FG4616 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD   TI customers also evaluated this product.
MSP430F2618 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA   TI customers also evaluated this product.
MSP430F247 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier   TI customers also evaluated this product.
MSP430F169 16-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA   TI customers also evaluated this product.
MSP430F1611 16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA   TI customers also evaluated this product.
MSP430F149 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier   TI customers also evaluated this product.
MSP430F1612 16-bit Ultra-Low-Power MCU, 55kB Flash, 5120B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA   TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430x5xx - Flash No LCD TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-F282X FIXED POINT MCU TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIERS-SINGLE SUPPLY TI customers also evaluated this product.
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for MSP430FG4619:

View All Tags

Other Support



Click 

Here