MSP430P325A Status: ACTIVE

16-Bit Ultra-Low-Power Microcontroller,16kB OTP, 512B RAM, 14 bit ADC, 84 segment LCD


      
         
Alert me about changes<br/>to this product

 MSP430P325A
Frequency(MHz)8  
RAM512 B  
GPIO14  
OTP ROM16 KB  
Pin/Package64LQFP, 64QFP, 68PLCC  
LCD Segments84  
ADC14-bit SAR  
Timers1 Watchdog/Interval, 2 8-bit  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430P325: Mixed Signal Microcontrollers
  • MSP430F4260: 16-Bit Ultra-Low-Power MCU, 24kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver
  • TMS320LF2407A: 16-bit fixed point DSP with Flash
  • TMP101: Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function

More Related Products

Product Information

Features

  • Low Supply Voltage Range, 2.5 V - 5.5 V
  • Low Operation Current, 400 uA at 1 MHz,
    3 V
  • Ultra-Low Power Consumption (Standby Mode Down to 0.1 uA)
  • Five Power-Saving Modes
  • Wakeup From Standby Mode in 6 us
  • 16-Bit RISC Architecture, 300 ns Instruction Cycle Time
  • Single Common 32 kHz Crystal, Internal System Clock up to 3.3 MHz
  • Integrated LCD Driver for up to 84 Segments
  • Integrated 12+2 Bit A/D Converter
  • Family Members Include:
    • MSP430C323, 8KB ROM, 256 Byte RAM
    • MSP430C325, 16KB ROM, 512 Byte RAM
    • MSP430P325A, 16KB OTP, 512 Byte RAM
  • EPROM Version Available for Prototyping: PMS430E325A
  • Serial Onboard Programming
  • Programmable Code Protection by Security Fuse
  • Avaliable in 64 Pin Quad Flatpack (QFP),
    68 Pin Plastic J-Leaded Chip Carrier (PLCC), 68 Pin J-Leaded Ceramic Chip Carrier (JLCC) Package (EPROM Version)

Description

The Texas Instruments MSP430 is an ultra-low power mixed-signal microcontroller family consisting of several devices which feature different sets of modules targeted to various applications. The microcontroller is designed to be battery operated for an extended application lifetime. With 16-bit RISC architecture, 16-bit integrated registers on the CPU, and a constant generator, the MSP430 achieves maximum code efficiency. The digitally-
controlled oscillator, together with the frequency-locked-loop (FLL), provides a wakeup from a low-power mode to active mode in less than 6 us.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data and display them or transmit them to a host system.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430P325AIFNACTIVE-40 to 858.70 | 100uPLCC (FN) | 68  18 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430P325AIPGACTIVE-40 to 858.55 | 100uQFP (PG) | 64  66 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430P325AIPMACTIVE-40 to 858.55 | 100uLQFP (PM) | 64 View 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksMSP430P325AIFN
AmericasAvnet 14
Rochester Electronics 25
EuropeAvnet-SILICA 238
TI Lead Time*: 23 WeeksMSP430P325AIPG
AsiaWPI 82
EuropeAvnet-SILICA 57
Compel 132
WorldwideMouser Electronics 41
TI Lead Time*: 23 WeeksMSP430P325AIPM
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430P325AIFN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
MSP430P325AIPG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
MSP430P325AIPM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430P325A Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 OTP & UV-EPROM Serial ProgrammerMSP-PRGS430Texas InstrumentsDevelopment Boards/EVMs
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430P325 Mixed Signal Microcontrollers MSP430™16-BIT ULTRA-LOW POWER MCUS-3XX LEGACY 8MHZ SERIES TI customers also evaluated this product.
MSP430F4260 16-Bit Ultra-Low-Power MCU, 24kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
TMS320LF2407A 16-bit fixed point DSP with Flash C2000™ 32-BIT MICROCONTROLLERS-24X 16-BIT SERIES TI customers also evaluated this product.
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TMP101 Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here