MSP430P337A Status: ACTIVE

16-Bit Ultra-Low-Power Microcontroller, 32kB OTP, 1KB RAM, USART, HW multiplier, 120 segment LCD


      
         
Alert me about changes<br/>to this product

 MSP430P337A
Frequency(MHz)8  
RAM1 KB  
GPIO40  
Pin/Package100QFP  
LCD Segments120  
ADCSlope  
Other Integrated PeripheralsHardware Multiplier  
Interface1 USART (SPI or UART)  
Timers1 Watchdog/Interval, 2 8-bit, 1 16-bit (5CCR)  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • MSP430F169: 16-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA
  • MSP430P325: Mixed Signal Microcontrollers
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi

Product Information

Features

  • Low Supply Voltage Range 2.5 V \x96 5.5 V
  • Low Operation Current, 400 uA at 1 MHz, 3 V
  • Ultralow-Power Consumption:
    • Standby Mode: 2 uA
    • RAM Retention Off Mode: 0.1 uA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in 6 us
  • 16-Bit RISC Architecture, 300 ns Instruction Cycle Time
  • Single Common 32 kHz Crystal, Internal System Clock up to 3.8 MHz
  • Integrated LCD Driver for up to 120 Segments
  • Integrated Hardware Multiplier Performs Signed, Unsigned on Multiply, and MAC Operations for Operands up to 16 \xD7 16 Bits
  • Serial Communication Interface (USART), Select Asynchronous UART or Synchronous SPI by Software
  • Slope A/D Converter Using External Components
  • 16-Bit Timer With Five Capture/Compare Registers
  • Serial Onboard Programming
  • Programmable Code Protection by Security Fuse
  • Family Members Include:
    • MSP430C336 \x96 24 KB ROM, 1 KB RAM
    • MSP430C337 \x96 32 KB ROM, 1 KB RAM
    • MSP430P337A \x96 32 KB OTP, 1 KB RAM

View All Features in Datasheet

Description

The Texas Instruments MSP430 is an ultralow-power mixed signal microcontroller family consisting of several devices featuring different sets of modules targeted to various applications. The controller is designed to be battery-operated for an extended application lifetime. With the 16-bit RISC architecture, 16 integrated registers on the CPU, and a constant generator, the MSP430 achieves maximum code efficiency. The digital-controlled oscillator, together with the frequency lock loop (FLL), provides a wake-up from a low-power mode to an active mode in less than 6 us. The MSP430x33x series microcontrollers have built-in hardware multiplication and communication capability using asynchronous (UART) and synchronous protocols.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
MSP430P337AIPJMACTIVE-40 to 859.55 | 100uQFP (PJM) | 100 66 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
MSP430P337AIPJMRACTIVE 9.55 | 100uQFP (PJM) | 100 400 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:51 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksMSP430P337AIPJM
AmericasRochester Electronics >1k
AsiaFarnell Asia 75
EuropeCompel 66
Farnell 75
WorldwideDigiKey 124
TI Lead Time*: 20 WeeksMSP430P337AIPJMR
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
MSP430P337AIPJM RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
MSP430P337AIPJMR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for MSP430P337A Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
MSP430 In-System Gang ProgrammerMSP-GANG430Texas InstrumentsDevelopment Boards/EVMs
MSP430 OTP & UV-EPROM Serial ProgrammerMSP-PRGS430Texas InstrumentsDevelopment Boards/EVMs
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MSP430F169 16-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
MSP430P325 Mixed Signal Microcontrollers MSP430™16-BIT ULTRA-LOW POWER MCUS-3XX LEGACY 8MHZ SERIES TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here