NA555 Status: ACTIVE

Precision Timers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 NA555NE555 SA555 SE555 
Frequency(Max)(MHz) 0.5  0.5   
VCC(Min)(V)4.5  4.5  4.5  4.5  
VCC(Max)(V)16  16  16  18  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SO, 8SOIC, 8TSSOP  8PDIP, 8SOIC  8PDIP, 8SOIC  
Operating Temp Range(Celsius)-40 to 105  0 to 70  -40 to 85  -55 to 125  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SA555: Precision Timer
  • NE555: Single Precision Timer
  • TLC555: Low Power Timer
  • MAX232: Dual EIA-232 Driver/Receiver
  • NA556: Dual Precision Timers

More Related Products

Product Information

Features

  • Timing From Microseconds to Hours
  • Astable or Monostable Operation
  • Adjustable Duty Cycle
  • TTL–Compatible Output Can Sink or Source up to 200 mA

DESCRIPTION/ORDERING INFORMATION

These devices are precision timing circuits capable of producing accurate time delays or oscillation. In the time-delay or monostable mode of operation, the timed interval is controlled by a single external resistor and capacitor network. In the astable mode of operation, the frequency and duty cycle can be controlled independently with two external resistors and a single external capacitor.

The threshold and trigger levels normally are two-thirds and one-third, respectively, of VCC. These levels can be altered by use of the control-voltage terminal. When the trigger input falls below the trigger level, the flip-flop is set, and the output goes high. If the trigger input is above the trigger level and the threshold input is above the threshold level, the flip-flop is reset and the output is low. The reset (RESET) input can override all other inputs and can be used to initiate a new timing cycle. When RESET goes low, the flip-flop is reset, and the output goes low. When the output is low, a low-impedance path is provided between discharge (DISCH) and ground.

The output circuit is capable of sinking or sourcing current up to 200 mA. Operation is specified for supplies of 5 V to 15 V. With a 5-V supply, output levels are compatible with TTL inputs.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
NA555DACTIVE-40 to 1050.24 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
NA555DG4ACTIVE-40 to 1050.24 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
NA555DRACTIVE-40 to 1050.22 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
NA555DRG4ACTIVE-40 to 1050.22 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
NA555PACTIVE-40 to 1050.24 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
NA555PE4ACTIVE-40 to 1050.24 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:49 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksNA555D
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 259
WorldwideDigiKey 1
TI Lead Time*: 15 WeeksNA555DG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksNA555DR
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksNA555DRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksNA555P
AmericasArrow >1k
Newark 570
Rochester Electronics >1k
AsiaFarnell Asia 900
WPI 138
EuropeFarnell 900
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 14 WeeksNA555PE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
NA555D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
NA555DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
NA555DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
NA555DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
NA555P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
NA555PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for NA555 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SA555 Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
TLC555 Low Power Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
SE555 Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
MAX232 Dual EIA-232 Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
NA556 Dual Precision Timers STANDARD LINEAR-TIMERS (SL) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here