|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DSP/BIOS, TMS320C6000, C6000, TMS320, TMS320C62x, and TMS320C67x are trademarks of Texas Instruments. Description
The OMAP-L137 is a Low-power applications processor based on an ARM926EJ-S™ and a C674x DSP core. It provides significantly lower power than other members of the TMS320C6000™ platform of DSPs. The OMAP-L137 enables OEMs and ODMs to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance life through the maximum flexibility of a fully integrated mixed processor solution. The dual-core architecture of the OMAP-L137 provides benefits of both DSP and Reduced Instruction Set Computer (RISC) technologies, incorporating a high-performance TMS320C674x DSP core and an ARM926EJ-S core. The ARM926EJ-S is a 32-bit RISC processor core that performs 32-bit or 16-bit instructions and processes 32-bit, 16-bit, or 8-bit data. The core uses pipelining so that all parts of the processor and memory system can operate continuously. The ARM core has a coprocessor 15 (CP15), protection module, and Data and program Memory Management Units (MMUs) with table look-aside buffers. It has separate 16K-byte instruction and 16K-byte data caches. Both are four-way associative with virtual index virtual tag (VIVT). The ARM core also has a 8KB RAM (Vector Table) and 64KB ROM. The OMAP-L137 DSP core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 32KB direct mapped cache and the Level 1 data cache (L1D) is a 32KB 2-way set-associative cache. The Level 2 program cache (L2P) consists of a 256KB memory space that is shared between program and data space. L2 also has a 1024KB ROM. L2 memory can be configured as mapped memory, cache, or combinations of the two. Although the DSP L2 is accessible by ARM and other hosts in the system, an additional 128KB RAM shared memory is available for use by other hosts without affecting DSP performance. The peripheral set includes: a 10/100 Mb/s Ethernet MAC (EMAC) with a Management Data Input/Output (MDIO) module; two inter-integrated circuit (I2C) Bus interfaces; 3 multichannel audio serial port (McASP) with 16/12/4 serializers and FIFO buffers; 2 64-bit general-purpose timers each configurable (one configurable as watchdog); a configurable 16-bit host port interface (HPI); up to 8 banks of 16 pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; 3 UART interfaces (one with RTS and CTS ); 3 enhanced high-resolution pulse width modulator (eHRPWM) peripherals; 3 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; 2 32-bit enhanced quadrature pulse (eQEP) peripherals; and 2 external memory interfaces: an asynchronous and SDRAM external memory interface (EMIFA) for slower memories or peripherals, and a higher speed memory interface (EMIFB) for SDRAM. The Ethernet Media Access Controller (EMAC) provides an efficient interface between the OMAP-L137 and the network. The EMAC supports both 10Base-T and 100Base-TX, or 10 Mbits/second (Mbps) and 100 Mbps in either half- or full-duplex mode. Additionally an Management Data Input/Output (MDIO) interface is available for PHY configuration. The HPI, I2C, SPI, USB1.1 and USB2.0 ports allow the OMAP-L137 to easily control peripheral devices and/or communicate with host processors. The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides. The OMAP-L137 has a complete set of development tools for both the ARM and DSP. These include C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| XOMAPL137AZKB3 | ACTIVE | 21.65 | 100u | BGA (ZKB) | 256 | 90 | Purchase Samples | |
| XOMAPL137AZKBT3 | ACTIVE | 25.30 | 100u | BGA (ZKB) | 256 | 90 | Purchase Samples | |
| XOMAPL137ZKB3 | ACTIVE | 0 to 70 | 21.65 | 100u | BGA (ZKB) | 256 | 90 | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:42 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**XOMAPL137ZKB3 | |||
| Americas | Arrow | 62 | |
| Newark | 72 | ||
| Asia | WPI | 120 | |
| Europe | Avnet-SILICA | 47 | |
| EBV Elektronik | 7 | ||
| Worldwide | Mouser Electronics | 56 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| XOMAPL137AZKB3 | TBD | Call TI | Call TI | View | View |
| XOMAPL137AZKBT3 | TBD | Call TI | Call TI | View | View |
| XOMAPL137ZKB3 | TBD | Call TI | Call TI | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OMAP-L137 
View Application Notes for OMAP-L1x Processors
View User Guides for OMAP-L1x Processors
View White Papers for OMAP-L1x Processors
| Name | Part # | Company | Tool / Software Type |
| Software Development Kit (SDK) for OMAP-L1x and TMS320C674x Devices | SDK-OMAPLXC674X | Texas Instruments | Development Platforms |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| OMAP-L137/TMS320C6747 Floating Point Starter Kit | TMDXOSKL137BET | Texas Instruments | Starter Kits |
| TMS320C674x DSP Library | SPRC900 | Texas Instruments | Signal Processing Libraries |
| C64x+ Image Library (IMGLIB) | SPRC264 | Texas Instruments | Signal Processing Libraries |
| TMS320C67x DSP Library | SPRC121 | Texas Instruments | Signal Processing Libraries |
| C64x+ IQMath Library - A Virtual Floating Point Engine | SPRC542 | Texas Instruments | Signal Processing Libraries |
| C67x Fast Run-Time Support (RTS) Library | SPRC060 | Texas Instruments | Signal Processing Libraries |
| eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDM | TMDXDAISXDM | Texas Instruments | Algorithms / Codecs |
| C64x+ DSP Library (DSPLIB) | SPRC265 | Texas Instruments | Signal Processing Libraries |
| Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework Components | TMDMFP | Texas Instruments | Framework Software |
| Part # | Name | Product Family | Comments |
| TMS320C6747 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6745 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6743 | Fixed/Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| OMAP-L138 | Low-Power Applications Processor | OMAP Applications Processors - OMAP-Lx Processors | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TLV320AIC3107 | Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier | AUDIO CONVERTER AND CODEC - CODEC | |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - CODEC | |
| TLV320AIC36 | Low Power Stereo Audio Codec for Portable Audio/Telephony | AUDIO CONVERTER AND CODEC - CODEC | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OMAP-L138 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| TMS320C6747 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| OMAP3503 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| TMS320DM365 | Digital Media System-on-Chip (DMSoC) | DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9 Based SOCs | TI customers also evaluated this product. |
| OMAP3525 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| TMS320DM6446 | DaVinci Digital Media System-on-Chip | DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs | TI customers also evaluated this product. |
| TMS320C6748 | Fixed/Floating Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| TMS320DM355 | Digital Media System-on-Chip (DMSoC) | DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9 Based SOCs | TI customers also evaluated this product. |
| TMS320DM6467 | Digital Media System-on-Chip | DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs | TI customers also evaluated this product. |
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |

Most Popular Tags for OMAP-L137: