OMAP-L137 Status: ACTIVE

Low-Power Applications Processor


      
         
Alert me about changes<br/>to this product

See Also

  • TMS320C6747 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • TMS320C6745 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • TMS320C6743 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

View all related products


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 OMAP-L137
CPU1 C674x; 1 ARM9  
Peak MMACS2400  
RISC Frequency(MHz)300  
Frequency(MHz)300  
On-Chip L1/SRAM64 KB  
On-Chip L2/SRAM256 KB  
ROM1024 KB  
EMIF1 16/8-Bit EMIFA,32/16-Bit EMIFB  
External Memory Type SupportedAsync SRAM,SDRAM,NAND Flash,NOR  
DMA32-Ch EDMA  
EMAC10/100  
HPI1 16-bit  
LCD1  
MMC/SD1  
I2C2  
SPI2  
UART3  
USB1  
PWM3  
eCAP3  
McASP3  
Timers1 64-Bit GP,1 64-Bit GP/WD  
RTC1  
Core Supply (Volts)1.2 V  
IO Supply (Volts)1.8 V,3.3 V  
Operating Temperature Range (°C)0 to 70,-40 to 125  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Highlights
    • Dual Core SoC
      • 300-MHz ARM926EJ-S™ RISC MPU
      • 300-MHz C674x VLIW DSP
    • TMS320C674x Fixed/Floating-Point VLIW DSP Core
    • Enhanced Direct-Memory-Access Controller 3 (EDMA3)
    • 128K-Byte RAM Shared Memory
    • Two External Memory Interfaces
    • Three Configurable 16550 type UART Modules
    • LCD Controller
    • Two Serial Peripheral Interfaces (SPI)
    • Multimedia Card (MMC)/Secure Digital (SD)
    • Two Master/Slave Inter-Integrated Circuit
    • One Host-Port Interface (HPI)
    • USB 1.1 OHCI (Host) With Integrated PHY (USB1)
  • Applications
    • Industrial Diagnostics
    • Military Sonar/ Radar
    • Medical measurement
    • Professional Audio

    View All Features in Datasheet

    Description

    The OMAP-L137 is a Low-power applications processor based on an ARM926EJ-S™ and a C674x DSP core. It consumes significantly lower power than other members of the TMS320C6000™ platform of DSPs.

    The OMAP-L137 enables OEMs and ODMs to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance life through the maximum flexibility of a fully integrated mixed processor solution.

    The dual-core architecture of the OMAP-L137 provides benefits of both DSP and Reduced Instruction Set Computer (RISC) technologies, incorporating a high-performance TMS320C674x DSP core and an ARM926EJ-S core.

    The ARM926EJ-S is a 32-bit RISC processor core that performs 32-bit or 16-bit instructions and processes 32-bit, 16-bit, or 8-bit data.

    View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
XOMAPL137AZKB3ACTIVE 19.60 | 1kuBGA (ZKB) | 256 90Purchase Samples
XOMAPL137AZKBT3ACTIVE 22.90 | 1kuBGA (ZKB) | 256 90Purchase Samples
XOMAPL137ZKB3ACTIVE0 to 7019.60 | 1kuBGA (ZKB) | 256 90Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
Call**XOMAPL137ZKB3
AmericasArrow 40
Newark 72
AsiaWPI 117
EuropeAvnet-SILICA 47
WorldwideMouser Electronics 50
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
XOMAPL137AZKB3  TBD Call TI Call TIViewView
XOMAPL137AZKBT3  TBD Call TI Call TIViewView
XOMAPL137ZKB3  TBD Call TI Call TIViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OMAP-L137 Help

Datasheet

Application Notes

View Application Notes for OMAP-L1x Processors

User Guides

View User Guides for OMAP-L1x Processors

Selection Guides

White Papers

View White Papers for OMAP-L1x Processors

Errata

More Literature

View More Literature for OMAP-L1x Processors

Tools & Software

NamePart # Company Tool / Software Type
DM6446 Digital Video Evaluation ModuleTMDSEVM6446Texas InstrumentsDevelopment Boards/EVMs
SEED-DEC137SEED International Ltd.Development Boards/EVMs
Software Development Kit (SDK) for OMAP-L1x and TMS320C674x DevicesSDK-OMAPLXC674XTexas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
SEED-XDS510PLUSSEED International Ltd.Emulators/Analyzers
SEED-XDS560PLUSSEED International Ltd.Emulators/Analyzers
OMAP-L137/TMS320C6747 Floating Point Starter KitTMDXOSKL137BETTexas InstrumentsStarter Kits
TMS320C674x DSP LibrarySPRC900 Texas Instruments Signal Processing Libraries 
C64x+ Image Library (IMGLIB)SPRC264 Texas Instruments Signal Processing Libraries 
TMS320C67x DSP LibrarySPRC121 Texas Instruments Signal Processing Libraries 
C64x+ IQMath Library - A Virtual Floating Point EngineSPRC542 Texas Instruments Signal Processing Libraries 
Linux Digital Video Software Development Kits (DVSDK) for DaVinci DevicesLINUXDVSDK-DV Texas Instruments Operating Systems (OS/RTOS) 
C67x Fast Run-Time Support (RTS) LibrarySPRC060 Texas Instruments Signal Processing Libraries 
eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDMTMDXDAISXDM Texas Instruments Algorithms / Codecs 
C64x+ DSP Library (DSPLIB)SPRC265 Texas Instruments Signal Processing Libraries 
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework ComponentsTMDMFP Texas Instruments Framework Software 

Simulation Models

View Simulation Models for OMAP-L1x Processors

Part # Name Product Family Comments
TMS320C6747   Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TMS320C6745   Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TMS320C6743   Fixed/Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
OMAP-L138   Low-Power Applications Processor   OMAP™ Applications Processors - OMAP-Lx Processors   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TLV320AIC3107   Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier   AUDIO CONVERTER AND CODEC - CODEC      
TLV320AIC3204   Very Low-Power Stereo Audio CODEC with Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC      
TLV320AIC36   Low Power Stereo Audio Codec for Portable Audio/Telephony   AUDIO CONVERTER AND CODEC - CODEC      
Customers Who Evaluated This Product Also Evaluated...
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320C6747 Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS TI customers also evaluated this product.
OMAP3503 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
OMAP3525 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
TMS320C6748 Fixed/Floating Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS TI customers also evaluated this product.
TMS320DM355 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for OMAP-L137:

View All Tags

Other Support



Click Here