OMAP3503 Status: ACTIVE

Applications Processor


      
         
Alert me about changes<br/>to this product

See Also

  • OMAP3530 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • OMAP3525 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • OMAP3515 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

 OMAP3503
CPUARM Cortex-A8  
RISC Frequency(MHz)600  
On-Chip L1/SRAM32 KB (ARM Cortex-A8)  
RAM64 KB  
On-Chip L2/SRAM256 KB (ARM Cortex-A8)  
ROM32 KB (ARM Cortex-A8)  
EMIF1 32-Bit SDRC,1 16-Bit GPMC  
External Memory Type SupportedLPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM  
DMA64-Ch EDMA,32-Bit Channel SDMA  
Video Port (Configurable)1 Dedicated Output,1 Dedicated Input  
MMC/SD3  
McBSP5  
Pin/Package423FCBGA, 515POP-FCBGA  
POP InterfaceYes (CBB)  
I2C3  
McSPI4  
HDQ/1-Wire1  
UART3  
USB2  
Timers12 32-Bit GP,2 32-Bit WD  
Core Supply (Volts)0.8 V to 1.35 V  
IO Supply (Volts)1.8 V,3.0 V (MMC1 Only)  
Operating Temperature Range (°C)0 to 90,-40 to 105  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • OMAP3515/03 Applications Processor:
    • OMAP™ 3 Architecture
    • MPU Subsystem
      • Up to 720-MHz ARM Cortex™-A8 Core
      • NEON™ SIMD Coprocessor
    • POWERVR SGX™ Graphics Accelerator (OMAP3515 Device Only)
      • Tile Based Architecture delivering 10 MPoly/sec
      • Universal Scalable Shader Engine: Multi-threaded Engine Incorporating Pixel and Vertex Shader Functionality
      • Industry Standard API Support: OpenGLES 1.1 and 2.0, OpenVG1.0
      • Fine Grained Task Switching, Load Balancing, and Power Management
      • Programmable High Quality Image Anti-Aliasing
    • Fully Software-Compatible With ARM9™
    • Commercial and Exteneded Temperature Grades
  • ARM Cortex™-A8 Core
    • ARMv7 Architecture
      • Trust Zone®
      • Thumb®-2
      • MMU Enhancements
    • In-Order, Dual-Issue, Superscalar Microprocessor Core
    • NEON™ Multimedia Architecture

View All Features in Datasheet

Description

OMAP3515 and OMAP3503 high-performance, applications processors are based on the enhanced OMAP™ 3 architecture.

The OMAP™ 3 architecture is designed to provide best-in-class video, image, and graphics processing sufficient to support the following:

  • Streaming video
  • 3D mobile gaming
  • Video conferencing
  • High-resolution still image

The device supports high-level operating systems (OSs), such as:

  • Linux
  • Windows CE

This OMAP device includes state-of-the-art power-management techniques required for high-performance mobile products.

The following subsystems are part of the device:

  • Microprocessor unit (MPU) subsystem based on the ARM Cortex™-A8 microprocessor
  • POWER SGX ™ subsystem for 3D graphics acceleration to support display and gaming effects (3515 only)
  • Camera image signal processor (ISP) that supports multiple formats and interfacing options connected to a wide variety of image sensors
  • Display subsystem with a wide variety of features for multiple concurrent image manipulation, and a programmable interface supporting a wide variety of displays.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
OMAP3503DCBBACTIVE22.55 | 1kuPOP-FCBGA (CBB) | 515 168Purchase Samples
OMAP3503DCBBAACTIVE27.10 | 1kuPOP-FCBGA (CBB) | 515 168Purchase Samples
OMAP3503DCBCACTIVE22.55 | 1kuPOP-FCBGA (CBC) | 515 119Purchase Samples
OMAP3503DCBCAACTIVE27.10 | 1kuPOP-FCBGA (CBC) | 515 119Purchase Samples
OMAP3503DCUSACTIVE22.55 | 1kuFCBGA (CUS) | 423 90Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:16 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksOMAP3503DCBB
AsiaFarnell Asia 165
EuropeFarnell 78
WorldwideDigiKey 667
TI Lead Time*: 14 WeeksOMAP3503DCBBA
None Reported
View Distributors
TI Lead Time*: 14 WeeksOMAP3503DCBC
AmericasAvnet >1k
TI Lead Time*: 14 WeeksOMAP3503DCBCA
None Reported
View Distributors
TI Lead Time*: 14 WeeksOMAP3503DCUS
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OMAP3503DCBB RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-3-260C-168 HRViewView
OMAP3503DCBBA RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-3-260C-168 HRViewView
OMAP3503DCBC RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-3-260C-168 HRViewView
OMAP3503DCBCA RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-3-260C-168 HRViewView
OMAP3503DCUS RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OMAP3503 Help

Datasheet

Application Notes

View Application Notes for OMAP35x Processors

User Guides

View User Guides for OMAP35x Processors

White Papers

View White Papers for OMAP35x Processors

Errata

More Literature

View More Literature for OMAP35x Processors

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
e-CAM32_OMAP35x - Camera Modulee-con Systems India Pvt. Ltd.Daughter Cards
OMAP35x Evaluation Module (EVM)TMDSEVM3530Texas InstrumentsDevelopment Boards/EVMs
Zoom OMAP35x Medical Development KitTMDSMEVM3530-LTexas InstrumentsDevelopment Boards/EVMs
SEED-OMAP3530SEED International Ltd.Development Boards/EVMs
LI-3M02 Camera board for OMAP35x EVMLeopard Imaging IncDevelopment Tools
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
SEED-XDS510PLUSSEED International Ltd.Emulators/Analyzers
SEED-XDS560PLUSSEED International Ltd.Emulators/Analyzers
Linux Digital Video Software Development Kit (DVSDK) for OMAP35x ProcessorsLINUXDVSDK-OMAPTexas InstrumentsStarter Kits
QNX Neutrino RTOS QNX Software Systems Operating Systems (OS/RTOS) 
TMS320C6472 Chip Support Library (CSL)SPRCA03 Texas Instruments Drivers / IO / Control Software 
CODECS - Optimized for OMAP35x ProcessorsOMAP35XCODECS Texas Instruments Algorithms / Codecs 
WinCE Digital Video Software Development Kit (DVSDK) and BSP Source for OMAP35x ProcessorsDVSDK-WINCEOMAP Texas Instruments Operating Systems (OS/RTOS) 

Simulation Models

View Simulation Models for OMAP35x Processors

Part # Name Product Family Comments
OMAP3530   Applications Processor   OMAP™ Applications Processors - OMAP35x PROCESSORS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
OMAP3525   Applications Processor   OMAP™ Applications Processors - OMAP35x PROCESSORS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
OMAP3515   Applications Processor   OMAP™ Applications Processors - OMAP35x PROCESSORS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
SN65LVDS315   CAMERA PARALLEL RGB TO MIPI CSI-1 SERIAL CONVERTER   DISPLAY INTERFACE - FLATLINK (LVDS FOR LCD)      
SN65LVDS301   Programmable 27-Bit Display Serial Interface Transmitter   DISPLAY INTERFACE - FLATLINK (LVDS FOR LCD)      
TPS62350   1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS   Complementary Analog Part    
TPS65023   6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs   POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS - PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER   Complementary Analog Part    
Customers Who Evaluated This Product Also Evaluated...
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP3515 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP3525 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
AM3517 ARM Microprocessor Sitara ARM® Cortex™A8 and ARM9 Microprocessors-AM35x ARM® Cortex-A8™ TI customers also evaluated this product.
AM3505 ARM Microprocessor Sitara ARM® Cortex™A8 and ARM9 Microprocessors-AM35x ARM® Cortex-A8™ TI customers also evaluated this product.
TPS65950 Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM355 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.
TPS65930 Integrated Power Management IC with 3 DC/DC's, 4 LDO's, Audio Codec, USB HS Transceiver POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for OMAP3503:

View All Tags

Other Support



Click Here