|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
OMAP3515 and OMAP3503 high-performance, applications processors are based on the enhanced OMAP™ 3 architecture. The OMAP™ 3 architecture is designed to provide best-in-class video, image, and graphics processing sufficient to support the following:
The device supports high-level operating systems (OSs), such as:
This OMAP device includes state-of-the-art power-management techniques required for high-performance mobile products. The following subsystems are part of the device:
The device also offers:
OMAP3515/03 devices are available in a 515-pin PBGA package (CBB suffix) and a 423-pin PBGA package (CUS suffix). Some features of the CBB package are not available in the CUS package. |
| Price | Packaging | Samples | |||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| OMAP3515DCBB | ACTIVE | 37.40 | 100u | POP-FCBGA (CBB) | 515 | 168 | Purchase Samples |
| OMAP3515DCBC | ACTIVE | 37.40 | 100u | POP-FCBGA (CBC) | 515 | 119 | Purchase Samples |
| OMAP3515DCUS | ACTIVE | 37.40 | 100u | FCBGA (CUS) | 423 | 90 | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OMAP3515DCBB | Green (RoHS & no Sb/Br) | Call TI | Level-3-260C-168 HR | View | View |
| OMAP3515DCBC | TBD | Call TI | Call TI | View | View |
| OMAP3515DCUS | Green (RoHS & no Sb/Br) | Call TI | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
TI Recommends
Most useful technical documents for OMAP3515 
View Application Notes for OMAP35x Processors
View User Guides for OMAP35x Processors
View Simulation Models for OMAP35x Processors
View White Papers for OMAP35x Processors
View More Literature for OMAP35x Processors
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio IDE | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| OMAP35x Evaluation Module (EVM) | TMDXEVM3503 | Texas Instruments | Development Boards/EVMs |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| Windows CE EVM Software (OS and BSP) | S1SDKWCE | Texas Instruments | Operating Systems (OS/RTOS) |
| QNX Neutrino RTOS | QNX Software Systems | Operating Systems (OS/RTOS) | |
| Drivers/Platform Support Package (PSP) | SUPPORTPKG | Texas Instruments | Drivers / IO / Control Software |
| Part # | Name | Product Family | Comments |
| SN65LVDS315 | CAMERA PARALLEL RGB TO MIPI CSI-1 SERIAL CONVERTER | DISPLAY INTERFACE - FLATLINK (LVDS FOR LCD) | |
| SN65LVDS301 | Programmable 27-Bit Display Serial Interface Transmitter | DISPLAY INTERFACE - FLATLINK (LVDS FOR LCD) | |
| TPS62350 | 1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS | Complementary Analog Part |
| TPS65023 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS - PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | Complementary Analog Part |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OMAP3530 | Applications Processor | TI customers also evaluated this product. | |
| OMAP3525 | Applications Processor | TI customers also evaluated this product. | |
| TX734 | Quad Channel, 3-Level RTZ, ±75-V, 2-A Integrated Ultrasound Pulser | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| OMAP-L137 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |

Most Popular Tags for OMAP3515: